OBG01 12 - Oil free linear slide plate, copper alloy, double face grinding type, cone hole type / sink hole type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/obg01_12.prj},{NB=OBG02-W80-L300},{CODE=OBG02},{TYPE=A},{LI=5},{L1THE=+0.025/-0.025},{MAT=High Strength Brass sp2 Inlay Solid Lubricant},{W=80},{L=300},{MO=10},{HO=2Row},{A=14},{L1=68},{B=20},{L2=40},{DD=8.5},{DD1=17.6},{HH=4.3},{TH=M8-20},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
LI
Linear skateboard thickness
ⁿ/ₐ
L1THE
LI tolerance
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
W
[mm]
L
[mm]
MO
Mounting hole
ⁿ/ₐ
HO
Hole position
ⁿ/ₐ
A
Cone type
[mm]
L1
[mm]
B
Counterbore type
[mm]
L2
[mm]
DD
d
[mm]
DD1
D1
[mm]
HH
h
[mm]
TH
Accessory bolt specifications
ⁿ/ₐ
OBG01-W20-L30
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
20
30
1
1 column
0
0
0
0
4.3
9.5
2.5
M4-20
OBG01-W20-L40
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
20
40
2
1 column
10
20
0
0
4.3
9.5
2.5
M4-20
OBG01-W20-L50
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
20
50
2
1 column
10
30
0
0
4.3
9.5
2.5
M4-20
OBG01-W20-L60
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
20
60
2
1 column
10
40
0
0
4.3
9.5
2.5
M4-20
OBG01-W30-L30
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
30
30
1
1 column
0
0
0
0
5.3
11.1
2.8
M5-20
OBG01-W30-L40
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
30
40
2
1 column
10
20
0
0
5.3
11.1
2.8
M5-20
OBG01-W30-L50
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
30
50
2
1 column
10
30
0
0
5.3
11.1
2.8
M5-20
OBG01-W30-L60
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
30
60
2
1 column
10
40
0
0
5.3
11.1
2.8
M5-20
OBG01-W40-L40
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
40
40
1
1 column
0
0
0
0
5.3
11.1
2.8
M5-20
OBG01-W40-L60
OBG01
Cone type
3
+0.025/-0.025
High-strength brass (SP2)...
40
60
2
1 column
10
40
0
0
5.3
11.1
2.8
M5-20
OBG02-W20-L30
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
30
1
1 column
0
0
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L40
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
40
2
1 column
10
20
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L50
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
50
2
1 column
10
30
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L60
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
60
2
1 column
10
40
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L80
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
80
2
1 column
10
60
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L100
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
100
3
1 column
10
40
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L120
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
120
3
1 column
10
50
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L150
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
150
3
1 column
10
65
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L200
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
200
4
1 column
10
60
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L250
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
250
5
1 column
13
56
0
0
4.3
9.5
2.5
M4-20
OBG02-W20-L300
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
20
300
5
1 column
14
68
0
0
4.3
9.5
2.5
M4-20
OBG02-W30-L30
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
30
30
1
1 column
0
0
0
0
5.3
11.1
2.8
M5-20
OBG02-W30-L40
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
30
40
2
1 column
10
20
0
0
5.3
11.1
2.8
M5-20
OBG02-W30-L50
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
30
50
2
1 column
10
30
0
0
5.3
11.1
2.8
M5-20
OBG02-W30-L60
OBG02
Cone type
5
+0.025/-0.025
High-strength brass (SP2)...
30
60
2
1 column
10
40
0
0
5.3
11.1
2.8
M5-20
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청