J-WJR01 11 - Precision hydraulic buffer, two-stage buffer, no impact head / with impact head
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/j-wjr01_11_asmtab.prj},{NB=J-WJR01-2725},{CODE=J-WJR01},{TYPE=Two-stage buffer No impact head},{MAT1=SS400},{MAT2=SUS304},{MAT3=Polyurethane},{SUR=plate with nickel},{TEM=-10du-80du},{SPE=2725},{M=M27*1.5},{MPOOL=27},{ST=25},{P=1.5},{A=0.0},{B=99.0},{C=0.0},{D=8.0},{E=0.0},{F=86.0},{G=5},{H=32.0},{V=6},{J=25.0},{NME=147},{ETC=72000},{ME=270},{S=0.3-5.0},{W=360},{PPATH=j-wjr01_11/assem/j-wjr01_11_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Body material
ⁿ/ₐ
MAT2
Piston rod material
ⁿ/ₐ
MAT3
Impact head
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
TEM
Operating temperature
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
M
Nominal thread M
[mm]
ST
Itinerary St
[mm]
P
Pitch P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
V
[mm]
J
[mm]
NME
Maximum absorbed energy E (Nm) each time
ⁿ/ₐ
ETC
Hour maximum absorption energy Ec(Nm/hr)
ⁿ/ₐ
ME
Maximum effective weight kg (Me)
ⁿ/ₐ
S
Maximum impact speed (m/s)
ⁿ/ₐ
W
Weight (g)
ⁿ/ₐ
J-WJR01-0806
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
0806
M8*1.0
6
1.0
0.0
40.6
0.0
2.9
0.0
33.6
2
11.0
3
0.0
3
7000
6
0.3-2.5
15
J-WJR01-1007
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
1007
M10*1.0
7
1.0
0.0
47.0
0.0
3.0
0.0
39.0
3
12.7
3
0.0
6
12400
12
0.3-3.5
25
J-WJR01-1210
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
1210
M12*1.0
10
1.0
0.0
52.5
0.0
3.0
0.0
44.0
3
14.0
4
0.0
12
22500
22
0.3-4.0
29
J-WJR01-1412
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
1412
M14*1.5
12
1.5
0.0
67.0
0.0
4.0
0.0
58.0
4
19.0
5
12.1
20
33000
40
0.3-5.0
65
J-WJR01-2015
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
2015
M20*1.5
15
1.5
0.0
73.0
0.0
6.0
0.0
62.0
4
26.0
7
18.0
59
38000
120
0.3-5.0
150
J-WJR01-2525
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
2525
M25*1.5
25
1.5
0.0
92.0
0.0
8.0
0.0
82.0
5
32.0
9
23.0
80
60000
180
0.3-5.0
280
J-WJR01-2725
J-WJR01
Two-stage buffer without ...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
2725
M27*1.5
25
1.5
0.0
99.0
0.0
8.0
0.0
86.0
5
32.0
6
25.0
147
72000
270
0.3-5.0
360
J-WJR11-0806
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
0806
M8*1.0
6
1.0
55.2
40.6
6.6
2.9
8.6
33.6
2
11.0
3
0.0
3
7000
6
0.3-2.5
17
J-WJR11-1007
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
1007
M10*1.0
7
1.0
62.6
47.0
8.6
3.0
8.6
39.0
3
12.7
3
0.0
6
12400
12
0.3-3.5
28
J-WJR11-1210
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
1210
M12*1.0
10
1.0
71.1
52.5
10.3
3.0
8.6
44.0
3
14.0
4
0.0
12
22500
22
0.3-4.0
32
J-WJR11-1412
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
1412
M14*1.5
12
1.5
90.0
67.0
12.0
4.0
11.0
58.0
4
19.0
5
12.1
20
33000
40
0.3-5.0
70
J-WJR11-2015
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
2015
M20*1.5
15
1.5
103.0
73.0
18.0
6.0
15.0
62.0
4
26.0
7
18.0
59
38000
120
0.3-5.0
160
J-WJR11-2525
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
2525
M25*1.5
25
1.5
136.0
92.0
22.0
8.0
19.0
82.0
5
32.0
9
23.0
80
60000
180
0.3-5.0
295
J-WJR11-2725
J-WJR11
Two-stage cushioning belt...
SS400
SUS304
Polyurethane
plate with nickel
-10??-80??
2725
M27*1.5
25
1.5
143.0
99.0
22.0
8.0
19.0
86.0
5
32.0
6
25.0
147
72000
270
0.3-5.0
375
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청