WGN86 - Magnetically coupled rodless cylinders. Direct mount type
Yiheda 3D Electronic Gallery
yhd_fa
D2-Cylinders
Powered by
CAD모델 선택
{yiheda/yhd_fa/d2/wgn86.prj},{NB=WGN86-15-50},{A=10.5},{B=8.0},{C=4.2},{CB=2},{CR=0.5},{D=16.6},{F=8.0},{G=5},{GP=33},{GW=31.5},{H=32},{HA=30},{HB=17.0},{HC=31},{HP=17.0},{HR=30},{HS=8.5},{HT=17.0},{J1=5},{E1=7},{K=14},{L=53},{LD=4.3},{M=5.0},{MM1=4},{N=6.0},{PW=32},{Q=84},{QW=18},{T=19.0},{TC=17.0},{W=25},{WP=16.0},{WS=7},{X=18},{Y=54.5},{Z=94},{P1=5.000},{CODE=WGN86},{TYPE=zhijieanzhuangxing},{DZXS=shuangzuoyong},{KGDG=daikaiguandaogui},{GJ=15},{CXBCL=137},{XCPOOL=50,100,150,200,250,300,350,400,450,500},{HCXS=liangcexiangjiao huanchong},{SYLT=kongqi},{ZGSYYL=0.7},{ZDSYYL=0.16},{BZNYL=0.16},{GZWD=0-60},{HSSYSD=50-500},{GY=buxuyao},{AZFX=shuiping,qingxie,chuizhi},{JE=M5*7},{MM=M4},{P=M5},{XC=50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
DZXS
Action form
ⁿ/ₐ
KGDG
Switch rail
ⁿ/ₐ
GJ
Bore diameter
ⁿ/ₐ
CXBCL
Magnetic retention (N)
ⁿ/ₐ
HCXS
Buffer form
ⁿ/ₐ
SYLT
Using fluid
ⁿ/ₐ
ZGSYYL
Maximum use pressure MPa
ⁿ/ₐ
ZDSYYL
Minimum use pressure MPa
ⁿ/ₐ
BZNYL
Guaranteed pressure resistance MPa
ⁿ/ₐ
GZWD
Working temperature ??C
ⁿ/ₐ
HSSYSD
Piston speed m/s
ⁿ/ₐ
GY
????
ⁿ/ₐ
AZFX
Installation direction
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CB
[mm]
CR
[mm]
D
[mm]
F
[mm]
G
[mm]
GP
[mm]
GW
[mm]
H
[mm]
HA
[mm]
HB
[mm]
HC
[mm]
HP
[mm]
HR
[mm]
HS
[mm]
HT
[mm]
JE
J?¨¢E
ⁿ/ₐ
K
[mm]
L
[mm]
LD
[mm]
M
[mm]
MM
ⁿ/ₐ
N
[mm]
PW
[mm]
Q
[mm]
QW
[mm]
T
[mm]
TC
[mm]
W
[mm]
WP
[mm]
WS
[mm]
X
[mm]
Y
[mm]
Z
[mm]
P
ⁿ/ₐ
WGN86-6-50
WGN86
Direct mounting type
Double action
With switch rail
6
19.6
Rubber cushion on both si...
air
0.7
0.16
1.05
0?60
50?500
No need
Horizontal, inclined, ver...
7.0
0.0
0.0
2
0.5
7.6
5.5
3
20
18.5
19
17
10.5
18
10.5
17
6.0
10.5
M4*6
7
34
3.5
3.5
M3
3.5
19
60
10
14.5
10.5
20
9.5
6
10
35.5
66
M3
WGN86-10-50
WGN86
Direct mounting type
Double action
With switch rail
10
53.9
Rubber cushion on both si...
air
0.7
0.16
0.16
0?60
50?500
No need
Horizontal, inclined, ver...
9.0
6.5
3.2
2
0.5
12.0
6.5
4
27
25.5
26
24
14.0
25
14.0
24
5.0
14.0
M4*6
9
38
3.5
4.0
M3
4.5
26
68
14
17.5
14.0
20
13.0
8
15
39.5
76
M5
WGN86-15-50
WGN86
Direct mounting type
Double action
With switch rail
15
137
Rubber cushion on both si...
air
0.7
0.16
0.16
0?60
50?500
No need
Horizontal, inclined, ver...
10.5
8.0
4.2
2
0.5
16.6
8.0
5
33
31.5
32
30
17.0
31
17.0
30
8.5
17.0
M5*7
14
53
4.3
5.0
M4
6.0
32
84
18
19.0
17.0
25
16.0
7
18
54.5
94
M5
WGN86-20-100
WGN86
Direct mounting type
Double action
With switch rail
20
231
Rubber cushion on both si...
air
0.7
0.16
0.16
0?60
50?500
No need
Horizontal, inclined, ver...
9.0
9.5
5.2
3
1.0
21.6
9.0
6
39
37.5
39
36
21.0
38
24.0
36
7.5
24.0
M6*8
11
62
5.4
5.0
M4
7.0
38
95
17
20.5
20.0
40
19.0
7
22
64.0
107
RC1/8
WGN86-25-100
WGN86
Direct mounting type
Double action
With switch rail
25
363
Rubber cushion on both si...
air
0.7
0.15
0.15
0?60
50?500
No need
Horizontal, inclined, ver...
8.5
9.5
5.2
3
1.0
26.4
8.5
6
44
42.5
44
41
23.5
43
23.5
41
6.5
23.5
M6*8
15
70
5.4
6.0
M5
6.5
43
105
20
21.5
22.5
40
21.5
7
28
72.0
117
RC1/8
WGN86-32-100
WGN86
Direct mounting type
Double action
With switch rail
32
588
Rubber cushion on both si...
air
0.7
0.14
0.14
0?60
50?500
No need
Horizontal, inclined, ver...
10.5
11.0
6.5
3
1.5
33.6
10.5
7
55
53.5
55
52
29.0
54
29.0
51
7.0
29.0
M8*10
13
79
7.0
7.0
M6
8.5
54
116
26
24.0
29.0
50
27.0
7
35
79.0
130
RC1/8
WGN86-40-100
WGN86
Direct mounting type
Double action
With switch rail
40
922
Rubber cushion on both si...
air
0.7
0.12
0.12
0?60
50?500
No need
Horizontal, inclined, ver...
10.0
11.0
6.5
5
2.0
41.6
13.0
7
65
63.5
67
62
36.0
66
36.0
62
8.0
36.0
M8*10
15
90
7.0
8.0
M6
11.0
64
134
34
26.0
33.0
60
32.0
7
40
93.0
148
RC1/4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청