FFC01 11 - Stretch spring strut with slotted half tooth profile
Yiheda 3D Electronic Gallery
yhd_fa
C4-Springs / Gas Springs
Powered by
CAD모델 선택
{yiheda/yhd_fa/c4/ffc01_11.prj},{NB=FFC01-D12-L50},{CODE=FFC01},{TYPE=yizicao},{MAT=S45C},{SUR=Black Coating},{ATTA=luomao(1ge)},{ATTAMAT=SS400},{D=12},{L=50},{LPOOL=50,60,70},{M=12},{MPOOL=M12},{V=30},{F=9},{H=2.5},{T=1.8},{DD=6.0},{C=1.4},{PDF=single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTAMAT
attachment material
ⁿ/ₐ
D
Size annotation diagram
[mm]
M
[mm]
V
[mm]
F
[mm]
H
[mm]
T
[mm]
DD
d
[mm]
C
Chamfer
[mm]
FFC01-D3-L10
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
3
3
5
3
1.0
1.2
1.5
0.2
FFC01-D3-L15
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
3
3
10
3
1.0
1.2
1.5
0.2
FFC01-D4-L15
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
4
4
10
3
1.0
1.2
2.0
0.3
FFC01-D5-L15
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
5
5
8
5
2.0
1.2
2.0
0.4
FFC01-D5-L20
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
5
5
10
5
2.0
1.2
2.0
0.4
FFC01-D6-L20
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
6
6
12
5
2.0
1.2
2.0
0.5
FFC01-D6-L25
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
6
6
16
5
2.0
1.2
2.0
0.5
FFC01-D8-L20
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
8
8
11
6
2.5
1.2
3.0
1.0
FFC01-D8-L25
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
8
8
16
6
2.5
1.2
3.0
1.0
FFC01-D8-L30
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
8
8
20
6
2.5
1.2
3.0
1.0
FFC01-D10-L30
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
10
10
17
7
2.5
1.2
4.0
1.2
FFC01-D10-L40
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
10
10
25
7
2.5
1.2
4.0
1.2
FFC01-D12-L40
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
12
12
20
9
2.5
1.8
6.0
1.4
FFC01-D12-L50
FFC01
Half-toothed with a slot
S45C
Black
1 nut - SS400
SS400
12
12
30
9
2.5
1.8
6.0
1.4
FFC11-D3-L10
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
3
3
5
3
1.0
1.2
1.5
0.2
FFC11-D3-L15
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
3
3
10
3
1.0
1.2
1.5
0.2
FFC11-D4-L15
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
4
4
10
3
1.0
1.2
2.0
0.3
FFC11-D5-L15
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
5
5
8
5
2.0
1.2
2.0
0.4
FFC11-D5-L20
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
5
5
10
5
2.0
1.2
2.0
0.4
FFC11-D6-L20
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
6
6
12
5
2.0
1.2
2.0
0.5
FFC11-D6-L25
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
6
6
16
5
2.0
1.2
2.0
0.5
FFC11-D8-L20
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
8
8
11
6
2.5
1.2
3.0
1.0
FFC11-D8-L25
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
8
8
16
6
2.5
1.2
3.0
1.0
FFC11-D8-L30
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
8
8
20
6
2.5
1.2
3.0
1.0
FFC11-D10-L30
FFC11
Half-toothed with a slot
SUS304
-
1 nut - SS400
SUS304
10
10
17
7
2.5
1.2
4.0
1.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청