TAP01 02B - Cross recessed countersunk head screw ??¨¨ carbon steel / stainless steel
Yiheda 3D Electronic Gallery
yhd_fa
C2-Screws/ Nuts / Washers / Rings
Powered by
CAD모델 선택
{yiheda/yhd_fa/c2/tap01_02.prj},{NB=TAP02-M1.6-L3},{CODE=TAP02},{TYPE=Philips countersunk head screw},{MAT=SUS304},{SUR=-},{M=1.6},{L=3},{P=0.35},{D=3.0},{K=1.00},{LPOOL=3,4,5,6,8,10,12,14,16},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
P
Pitch P
[mm]
D
[mm]
K
[mm]
TAP01-M2.5-L6
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
2.5
0.45
4.7
1.50
TAP01-M3-L4
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
3.0
0.50
5.5
1.65
TAP01-M4-L6
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
4.0
0.70
8.4
2.70
TAP01-M5-L6
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
5.0
0.80
9.3
2.70
TAP01-M6-L8
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
6.0
1.00
11.3
3.30
TAP01-M8-L10
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
8.0
1.25
15.8
4.65
TAP01-M10-L16
TAP01
Cross recessed countersun...
SWCH is quite
Galvanized
10.0
1.50
18.3
5.00
TAP02-M1.6-L3
TAP02
Cross recessed countersun...
SUS304 is quite
-
1.6
0.35
3.0
1.00
TAP02-M2-L3
TAP02
Cross recessed countersun...
SUS304 is quite
-
2.0
0.40
3.8
1.20
TAP02-M2.5-L4
TAP02
Cross recessed countersun...
SUS304 is quite
-
2.5
0.45
4.7
1.50
TAP02-M3-L4
TAP02
Cross recessed countersun...
SUS304 is quite
-
3.0
0.50
5.5
1.65
TAP02-M4-L6
TAP02
Cross recessed countersun...
SUS304 is quite
-
4.0
0.70
8.4
2.70
TAP02-M5-L6
TAP02
Cross recessed countersun...
SUS304 is quite
5.0
0.80
9.3
2.70
TAP02-M6-L8
TAP02
Cross recessed countersun...
SUS304 is quite
6.0
1.00
11.3
3.30
TAP02-M8-L10
TAP02
Cross recessed countersun...
SUS304 is quite
8.0
1.25
15.8
4.65
TAP02-M10-L16
TAP02
Cross recessed countersun...
SUS304 is quite
10.0
1.50
18.3
5.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청