PBE31 76 - Locating bolt ?¡è head R type / hex head R type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pbe31_76.prj},{NB=PBE52-M10-L30},{CODE=PBE52},{TYPE=Head portion R type},{THR=Fine thread},{MAT=S45C},{HRD=43HRC-},{SUR=Electroless nickel plating},{ATTMAT=SS400},{ATTSUR=Bright Chromate},{M=10},{L=30},{MXP=10x1.0},{P=1.00},{H=7.0},{B=17},{DD=7.0},{Z=5.5},{SR2=16},{V1=4.5},{RR=0.5},{B1=0.0},{V2=0.0},{T=0.0},{T1=8.0},{PPATH=pbe31_76/../pbe31_76/assem/pbe31_76_assemtpl.prj},{LPOOL=30,35,40,50,60,70},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTMAT
Attachment (one nut) material
ⁿ/ₐ
ATTSUR
Attachment (one nut) surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
MXP
Mx pitch
ⁿ/ₐ
H
[mm]
B
[mm]
DD
d
[mm]
Z
[mm]
SR2
[mm]
V1
[mm]
RR
r
[mm]
B1
[mm]
V2
[mm]
T
[mm]
T1
[mm]
PBE31-M4-L15
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
4
4x0.7
2.8
7
2.0
3.0
8
2.1
0.2
0.0
0.0
3.2
0.0
PBE31-M5-L15
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
5
5x0.8
3.5
8
3.0
3.0
8
2.4
0.2
0.0
0.0
4.0
0.0
PBE31-M6-L15
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
6
6x1.0
4.0
10
4.5
3.5
10
3.0
0.3
0.0
0.0
5.0
0.0
PBE31-M8-L15
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
8
8x1.25
5.5
13
6.0
5.0
12
3.7
0.4
0.0
0.0
6.5
0.0
PBE31-M10-L30
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
10
10x1.5
7.0
17
7.0
5.5
16
4.5
0.5
0.0
0.0
8.0
0.0
PBE31-M12-L30
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
12
12x1.75
8.0
19
9.0
7.0
20
5.2
0.5
0.0
0.0
10.0
0.0
PBE31-M16-L50
PBE31
Head R type
Coarse thread
S45C
43HRC-
Black
SS400
Gloss galvanized
16
16x2.0
10.0
24
12.0
9.0
25
6.0
0.6
0.0
0.0
13.0
0.0
PBE32-M4-L20
PBE32
Head R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
4
4x0.7
2.8
7
2.0
3.0
8
2.1
0.2
0.0
0.0
3.2
0.0
PBE32-M5-L20
PBE32
Head R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
5
5x0.8
3.5
8
3.0
3.0
8
2.4
0.2
0.0
0.0
4.0
0.0
PBE32-M6-L20
PBE32
Head R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
6
6x1.0
4.0
10
4.5
3.5
10
3.0
0.3
0.0
0.0
5.0
0.0
PBE32-M8-L25
PBE32
Head R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
8
8x1.25
5.5
13
6.0
5.0
12
3.7
0.4
0.0
0.0
6.5
0.0
PBE32-M10-L30
PBE32
Head R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
10
10x1.5
7.0
17
7.0
5.5
16
4.5
0.5
0.0
0.0
8.0
0.0
PBE32-M12-L40
PBE32
Head R type
Coarse thread
S45C
43HRC-
Electroless nickel platin...
SS400
Chrome hydrochloric acid ...
12
12x1.75
8.0
19
9.0
7.0
20
5.2
0.5
0.0
0.0
10.0
0.0
PBE36-M4-L20
PBE36
Head R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
4
4x0.7
2.8
7
2.0
3.0
8
2.1
0.2
0.0
0.0
3.2
0.0
PBE36-M5-L20
PBE36
Head R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
5
5x0.8
3.5
8
3.0
3.0
8
2.4
0.2
0.0
0.0
4.0
0.0
PBE36-M6-L20
PBE36
Head R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
6
6x1.0
4.0
10
4.5
3.5
10
3.0
0.3
0.0
0.0
5.0
0.0
PBE36-M8-L25
PBE36
Head R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
8
8x1.25
5.5
13
6.0
5.0
12
3.7
0.4
0.0
0.0
6.5
0.0
PBE36-M10-L30
PBE36
Head R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
10
10x1.5
7.0
17
7.0
5.5
16
4.5
0.5
0.0
0.0
8.0
0.0
PBE36-M12-L40
PBE36
Head R type
Coarse thread
SUS304
-
-
SUS304 is quite
-
12
12x1.75
8.0
19
9.0
7.0
20
5.2
0.5
0.0
0.0
10.0
0.0
PBE41-M4-L20
PBE41
Head R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
4
4x0.7
2.8
7
2.0
3.0
8
2.1
0.2
0.0
0.0
3.2
0.0
PBE41-M5-L20
PBE41
Head R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
5
5x0.8
3.5
8
3.0
3.0
8
2.4
0.2
0.0
0.0
4.0
0.0
PBE41-M6-L20
PBE41
Head R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
6
6x1.0
4.0
10
4.5
3.5
10
3.0
0.3
0.0
0.0
5.0
0.0
PBE41-M8-L25
PBE41
Head R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
8
8x1.25
5.5
13
6.0
5.0
12
3.7
0.4
0.0
0.0
6.5
0.0
PBE41-M10-L30
PBE41
Head R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
10
10x1.5
7.0
17
7.0
5.5
16
4.5
0.5
0.0
0.0
8.0
0.0
PBE41-M12-L40
PBE41
Head R type
Coarse thread
SUS440C
43HRC-
-
SUS304 is quite
-
12
12x1.75
8.0
19
9.0
7.0
20
5.2
0.5
0.0
0.0
10.0
0.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PAC51_56 - Stop pin, thread type, fixed size
Yiheda 3D Electronic Gallery
20.06.2024
PBE01_26 - Positioning bolt ?¡èThreaded front end R type
Yiheda 3D Electronic Gallery
20.06.2024
PBH01_81 - Stop bolts ?¡è Standard / hexagon socket
Yiheda 3D Electronic Gallery
20.06.2024
WJG01_13 - Economy Type Shock Absorbers
Yiheda 3D Electronic Gallery
20.06.2024
PBP01_17 - Adjusting screw block ?¡è counterbore type / counterbore with th...
Yiheda 3D Electronic Gallery
20.06.2024
PAS11_30 - Positioning part guide parts
Yiheda 3D Electronic Gallery
20.06.2024
TDD01 - With Stopper Bolt ¡¤ With Wrench Groove
Yiheda 3D Electronic Gallery
20.06.2024
PCB01_07 - Fixed block for adjusting bolts ?¡è Standard type
Yiheda 3D Electronic Gallery
20.06.2024
PBP021_22 - Positioning parts Oriented parts
Yiheda 3D Electronic Gallery
20.06.2024
PAD51_56 - Stop pin ?¡è with wrench hole type
Yiheda 3D Electronic Gallery
20.06.2024
SCJ01_57 - Guide Shaft, Both Ends Internal Thread, Standard Type
Yiheda 3D Electronic Gallery
20.06.2024
PAC01_06 - Stop pin ?¡è press-in type
Yiheda 3D Electronic Gallery
20.06.2024
PAS31_36 - Adjusting screw assembly ?¡è hexagon socket with wrench slot
Yiheda 3D Electronic Gallery
20.06.2024
PCC01_30 - Fixing block for adjusting bolts, side mounting type
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청