PAJ01 16 - Pilot pin ?¡è Internal thread mounting ?¡è Ball head type / ball head cone type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/paj01_16.prj},{NB=PAJ06-D25-L30},{CODE=PAJ06},{TYOE=Female thread mounting type},{MOU=Ball Joints Type},{MAT=SUS304},{SUR=-},{D=25},{L=30},{LPOOL=[30:120/1]},{M=6},{R=3.0},{E=0.0},{EPOOL=0},{A=0},{APOOL=0},{DD=5.0},{N=0},{X=42.36},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYOE
Types of
ⁿ/ₐ
MOU
Installation department
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
M
ⁿ/ₐ
R
[mm]
DD
d
[mm]
PAJ01-D6-L19
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
6
3
1.0
2.0
PAJ01-D8-L19
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
8
4
1.5
3.5
PAJ01-D10-L19
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
10
4
2.0
3.5
PAJ01-D12-L20
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
12
5
2.0
3.5
PAJ01-D15-L25
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
15
6
2.0
3.5
PAJ01-D20-L27
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
20
6
3.0
5.0
PAJ01-D25-L30
PAJ01
Internal thread mounting ...
Ball head round
S45C
Electroless nickel platin...
25
6
3.0
5.0
PAJ06-D6-L19
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
6
3
1.0
2.0
PAJ06-D8-L19
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
8
4
1.5
3.5
PAJ06-D10-L19
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
10
4
2.0
3.5
PAJ06-D12-L20
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
12
5
2.0
3.5
PAJ06-D15-L25
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
15
6
2.0
3.5
PAJ06-D20-L27
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
20
6
3.0
5.0
PAJ06-D25-L30
PAJ06
Internal thread mounting ...
Ball head round
SUS304
-
25
6
3.0
5.0
PAJ11-D6-L19
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
6
3
1.0
2.0
PAJ11-D8-L24
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
8
4
1.5
3.5
PAJ11-D10-L26
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
10
4
2.0
3.5
PAJ11-D12-L32
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
12
5
2.0
3.5
PAJ11-D15-L40
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
15
6
2.0
3.5
PAJ11-D20-L47
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
20
6
3.0
5.0
PAJ11-D25-L57
PAJ11
Internal thread mounting ...
Ball cone
S45C
Electroless nickel platin...
25
6
3.0
5.0
PAJ16-D6-L19
PAJ16
Internal thread mounting ...
Ball cone
SUS304
-
6
3
1.0
2.0
PAJ16-D8-L24
PAJ16
Internal thread mounting ...
Ball cone
SUS304
-
8
4
1.5
3.5
PAJ16-D10-L26
PAJ16
Internal thread mounting ...
Ball cone
SUS304
-
10
4
2.0
3.5
PAJ16-D12-L32
PAJ16
Internal thread mounting ...
Ball cone
SUS304
-
12
5
2.0
3.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청