YPL01 56 - Resin small head positioning pin ??¨¨ cone head type / flat head type / spherical type ??¨¨ P.L.B size specification
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ypl01_56.prj},{NB=YPL26-D10-P3-L10-B3},{CODE=YPL26},{TYPE=B-C},{MAT=MC Nylon(Blue)},{USE=-40-120C},{D=10},{DTOL=+0.018/+0.007},{P=3},{PPOOL=[3.00:10.00/0.01]},{PTOL=0/-0.05},{L=10},{LTOL=+0.3/0},{LPOOL=[10:22/1]},{B=3},{BPOOL=[3.0:20.0/0.1]},{BTOL=+0.3/0},{E=3.0},{V=1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
USE
Ambient temperature
[°C]
D
[mm]
DTOL
D tolerance
[mm]
E
[mm]
V
[mm]
YPL01-D2-P1-L2-B2
YPL01
P.L.B size specification ...
POM (black)
-45-95C
2
+0.008/+0.002
0.5
0
YPL01-D3-P1-L3-B2
YPL01
P.L.B size specification ...
POM (black)
-45-95C
3
+0.008/+0.002
0.5
1
YPL01-D4-P2-L4-B2
YPL01
P.L.B size specification ...
POM (black)
-45-95C
4
+0.012/+0.004
1.0
1
YPL01-D5-P2-L5-B2
YPL01
P.L.B size specification ...
POM (black)
-45-95C
5
+0.012/+0.004
2.0
1
YPL01-D6-P2-L6-B2
YPL01
P.L.B size specification ...
POM (black)
-45-95C
6
+0.012/+0.004
2.0
1
YPL01-D8-P3-L8-B2
YPL01
P.L.B size specification ...
POM (black)
-45-95C
8
+0.018/+0.007
3.0
1
YPL01-D10-P3-L10-B3
YPL01
P.L.B size specification ...
POM (black)
-45-95C
10
+0.018/+0.007
3.0
1
YPL06-D2-P1-L2-B2
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
2
+0.008/+0.002
0.5
0
YPL06-D3-P1-L3-B2
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
3
+0.008/+0.002
0.5
1
YPL06-D4-P2-L4-B2
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
4
+0.012/+0.004
1.0
1
YPL06-D5-P2-L5-B2
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
5
+0.012/+0.004
2.0
1
YPL06-D6-P2-L6-B2
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
6
+0.012/+0.004
2.0
1
YPL06-D8-P3-L8-B2
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
8
+0.018/+0.007
3.0
1
YPL06-D10-P3-L10-B3
YPL06
P.L.B size specification ...
MC nylon (blue)
-40-120C
10
+0.018/+0.007
3.0
1
YPL11-D2-P1-L2-B2
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
2
+0.008/+0.002
0.5
0
YPL11-D3-P1-L3-B2
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
3
+0.008/+0.002
0.5
1
YPL11-D4-P2-L4-B2
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
4
+0.012/+0.004
1.0
1
YPL11-D5-P2-L5-B2
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
5
+0.012/+0.004
2.0
1
YPL11-D6-P2-L6-B2
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
6
+0.012/+0.004
2.0
1
YPL11-D8-P3-L8-B2
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
8
+0.018/+0.007
3.0
1
YPL11-D10-P3-L10-B3
YPL11
P.L.B size specification ...
Guided MC nylon CDR2 (bla...
-40-120C
10
+0.018/+0.007
3.0
1
YPL16-D2-P1-L2-B2
YPL16
P.L.B size specification ...
PEEK (natural ivory white...
-50-200C
2
+0.008/+0.002
0.5
0
YPL16-D3-P1-L3-B2
YPL16
P.L.B size specification ...
PEEK (natural ivory white...
-50-200C
3
+0.008/+0.002
0.5
1
YPL16-D4-P2-L4-B2
YPL16
P.L.B size specification ...
PEEK (natural ivory white...
-50-200C
4
+0.012/+0.004
1.0
1
YPL16-D5-P2-L5-B2
YPL16
P.L.B size specification ...
PEEK (natural ivory white...
-50-200C
5
+0.012/+0.004
2.0
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
YPF01_12 - Locating Pin - Resin Bolt Type - P, B Size Specified Type
Yiheda 3D Electronic Gallery
20.06.2024
YPM01_11 - Locating Pin - Resin Small Head Type · P, L Size Specified Type
Yiheda 3D Electronic Gallery
20.06.2024
PAD31_36 - Stop pin, spherical type, size specification
Yiheda 3D Electronic Gallery
20.06.2024
PAF21_31 - Adjusting Screw
Yiheda 3D Electronic Gallery
20.06.2024
E-PAX01 - Economical Type Adjusting Bolt Standard Type
Yiheda 3D Electronic Gallery
20.06.2024
YPV01_66 - Locating Pins For Circuit Boards ¡¤ Big Head Spherical / Small H...
Yiheda 3D Electronic Gallery
20.06.2024
PAD51_56 - Stop pin ?¡è with wrench hole type
Yiheda 3D Electronic Gallery
20.06.2024
E-PAW51 - Positioning parts Oriented parts
Yiheda 3D Electronic Gallery
20.06.2024
E-PZA31 - Economical Adjusting Bolt Hexagon Socket Pattern
Yiheda 3D Electronic Gallery
20.06.2024
PAC71_76 - Stop pin, thread type, size specification
Yiheda 3D Electronic Gallery
20.06.2024
PAC51_56 - Stop pin, thread type, fixed size
Yiheda 3D Electronic Gallery
20.06.2024
PAC01_06 - Stop pin ?¡è press-in type
Yiheda 3D Electronic Gallery
20.06.2024
PAD01_06 - Stop pin, spherical type, fixed size
Yiheda 3D Electronic Gallery
20.06.2024
PAF01_13 - Adjusting Screw
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청