YMP81 91 - Height adjustment pin ??¨¨ counterbore type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ymp81_91.prj},{NB=YMP83-4-L7-D12},{CODE=YMP83},{TYPE=A},{MAT=SKS3},{HRD=Quenching hardness58-61HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{SP=4},{L=7},{LPOOL=[7.00:22.00/0.01]},{LTOL=+0.01/0},{D=12},{DPOOL=[12:20/1]},{DTOL=+0.1/-0.1},{DD1=4.5},{DD2=8.0},{S=5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
S
[mm]
YMP81-3-L6-D10
YMP81
Counterbore type
SKS3
Quenching hardness 58-61H...
-
3
3.5
6.5
4
YMP81-4-L7-D12
YMP81
Counterbore type
SKS3
Quenching hardness 58-61H...
-
4
4.5
8.0
5
YMP81-5-L8-D15
YMP81
Counterbore type
SKS3
Quenching hardness 58-61H...
-
5
5.5
9.5
6
YMP81-6-L9-D15
YMP81
Counterbore type
SKS3
Quenching hardness 58-61H...
-
6
6.5
11.0
7
YMP81-8-L11-D18
YMP81
Counterbore type
SKS3
Quenching hardness 58-61H...
-
8
9.0
14.0
9
YMP82-3-L6-D10
YMP82
Counterbore type
SKS3
Quenching hardness 58-61H...
Black
3
3.5
6.5
4
YMP82-4-L7-D12
YMP82
Counterbore type
SKS3
Quenching hardness 58-61H...
Black
4
4.5
8.0
5
YMP82-5-L8-D15
YMP82
Counterbore type
SKS3
Quenching hardness 58-61H...
Black
5
5.5
9.5
6
YMP82-6-L9-D15
YMP82
Counterbore type
SKS3
Quenching hardness 58-61H...
Black
6
6.5
11.0
7
YMP82-8-L11-D18
YMP82
Counterbore type
SKS3
Quenching hardness 58-61H...
Black
8
9.0
14.0
9
YMP83-3-L6-D10
YMP83
Counterbore type
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
3
3.5
6.5
4
YMP83-4-L7-D12
YMP83
Counterbore type
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
4
4.5
8.0
5
YMP83-5-L8-D15
YMP83
Counterbore type
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
5
5.5
9.5
6
YMP83-6-L9-D15
YMP83
Counterbore type
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
6
6.5
11.0
7
YMP83-8-L11-D18
YMP83
Counterbore type
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
8
9.0
14.0
9
YMP86-3-L6-D10
YMP86
Counterbore type
SUS304
-
-
3
3.5
6.5
4
YMP86-4-L7-D12
YMP86
Counterbore type
SUS304
-
-
4
4.5
8.0
5
YMP86-5-L8-D15
YMP86
Counterbore type
SUS304
-
-
5
5.5
9.5
6
YMP86-6-L9-D15
YMP86
Counterbore type
SUS304
-
-
6
6.5
11.0
7
YMP86-8-L11-D18
YMP86
Counterbore type
SUS304
-
-
8
9.0
14.0
9
YMP91-3-L6-D10
YMP91
Counterbore type
SUS440C
48-53HRC
-
3
3.5
6.5
4
YMP91-4-L7-D12
YMP91
Counterbore type
SUS440C
48-53HRC
-
4
4.5
8.0
5
YMP91-5-L8-D15
YMP91
Counterbore type
SUS440C
48-53HRC
-
5
5.5
9.5
6
YMP91-6-L9-D15
YMP91
Counterbore type
SUS440C
48-53HRC
-
6
6.5
11.0
7
YMP91-8-L11-D18
YMP91
Counterbore type
SUS440C
48-53HRC
-
8
9.0
14.0
9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청