YKJ01 31 - Taper angle R-type locating pin for clamps - Shoulder nut fixing type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykj01_31.prj},{NB=YKJ11-D20-P16-B5-L15-T2},{D=20},{V=22},{S=23},{R=4.0},{M=20},{GG=3.0},{CODE=YKJ11},{TYPE=A-B},{SHA=A},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{DTOL=-0.007/-0.020},{PPOOL=[16.0:20.0/0.1]},{PTOL=0/-0.02},{BPOOL=[5.0:35.0/0.1]},{LPOOL=[15:22/1]},{TPOOL=[2.0:10.0/0.1]},{STOL=0/-0.2},{HCTCPOOL='N/A','N/A','HC','HC','TC','TC'},{HCTCPOOL1='N/A','N/A','TC','TC'},{TCPOOL1=($TCPOOL.:23/1)},{ZZTCPOOL='N/A','N/A'},{ZZKCPOOL='N/A','N/A'},{ZZRBPOOL='N/A','N/A','RB','RB'},{RBPOOL2=[0.5:$RBPOOL1./0.5]},{P=16},{B=5},{L=15},{T=2},{HCTC=N/A},{TC=21},{ZZKC=N/A},{ZZRB=N/A},{RB=1.0},{ZZAG=N/A},{AG=60},{ZZMD=N/A}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
V
[mm]
S
[mm]
R
[mm]
M
[mm]
W
[mm]
YKJ01-D3-P3-B2-L5-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
3
-0.002/-0.008
5
6
1.0
3
1
YKJ01-D4-P3-B2-L5-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
4
-0.004/-0.012
6
7
1.0
4
1
YKJ01-D5-P3-B2-L5-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
5
-0.004/-0.012
6
8
1.0
5
1
YKJ01-D6-P3-B2-L5-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
9
1.0
6
1
YKJ01-D8-P3-B2-L5-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
10
11
1.5
8
1
YKJ01-D10-P5-B3-L8-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
12
13
2.0
10
1
YKJ01-D12-P7-B3-L10-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
15
3.0
12
2
YKJ01-D16-P13-B5-L12-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
18
19
4.0
16
2
YKJ01-D20-P16-B5-L15-T2
YKJ01
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
-0.007/-0.020
22
23
4.0
20
2
YKJ11-D3-P3-B2-L5-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
3
-0.002/-0.008
5
6
1.0
3
1
YKJ11-D4-P3-B2-L5-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
4
-0.004/-0.012
6
7
1.0
4
1
YKJ11-D5-P3-B2-L5-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
5
-0.004/-0.012
6
8
1.0
5
1
YKJ11-D6-P3-B2-L5-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
6
9
1.0
6
1
YKJ11-D8-P3-B2-L5-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
10
11
1.5
8
1
YKJ11-D10-P5-B3-L8-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
12
13
2.0
10
1
YKJ11-D12-P7-B3-L10-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
15
15
3.0
12
2
YKJ11-D16-P13-B5-L12-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
18
19
4.0
16
2
YKJ11-D20-P16-B5-L15-T2
YKJ11
Shoulder type and nut typ...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
22
23
4.0
20
2
YKJ21-D3-P3-B2-L5-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
3
-0.002/-0.008
5
6
1.0
3
1
YKJ21-D4-P3-B2-L5-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
4
-0.004/-0.012
6
7
1.0
4
1
YKJ21-D5-P3-B2-L5-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
5
-0.004/-0.012
6
8
1.0
5
1
YKJ21-D6-P3-B2-L5-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
9
1.0
6
1
YKJ21-D8-P3-B2-L5-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
10
11
1.5
8
1
YKJ21-D10-P5-B3-L8-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
12
13
2.0
10
1
YKJ21-D12-P7-B3-L10-T2
YKJ21
Shoulder type and nut typ...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
15
3.0
12
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청