YKD01 13 - Shoulder type* stop screw fixing* locating pin
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykd01_13.prj},{NB=YKD03-D16-P10-B5-L10-V6},{CODE=YKD03},{TYPE=A-B},{SHA=A},{MAT1=GCr15},{MAT=SUJ2},{HRD=cuihou},{SUR=wudianjie},{D=16},{DTOL=-0.006/-0.017},{P=10},{PPOOL=[10.0:17.0/0.1]},{PTOL=0/-0.01},{B=5},{BPOOL=[5.0:30.0/1]},{L=10},{LPOOL=[10:25/1]},{V=6},{VPOOL=6,8,10},{DD=13},{S=19},{R=2.0},{HCTC=N/A},{HCTCPOOL1='N/A','N/A','TC','TC'},{TC=0},{TCPOOL1=($TCPOOL.:19/1)},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A'},{LINK=Webxxx},{EE1=4.471}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT1
Material (national standard)
[mm]
MAT
Material (equivalent)
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
PTOL
P tolerance
[mm]
DD
d
[mm]
S
[mm]
R
[mm]
W
[mm]
M
Stop screw
ⁿ/ₐ
EE1
e1
[mm]
YKD01-D6-P3-B5-L1-V6
YKD01
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
6
-0.004/-0.012
0/-0.01
4
9
1.0
1
M5
4.471
YKD01-D8-P3-B5-L1-V6
YKD01
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
8
-0.005/-0.014
0/-0.01
5
11
1.0
1
M5
4.471
YKD01-D10-P4-B5-L1-V6
YKD01
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
10
-0.005/-0.014
0/-0.01
7
13
1.0
1
M5
4.471
YKD01-D12-P6-B5-L1-V6
YKD01
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
12
-0.006/-0.017
0/-0.01
9
15
1.0
2
M5
4.471
YKD01-D16-P10-B5-L1-V6
YKD01
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
16
-0.006/-0.017
0/-0.01
13
19
2.0
3
M5
4.471
YKD02-D6-P3-B5-L5-V6
YKD02
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
6
-0.004/-0.012
0/-0.01
4
9
1.0
1
M5
4.471
YKD02-D8-P3-B5-L5-V6
YKD02
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
8
-0.005/-0.014
0/-0.01
5
11
1.0
1
M5
4.471
YKD02-D10-P4-B5-L5-V6
YKD02
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
10
-0.005/-0.014
0/-0.01
7
13
1.0
1
M5
4.471
YKD02-D12-P6-B5-L10-V6
YKD02
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
12
-0.006/-0.017
0/-0.01
9
15
1.0
2
M5
4.471
YKD02-D16-P10-B5-L10-V6
YKD02
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
16
-0.006/-0.017
0/-0.01
13
19
2.0
3
M5
4.471
YKD03-D6-P3-B5-L5-V6
YKD03
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
6
-0.004/-0.012
0/-0.01
4
9
1.0
1
M5
4.471
YKD03-D8-P3-B5-L5-V6
YKD03
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
8
-0.005/-0.014
0/-0.01
5
11
1.0
1
M5
4.471
YKD03-D10-P4-B5-L5-V6
YKD03
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
10
-0.005/-0.014
0/-0.01
7
13
1.0
1
M5
4.471
YKD03-D12-P6-B5-L10-V6
YKD03
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
12
-0.006/-0.017
0/-0.01
9
15
1.0
2
M5
4.471
YKD03-D16-P10-B5-L10-V6
YKD03
Shoulder type* set screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
16
-0.006/-0.017
0/-0.01
13
19
2.0
3
M5
4.471
YKD11-D6-P3-B5-L5-V6
YKD11
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
6
-0.004/-0.012
0/-0.01
4
9
1.0
1
M5
4.471
YKD11-D8-P3-B5-L5-V6
YKD11
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
8
-0.005/-0.014
0/-0.01
5
11
1.0
1
M5
4.471
YKD11-D10-P4-B5-L5-V6
YKD11
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
10
-0.005/-0.014
0/-0.01
7
13
1.0
1
M5
4.471
YKD11-D12-P6-B5-L10-V6
YKD11
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
12
-0.006/-0.017
0/-0.01
9
15
1.0
2
M5
4.471
YKD11-D16-P10-B5-L10-V6
YKD11
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
16
-0.006/-0.017
0/-0.01
13
19
2.0
3
M5
4.471
YKD12-D6-P3-B5-L5-V6
YKD12
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
Black
6
-0.004/-0.012
0/-0.01
4
9
1.0
1
M5
4.471
YKD12-D8-P3-B5-L5-V6
YKD12
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
Black
8
-0.005/-0.014
0/-0.01
5
11
1.0
1
M5
4.471
YKD12-D10-P4-B5-L5-V6
YKD12
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
Black
10
-0.005/-0.014
0/-0.01
7
13
1.0
1
M5
4.471
YKD12-D12-P6-B5-L10-V6
YKD12
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
Black
12
-0.006/-0.017
0/-0.01
9
15
1.0
2
M5
4.471
YKD12-D16-P10-B5-L10-V6
YKD12
Shoulder type* set screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
Black
16
-0.006/-0.017
0/-0.01
13
19
2.0
3
M5
4.471
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청