피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
YJL01 22-YJL11 32 - Locating Pins for Precision Fixtures??¨¨Front Shape Selection??¨¨Shoulderless Nuts
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjl01_22-yjl11_32.prj},{NB=YJL22-D20-P22-B2-L12},{DPOOL=20},{A=30},{V1=22},{R=8.0},{W=9.0},{GG=3.0},{AA=0.8},{DD=0.1},{CODE=YJL22},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{D=20},{DTOL=-0.007/-0.020},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{LPOOL=[12,15,18,20]},{ZZHCPOOL='N/A','N/A','HC','HC'},{ZZKCPOOL='N/A','N/A','KC','KC'},{ZZMCPOOL='N/A','N/A','MC','MC'},{ZZFCPOOL='N/A','N/A','FC','FC'},{FCPOOL3=[20:$FCPOOL2./1]},{HKMCPOOL='N/A','N/A'},{MCPOOL1=[3,4,5]},{MCPOOL2=[3,4,5,6]},{MCPOOL3=[3,4,5,6,8]},{MCPOOL4=[4,5,6,8,10]},{MCPOOL5=[6,8,10,12]},{P=22},{B=2},{L=12},{ZZHC=N/A},{ZZKC=N/A},{ZZMC=N/A},{MC=0},{ZZFC=N/A},{FC=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FR
Front end shape
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
PTOL
P tolerance
[mm]
A
[°]
V1
[mm]
R
[mm]
W
[mm]
YJL01-D6-P8-B2-L5
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
6
-0.004/-0.012
0/-0.01
30
6
3.0
3.0
YJL01-D8-P10-B2-L5
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
8
-0.005/-0.014
0/-0.01
30
10
4.0
3.5
YJL01-D10T-P12-B2-L5
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
10T
-0.005/-0.014
0/-0.01
30
15
5.0
5.0
YJL01-D10-P12-B2-L5
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
10
-0.005/-0.014
0/-0.01
30
12
4.0
4.0
YJL01-D12-P14-B2-L8
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
12
-0.006/-0.017
0/-0.01
30
15
6.0
6.0
YJL01-D16-P18-B2-L10
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
16
-0.006/-0.017
0/-0.01
30
18
8.0
8.0
YJL01-D20-P22-B2-L12
YJL01
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
20
-0.007/-0.020
0/-0.01
90
22
8.0
9.0
YJL02-D6-P8-B2-L5
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
6
-0.004/-0.012
0/-0.01
30
6
3.0
3.0
YJL02-D8-P10-B2-L5
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
8
-0.005/-0.014
0/-0.01
30
10
4.0
3.5
YJL02-D10T-P12-B2-L5
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
10T
-0.005/-0.014
0/-0.01
30
15
5.0
5.0
YJL02-D10-P12-B2-L5
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
10
-0.005/-0.014
0/-0.01
30
12
4.0
4.0
YJL02-D12-P14-B2-L8
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
12
-0.006/-0.017
0/-0.01
30
15
6.0
6.0
YJL02-D16-P18-B2-L10
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
16
-0.006/-0.017
0/-0.01
30
18
8.0
8.0
YJL02-D20-P22-B2-L12
YJL02
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
20
-0.007/-0.020
0/-0.01
30
22
8.0
9.0
YJL21-D6-P8-B2-L5
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
6
-0.004/-0.012
0/-0.01
30
6
3.0
3.0
YJL21-D8-P10-B2-L5
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
8
-0.005/-0.014
0/-0.01
30
10
4.0
3.5
YJL21-D10T-P12-B2-L10
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
10T
-0.005/-0.014
0/-0.01
30
15
5.0
5.0
YJL21-D10-P12-B2-L8
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
10
-0.005/-0.014
0/-0.01
30
12
4.0
4.0
YJL21-D12-P14-B2-L8
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
12
-0.006/-0.017
0/-0.01
30
15
6.0
6.0
YJL21-D16-P18-B2-L12
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
16
-0.006/-0.017
0/-0.01
30
18
8.0
8.0
YJL21-D20-P22-B2-L12
YJL21
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
N/A
20
-0.007/-0.020
0/-0.01
30
22
8.0
9.0
YJL22-D6-P8-B2-L5
YJL22
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
6
-0.004/-0.012
0/-0.01
30
6
3.0
3.0
YJL22-D8-P10-B2-L5
YJL22
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
8
-0.005/-0.014
0/-0.01
30
10
4.0
3.5
YJL22-D10T-P12-B2-L10
YJL22
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
10T
-0.005/-0.014
0/-0.01
30
15
5.0
5.0
YJL22-D10-P12-B2-L8
YJL22
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
N/A
10
-0.005/-0.014
0/-0.01
30
12
4.0
4.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청