YDU01 18 - Large head / small head taper angle locating pin ??¨¨ shoulder thread type ??¨¨ P size designation
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ydu01_18.prj},{NB=YDU08-D20-P16},{CODE=YDU08},{TYPE=A-B},{MAT=SUS440C},{HRD=Quenching hardness53-58HRC},{SUR=-},{D=20},{DTOL=-0.007/-0.020},{P=16},{PTOL=0/-0.01},{L=10},{B=15},{S=23},{STOL=+0.3/-0.3},{W=5.5},{M=M20},{MPOOL=20},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A'},{HC=0},{HCPOOL=(20:$S./0.5)},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{ZZEC=N/A},{ZZECPOOL='N/A','N/A','EC','EC'},{EC=0.000},{ECPOOL=[5:$ECPOOL5./1]},{ECPOOL2=[5:$ECPOOL1./1]},{ECPOOL4=[0]},{AA=0.8},{DD=0.1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
[mm]
BTOL
B tolerance
[mm]
E
[mm]
S
[mm]
STOL
S tolerance
[mm]
W
[mm]
M
ⁿ/ₐ
YDU01-D3-P2
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
3
-0.002/-0.008
2
5
+0.3/0
1
6
+0.3/-0.3
1.0
M3
YDU01-D4-P2
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
4
-0.004/-0.012
2
5
+0.3/0
1
6
+0.3/-0.3
1.2
M4
YDU01-D5-P3
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
5
-0.004/-0.012
3
6
+0.3/0
2
8
+0.3/-0.3
1.5
M5
YDU01-D6-P4
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
6
-0.004/-0.012
3
8
+0.3/0
2
8
+0.3/-0.3
1.8
M6
YDU01-D8-P5
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
8
-0.005/-0.014
5
8
+0.3/0
3
11
+0.3/-0.3
2.2
M8
YDU01-D10-P7
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
10
-0.005/-0.014
5
8
+0.3/0
3
13
+0.3/-0.3
3.0
M10
YDU01-D12-P7
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
12
-0.006/-0.017
8
10
+0.3/0
3
15
+0.3/-0.3
3.2
M12
YDU01-D16-P13
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
16
-0.006/-0.017
8
10
+0.3/0
4
19
+0.3/-0.3
4.0
M16
YDU01-D20-P16
YDU01
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
-
20
-0.007/-0.020
10
15
+0.3/0
5
23
+0.3/-0.3
5.5
M20
YDU02-D3-P2
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
3
-0.002/-0.008
2
5
+0.3/0
1
6
+0.3/-0.3
1.0
M3
YDU02-D4-P2
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
4
-0.004/-0.012
2
5
+0.3/0
1
6
+0.3/-0.3
1.2
M4
YDU02-D5-P3
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
5
-0.004/-0.012
3
6
+0.3/0
2
8
+0.3/-0.3
1.5
M5
YDU02-D6-P4
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
6
-0.004/-0.012
3
8
+0.3/0
2
8
+0.3/-0.3
1.8
M6
YDU02-D8-P5
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
8
-0.005/-0.014
5
8
+0.3/0
3
11
+0.3/-0.3
2.2
M8
YDU02-D10-P7
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
10
-0.005/-0.014
5
8
+0.3/0
3
13
+0.3/-0.3
3.0
M10
YDU02-D12-P7
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
12
-0.006/-0.017
8
10
+0.3/0
3
15
+0.3/-0.3
3.2
M12
YDU02-D16-P13
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
16
-0.006/-0.017
8
10
+0.3/0
4
19
+0.3/-0.3
4.0
M16
YDU02-D20-P16
YDU02
Shoulder thread type ??¨¨...
SKS3
Quenching hardness58-61HR...
Hard chrome plating, plat...
20
-0.007/-0.020
10
15
+0.3/0
5
23
+0.3/-0.3
5.5
M20
YDU05-D3-P2
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
3
-0.002/-0.008
2
5
+0.3/0
1
6
+0.3/-0.3
1.0
M3
YDU05-D4-P2
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
4
-0.004/-0.012
2
5
+0.3/0
1
6
+0.3/-0.3
1.2
M4
YDU05-D5-P3
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
5
-0.004/-0.012
3
6
+0.3/0
2
8
+0.3/-0.3
1.5
M5
YDU05-D6-P4
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
6
-0.004/-0.012
3
8
+0.3/0
2
8
+0.3/-0.3
1.8
M6
YDU05-D8-P5
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
8
-0.005/-0.014
5
8
+0.3/0
3
11
+0.3/-0.3
2.2
M8
YDU05-D10-P7
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
10
-0.005/-0.014
5
8
+0.3/0
3
13
+0.3/-0.3
3.0
M10
YDU05-D12-P7
YDU05
Shoulder thread type ??¨¨...
SUS304
-
-
12
-0.006/-0.017
8
10
+0.3/0
3
15
+0.3/-0.3
3.2
M12
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청