YDF01 11 - Locating pin?¡èbolt type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ydf01_11.prj},{NB=YDF03-8-P18-B14-G16},{IDNR=},{CODE=YDF03},{TYPE=A-B},{MAT=S45C},{HRD=Quenching hardness43-48HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{SP=8},{P=18},{PPOOL=[18.00:28.00/0.01]},{PTOL=0/-0.01},{B=14},{BPOOL=[14:52/1]},{BTOL=+0.5/0},{G=16},{GPOOL=[16:$P./1)},{H=9},{DD1=9.0},{DD2=14.0},{APP=M8},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
[mm]
PTOL
P tolerance
[mm]
BTOL
B tolerance
[mm]
H
[mm]
V
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
APP
Applicable bolt
ⁿ/ₐ
YDF01-3-P11-B10-G9
YDF01
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
-
3
0/-0.01
+0.5/0
4
1.732
3.5
6.5
M3
YDF01-4-P12-B10-G10
YDF01
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
-
4
0/-0.01
+0.5/0
5
1.732
4.5
8.0
M4
YDF01-5-P14-B10-G12
YDF01
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
-
5
0/-0.01
+0.3/0
6
1.732
5.5
9.5
M5
YDF01-6-P15-B12-G13
YDF01
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
-
6
0/-0.01
+0.5/0
7
1.732
6.5
11.0
M6
YDF01-8-P18-B14-G16
YDF01
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
-
8
0/-0.01
+0.5/0
9
1.732
9.0
14.0
M8
YDF02-3-P11-B10-G9
YDF02
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
Black
3
0/-0.01
+0.5/0
4
1.732
3.5
6.5
M3
YDF02-4-P12-B10-G10
YDF02
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
Black
4
0/-0.01
+0.5/0
5
1.732
4.5
8.0
M4
YDF02-5-P14-B10-G12
YDF02
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
Black
5
0/-0.01
+0.5/0
6
1.732
5.5
9.5
M5
YDF02-6-P15-B12-G13
YDF02
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
Black
6
0/-0.01
+0.5/0
7
1.732
6.5
11.0
M6
YDF02-8-P18-B14-G16
YDF02
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43-48H...
Black
8
0/-0.01
+0.5/0
9
1.732
9.0
14.0
M8
YDF03-3-P11-B10-G9
YDF03
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
3
0/-0.01
+0.5/0
4
1.732
3.5
6.5
M3
YDF03-4-P12-B10-G10
YDF03
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
4
0/-0.01
+0.5/0
5
1.732
4.5
8.0
M4
YDF03-5-P14-B10-G12
YDF03
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
5
0/-0.01
+0.5/0
6
1.732
5.5
9.5
M5
YDF03-6-P15-B12-G13
YDF03
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
6
0/-0.01
+0.5/0
7
1.732
6.5
11.0
M6
YDF03-8-P18-B14-G16
YDF03
Bolted type ?¡è H size fi...
S45C
Quenching hardness 43 ~ 4...
Hard Chromium Plating,Pla...
8
0/-0.01
+0.5/0
9
1.732
9.0
14.0
M8
YDF06-3-P11-B10-G9
YDF06
Bolted type ?¡è H size fi...
SUS304
-
-
3
0/-0.01
+0.5/0
4
1.732
3.5
6.5
M3
YDF06-4-P12-B10-G10
YDF06
Bolted type ?¡è H size fi...
SUS304
-
-
4
0/-0.01
+0.5/0
5
1.732
4.5
8.0
M4
YDF06-5-P14-B10-G12
YDF06
Bolted type ?¡è H size fi...
SUS304
-
-
5
0/-0.01
+0.5/0
6
1.732
5.5
9.5
M5
YDF06-6-P15-B12-G13
YDF06
Bolted type ?¡è H size fi...
SUS304
-
-
6
0/-0.01
+0.5/0
7
1.732
6.5
11.0
M6
YDF06-8-P18-B14-G16
YDF06
Bolted type ?¡è H size fi...
SUS304
-
-
8
0/-0.01
+0.5/0
9
1.732
9.0
14.0
M8
YDF07-3-P11-B10-G9
YDF07
Bolted type ?¡è H size fi...
SUS304
-
Hard chrome plating
3
0/-0.01
+0.5/0
4
1.732
3.5
6.5
M3
YDF07-4-P12-B10-G10
YDF07
Bolted type ?¡è H size fi...
SUS304
-
Hard chrome plating
4
0/-0.01
+0.5/0
5
1.732
4.5
8.0
M4
YDF07-5-P14-B10-G12
YDF07
Bolted type ?¡è H size fi...
SUS304
-
Hard chrome plating
5
0/-0.01
+0.5/0
6
1.732
5.5
9.5
M5
YDF07-6-P15-B12-G13
YDF07
Bolted type ?¡è H size fi...
SUS304
-
Hard chrome plating
6
0/-0.01
+0.5/0
7
1.732
6.5
11.0
M6
YDF07-8-P18-B14-G16
YDF07
Bolted type ?¡è H size fi...
SUS304
-
Hard chrome plating
8
0/-0.01
+0.5/0
9
1.732
9.0
14.0
M8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
YHD01_25 - Pin ¡¤ Straight Spherical Type ¡¤ Standard Type
Yiheda 3D Electronic Gallery
20.06.2024
YEP41_42 - Bushings For Locating Pins ¡¤ Slotted Hole ¡¤ Opposite Flange Ty...
Yiheda 3D Electronic Gallery
20.06.2024
YCY41_71 - Big Head Taper Angle Locating Pin ¡¤ Internal Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
YCJ21_38 - Big Head Taper Angle Locating Pin ¡¤ Tolerance Selection ¡¤ Inte...
Yiheda 3D Electronic Gallery
20.06.2024
YHE01_21 - Straight Tapered Locating Pin ¡¤ Standard Type
Yiheda 3D Electronic Gallery
20.06.2024
YHD41_65 - Straight Spherical Locating Pin ¡¤ Internal Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
YDP01_20 - Large Head/Small Head Taper Angle Locating Pin ¡¤ Standard With ...
Yiheda 3D Electronic Gallery
20.06.2024
YER01_32 - Bushings For Locating Pins ¡¤ Flange Type, P Dimension Fixed
Yiheda 3D Electronic Gallery
20.06.2024
YDJ41_51 - Locating Pin ¡¤ Internal Thread Type
Yiheda 3D Electronic Gallery
20.06.2024
YFF41_71 - Big Head Spherical Positioning Pin ¡¤ Internal Thread Type ¡¤ P ...
Yiheda 3D Electronic Gallery
20.06.2024
EBG01_73 - H3M type tooth pitch of high torque circular arc tooth synchrono...
Yiheda 3D Electronic Gallery
20.06.2024
YLJ01_71 - Bushings For Fixtures ¡¤ Shoulderless Standard Type/Shoulderless...
Yiheda 3D Electronic Gallery
20.06.2024
YEL01_31 - Bushings For Locating Pins ¡¤ Anti-Dropping ¡¤ Shoulder Type
Yiheda 3D Electronic Gallery
20.06.2024
YBU41_58 - Big Head Taper Angle Locating Pin ¡¤ Internal Thread Type ¡¤ P S...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청