YCU01 20 - Small head taper locating pin ??¨¨ Multi-edge type ??¨¨ P size selection
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ycu01_20.prj},{NB=YCU11-D8-P3},{CODE=YCU11},{TYPE=A},{TOLGR=Dp6},{MAT=SKS3},{HRD=Quenching hardness58-61HRC},{SUR=-},{D=8},{DTOL=+0.024/+0.015},{P=3},{PTOL=0/-0.01},{PPOOL=[3,4,5,6,8]},{PPOOL10=[3,4,5]},{L=15},{LTOL=+0.5/0},{B1=6},{BTOL=+0.5/0},{C=1.5},{V=2.0},{ETOL=+0.5/0},{ZZEC=N/A},{EC=0},{DVTOL=-0.01/-0.03},{W=1.8},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{ZZECPOOL='N/A','N/A','EC','EC'},{AAPOOL1=0.4},{AAPOOL2=0.8},{DDPOOL1=0.05},{DDPOOL2=0.1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
Polygonal
[mm]
B1
[mm]
C
[mm]
E
[mm]
V
[mm]
YCU01-D4-P2
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
4
+0.012/+0.004
5
3.0
3
1.0
1.0
1.0
YCU01-D5-P2
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
5
+0.012/+0.004
10
5.0
5
1.0
2.0
1.0
YCU01-D6-P2
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
6
+0.012/+0.004
10
5.0
5
1.0
2.0
1.0
YCU01-D8-P3
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
8
+0.015/+0.006
15
6.0
6
1.5
3.0
2.0
YCU01-D10-P3
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
10
+0.015/+0.006
15
8.0
8
2.0
3.0
2.0
YCU01-D12-P4
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
12
+0.018/+0.007
15
8.0
8
2.0
3.0
2.0
YCU01-D13-P6
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
13
+0.018/+0.007
22
8.0
8
2.0
4.0
2.0
YCU01-D16-P8
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
16
+0.018/+0.007
22
10.0
10
3.0
4.0
2.0
YCU01-D20-P12
YCU01
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness 58-61H...
-
20
+0.021/+0.008
30
10.0
10
3.0
4.0
2.0
YCU02-D4-P2
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
4
+0.012/+0.004
5
3.0
3
1.0
1.0
1.0
YCU02-D5-P2
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
5
+0.012/+0.004
10
5.0
5
1.0
2.0
1.0
YCU02-D6-P2
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
6
+0.012/+0.004
10
5.0
5
1.0
2.0
1.0
YCU02-D8-P3
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
8
+0.015/+0.006
15
6.0
6
1.5
3.0
2.0
YCU02-D10-P3
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
10
+0.015/+0.006
15
8.0
8
2.0
3.0
2.0
YCU02-D12-P4
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
12
+0.018/+0.007
15
8.0
8
2.0
3.0
2.0
YCU02-D13-P6
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
13
+0.018/+0.007
22
8.0
8
2.0
4.0
2.0
YCU02-D16-P8
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
16
+0.018/+0.007
22
10.0
10
3.0
4.0
2.0
YCU02-D20-P12
YCU02
Polygonal type ??¨¨ P siz...
Dm6
SKS3
Quenching hardness of 58 ...
Hard chrome plating, plat...
20
+0.021/+0.008
30
10.0
10
3.0
4.0
2.0
YCU03-D4-P2
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
4
+0.012/+0.004
5
3.0
3
1.0
1.0
1.0
YCU03-D5-P2
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
5
+0.012/+0.004
10
5.0
5
1.0
2.0
1.0
YCU03-D6-P2
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
6
+0.012/+0.004
10
5.0
5
1.0
2.0
1.0
YCU03-D8-P3
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
8
+0.015/+0.006
15
6.0
6
1.5
3.0
2.0
YCU03-D10-P3
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
10
+0.015/+0.006
15
8.0
8
2.0
3.0
2.0
YCU03-D12-P4
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
12
+0.018/+0.007
15
8.0
8
2.0
3.0
2.0
YCU03-D13-P6
YCU03
Polygonal type ??¨¨ P siz...
Dm6
SKS3
-
-
13
+0.018/+0.007
22
8.0
8
2.0
4.0
2.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청