YCJ41 56 - Large head taper locating pin ??¨¨Tolerance selection ??¨¨ Male thread type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ycj41_56.prj},{NB=YCJ46-m6-s-D20-P20.5-L0-B5-E0.5-A15},{D=20},{MPOOL=20},{P1=3},{W=9.000},{DD=19.0},{MM=1.35},{MAPOOL=6},{V1=9},{CODE=YCJ46},{MAT=SUS304},{TYPE=A-B},{HRD=The hardness of coating 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 5~8µm.},{DTOLPOOL='m6','p6','g6','h7'},{PPOOL1='s','m6','p6','g6','h7'},{EPOOL=[0.5:$EPOOL1./0.1]},{EPOOL01=[0.5:$E1POOL1./0.1]},{M=M20},{PDF=Single click to PDF},{G6POOL1=-0.002/-0.008},{G6POOL3=-0.004/-0.012},{G6POOL4=-0.005/-0.014},{G6POOL5=-0.006/-0.017},{G6POOL6=-0.007/-0.020},{H7POOL1=0/-0.010},{H7POOL2=0/-0.012},{H7POOL3=0/-0.015},{DTOL=m6},{PTOL=s},{P=20.5},{L=0},{B=5},{E=0.5},{A=15},{ZZRC=N/A},{ZZMA=N/A},{ZZTA=N/A},{ZZHC=N/A},{HC=0},{ZZMD=N/A}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
M
ⁿ/ₐ
W
[mm]
YCJ41-0-s-D3-P3.5-L0-B2-E...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
3
M3
1.500
YCJ41-m6-s-D4-P4.5-L0-B2-...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
4
M4
1.800
YCJ41-m6-s-D5-P5.5-L0-B2-...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
5
M5
2.200
YCJ41-m6-s-D6-P6.5-L0-B2-...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
6
M6
3.000
YCJ41-m6-s-D8-P8.5-L0-B2-...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
8
M8
3.500
YCJ41-m6-s-D10-P10.5-L0-B...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
10
M10
4.000
YCJ41-m6-s-D12-P12.5-L0-B...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
12
M12
5.000
YCJ41-m6-s-D16-P16.5-L0-B...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
16
M16
7.000
YCJ41-m6-s-D20-P20.5-L0-B...
YCJ41
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53-58H...
-
20
M20
9.000
YCJ42-m6-s-D3-P3.5-L0-B2-...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
3
M3
1.500
YCJ42-m6-s-D4-P4.5-L0-B2-...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
4
M4
1.800
YCJ42-m6-s-D5-P5.5-L0-B2-...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
5
M5
2.200
YCJ42-m6-s-D6-P6.5-L0-B2-...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
6
M6
3.000
YCJ42-m6-s-D8-P8.5-L0-B2-...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
8
M8
3.500
YCJ42-m6-s-D10-P10.5-L0-B...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
10
M10
4.000
YCJ42-m6-s-D12-P12.5-L0-B...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
12
M12
5.000
YCJ42-m6-s-D16-P16.5-L0-B...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
16
M16
7.000
YCJ42-m6-s-D20-P20.5-L0-B...
YCJ42
SKS3
Tolerance selection ??¨¨ ...
Quenching hardness 53 ~ 5...
Hard Chromium Plating,Pla...
20
M20
9.000
YCJ43-m6-s-D3-P3.5-L0-B2-...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
3
M3
1.500
YCJ43-m6-s-D4-P4.5-L0-B2-...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
4
M4
1.800
YCJ43-m6-s-D5-P5.5-L0-B2-...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
5
M5
2.200
YCJ43-m6-s-D6-P6.5-L0-B2-...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
6
M6
3.000
YCJ43-m6-s-D8-P8.5-L0-B2-...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
8
M8
3.500
YCJ43-m6-s-D10-P10.5-L0-B...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
10
M10
4.000
YCJ43-m6-s-D12-P12.5-L0-B...
YCJ43
SKS3
Tolerance selection ??¨¨ ...
-
-
12
M12
5.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청