YCF21 38 - Large head taper locating pin ??¨¨ bolt fixing standard type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ycf21_38.prj},{NB=YCF28-D20-P23-L8-B8 YCF282023889YCF28-D20-P23-L8-B8},{IDNR=},{CODE=YCF28},{TYPE=A-B},{MAT=SUS440C},{HRD=Quenching hardness48-53HRC},{SUR=-},{D=20},{DTOL=-0.007/-0.020},{P=23},{PTOL=0/-0.01},{PPOOL=[23.00:30.00/0.01]},{L=8},{LTOL=-0.1/-0.5},{LPOOL=[8:42/1]},{B=8},{BTOL=+0.3/0},{BPOOL=[8.0:20.0/0.1]},{C=3},{E=5},{W=9.0},{DD=9.0},{DD1=14.0},{H=10.0},{APP=M8},{DD2=19.0},{MM2=1.35},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
[mm]
PTOL
P tolerance
[mm]
LTOL
L tolerance
[mm]
BTOL
B tolerance
[mm]
C
[mm]
E
[mm]
W
[mm]
DD
d
[mm]
DD1
d1
[mm]
H
[mm]
APP
Applicable bolt
ⁿ/ₐ
YCF21-D10-P14-L5-B4
YCF21
Bolt-fixed standard type ...
SKS3
Quenching hardness 58-61H...
-
10
-0.005/-0.014
0/-0.01
-0.1/-0.5
+0.3/0
2
4
4.0
4.5
8.0
5.0
M4
YCF21-D12-P15-L6-B7
YCF21
Bolt-fixed standard type ...
SKS3
Quenching hardness 58-61H...
-
12
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.0
5.5
9.5
6.5
M5
YCF21-D13-P17-L6-B8
YCF21
Bolt-fixed standard type ...
SKS3
Quenching hardness 58-61H...
-
13
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.5
6.6
11.0
7.5
M6
YCF21-D16-P20-L7-B8
YCF21
Bolt-fixed standard type ...
SKS3
Quenching hardness 58-61H...
-
16
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
3
5
7.0
9.0
14.0
10.0
M8
YCF21-D20-P23-L8-B8
YCF21
Bolt-fixed standard type ...
SKS3
Quenching hardness 58-61H...
-
20
-0.007/-0.020
0/-0.01
-0.1/-0.5
+0.3/0
3
5
9.0
9.0
14.0
10.0
M8
YCF22-D10-P14-L5-B4
YCF22
Bolt-fixed standard type ...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
0/-0.01
-0.1/-0.5
+0.3/0
2
4
4.0
4.5
8.0
5.0
M4
YCF22-D12-P15-L6-B7
YCF22
Bolt-fixed standard type ...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.0
5.5
9.5
6.5
M5
YCF22-D13-P17-L6-B8
YCF22
Bolt-fixed standard type ...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
13
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.5
6.6
11.0
7.5
M6
YCF22-D16-P20-L7-B8
YCF22
Bolt-fixed standard type ...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
3
5
7.0
9.0
14.0
10.0
M8
YCF22-D20-P23-L8-B8
YCF22
Bolt-fixed standard type ...
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
0/-0.01
-0.1/-0.5
+0.3/0
3
5
9.0
9.0
14.0
10.0
M8
YCF23-D10-P14-L5-B4
YCF23
Bolt-fixed standard type ...
SKS3
-
-
10
-0.005/-0.014
0/-0.01
-0.1/-0.5
+0.3/0
2
4
4.0
4.5
8.0
5.0
M4
YCF23-D12-P15-L6-B7
YCF23
Bolt-fixed standard type ...
SKS3
-
-
12
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.0
5.5
9.5
6.5
M5
YCF23-D13-P17-L6-B8
YCF23
Bolt-fixed standard type ...
SKS3
-
-
13
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.5
6.6
11.0
7.5
M6
YCF23-D16-P20-L7-B8
YCF23
Bolt-fixed standard type ...
SKS3
-
-
16
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
3
5
7.0
9.0
14.0
10.0
M8
YCF23-D20-P23-L8-B8
YCF23
Bolt-fixed standard type ...
SKS3
-
-
20
-0.007/-0.020
0/-0.01
-0.1/-0.5
+0.3/0
3
5
9.0
9.0
14.0
10.0
M8
YCF25-D10-P14-L5-B4
YCF25
Bolt-fixed standard type ...
SUS304
-
Hard Chromium Plating,Pla...
10
-0.005/-0.014
0/-0.01
-0.1/-0.5
+0.3/0
2
4
4.0
4.5
8.0
5.0
M4
YCF25-D12-P15-L6-B7
YCF25
Bolt-fixed standard type ...
SUS304
-
Hard Chromium Plating,Pla...
12
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.0
5.5
9.5
6.5
M5
YCF25-D13-P17-L6-B8
YCF25
Bolt-fixed standard type ...
SUS304
-
Hard Chromium Plating,Pla...
13
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.5
6.6
11.0
7.5
M6
YCF25-D16-P20-L7-B8
YCF25
Bolt-fixed standard type ...
SUS304
-
Hard Chromium Plating,Pla...
16
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
3
5
7.0
9.0
14.0
10.0
M8
YCF25-D20-P23-L8-B8
YCF25
Bolt-fixed standard type ...
SUS304
-
Hard Chromium Plating,Pla...
20
-0.007/-0.020
0/-0.01
-0.1/-0.5
+0.3/0
3
5
9.0
9.0
14.0
10.0
M8
YCF26-D10-P14-L5-B4
YCF26
Bolt-fixed standard type ...
SUS304
Coating hardness 850HV~
-
10
-0.005/-0.014
0/-0.01
-0.1/-0.5
+0.3/0
2
4
4.0
4.5
8.0
5.0
M4
YCF26-D12-P15-L6-B7
YCF26
Bolt-fixed standard type ...
SUS304
Coating hardness 850HV~
-
12
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.0
5.5
9.5
6.5
M5
YCF26-D13-P17-L6-B8
YCF26
Bolt-fixed standard type ...
SUS304
Coating hardness 850HV~
-
13
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
2
4
5.5
6.6
11.0
7.5
M6
YCF26-D16-P20-L7-B8
YCF26
Bolt-fixed standard type ...
SUS304
Coating hardness 850HV~
-
16
-0.006/-0.017
0/-0.01
-0.1/-0.5
+0.3/0
3
5
7.0
9.0
14.0
10.0
M8
YCF26-D20-P23-L8-B8
YCF26
Bolt-fixed standard type ...
SUS304
Coating hardness 850HV~
-
20
-0.007/-0.020
0/-0.01
-0.1/-0.5
+0.3/0
3
5
9.0
9.0
14.0
10.0
M8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청