YBF01 35 - Large head conical positioning pin ??¨¨ standard type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybf01_35.prj},{NB=YBF21-D6-P8},{CODE=YBF21},{TYPE=A},{TOLGR=Dp6},{MAT=SKS3},{HRD=Quenching hardness58-61HRC},{SUR=-},{D=6},{DTOL=+0.020/+0.012},{P=8},{PTOL=0/-0.01},{PPOOL=[8,10,12]},{PPOOL10=[10,12]},{L=10},{LTOL=+0.5/0},{B=8},{BTOL=+0.5/0},{C=1.0},{E=5},{ETOL=+0.5/0},{V=1},{DVTOL=-0.01/-0.03},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{DD=5.0},{MM=0.70},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
Polygonal
[mm]
C
[mm]
E
[mm]
V
[mm]
YBF01-D2-P3
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
2
+0.008/+0.002
4
3
0.5
3
0
YBF01-D3-P4
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
3
+0.008/+0.002
5
5
0.5
3
1
YBF01-D4-P5
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
4
+0.012/+0.004
5
6
1.0
4
1
YBF01-D5-P6
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
5
+0.012/+0.004
10
6
1.0
4
1
YBF01-D6-P8
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
6
+0.012/+0.004
10
8
1.0
5
1
YBF01-D8-P10
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
8
+0.015/+0.006
15
8
1.5
5
1
YBF01-D10-P12
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
10
+0.015/+0.006
15
10
2.0
5
1
YBF01-D12-P13
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
12
+0.018/+0.007
15
10
2.0
6
1
YBF01-D13-P15
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
13
+0.018/+0.007
22
10
2.0
6
2
YBF01-D16-P20
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
16
+0.018/+0.007
22
10
3.0
7
2
YBF01-D20-P25
YBF01
Standard type
Dm6
SKS3
Quenching hardness 58-61H...
-
20
+0.021/+0.008
30
15
3.0
7
2
YBF02-D2-P3
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
2
+0.008/+0.002
4
3
0.5
3
0
YBF02-D3-P4
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
3
+0.008/+0.002
5
5
0.5
3
1
YBF02-D4-P5
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
4
+0.012/+0.004
5
6
1.0
4
1
YBF02-D5-P6
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
5
+0.012/+0.004
10
6
1.0
4
1
YBF02-D6-P8
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6
+0.012/+0.004
10
8
1.0
5
1
YBF02-D8-P10
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8
+0.015/+0.006
15
8
1.5
5
1
YBF02-D10-P12
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
10
+0.015/+0.006
15
10
2.0
5
1
YBF02-D12-P13
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
12
+0.018/+0.007
15
10
2.0
6
1
YBF02-D13-P15
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
13
+0.018/+0.007
22
10
2.0
6
2
YBF02-D16-P20
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
16
+0.018/+0.007
22
10
3.0
7
2
YBF02-D20-P25
YBF02
Standard type
Dm6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
20
+0.021/+0.008
30
15
3.0
7
2
YBF06-D2-P3
YBF06
Standard type
Dm6
SUS304
-
Polishing
2
+0.008/+0.002
4
3
0.5
3
0
YBF06-D3-P4
YBF06
Standard type
Dm6
SUS304
-
Polishing
3
+0.008/+0.002
5
5
0.5
3
1
YBF06-D4-P5
YBF06
Standard type
Dm6
SUS304
-
Polishing
4
+0.012/+0.004
5
6
1.0
4
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청