MDE01 09 - Cantilever pin ?¡è External thread mounting ?¡è With retaining ring groove step type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mde01_09.prj},{NB=MDE06-12-Y7-F10},{CODE=MDE06},{TYPE=A-B},{MAT=SUS304},{SUR=-},{SP=12},{D=12},{DTHE=-0.006/-0.017},{Y=7},{YPOOL=[7:65/1]},{F=10},{FTHE=+0.1/0},{FPOOL=[10:160/1]},{V=15},{H=17},{W=14},{WTHE=0/-0.3},{M=M12},{MPOOL=12},{DD=11.5},{DDTHE=0/-0.110},{MM=1.15},{GG=1.5},{RR=0.2},{FF=10.0},{ZZYC=0},{ZZWC=0},{ZZME=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
D
D g6
[mm]
DTHE
D tolerance
ⁿ/ₐ
V
[mm]
H
[mm]
W
[mm]
M
ⁿ/ₐ
DD
d
[mm]
MM
m
[mm]
NN
n
[mm]
MDE01-3-Y7-F3
MDE01
With retaining ring groov...
S45C
Black
3
3
-0.002/-0.011
5
7
5
M3
2.0
0.50
2
MDE01-3A-Y7-F3
MDE01
With retaining ring groov...
S45C
Black
3A
3
-0.002/-0.011
9
11
9
M3
2.0
0.50
2
MDE01-4-Y7-F3
MDE01
With retaining ring groov...
S45C
Black
4
4
-0.004/-0.015
6
8
6
M4
3.0
0.70
2
MDE01-4A-Y7-F3
MDE01
With retaining ring groov...
S45C
Black
4A
4
-0.004/-0.015
10
12
10
M4
3.0
0.70
2
MDE01-5-Y7-F3
MDE01
With retaining ring groov...
S45C
Black
5
5
-0.004/-0.015
7
9
7
M5
4.0
0.70
2
MDE01-5A-Y7-F3
MDE01
With retaining ring groov...
S45C
Black
5A
5
-0.004/-0.015
11
13
11
M5
4.0
0.70
2
MDE01-6-Y7-F5
MDE01
With retaining ring groov...
S45C
Black
6
6
-0.004/-0.015
8
10
8
M6
5.0
0.70
2
MDE01-6A-Y7-F5
MDE01
With retaining ring groov...
S45C
Black
6A
6
-0.004/-0.015
12
14
12
M6
5.0
0.70
2
MDE01-8-Y7-F5
MDE01
With retaining ring groov...
S45C
Black
8
8
-0.005/-0.017
10
12
10
M8
7.0
0.90
3
MDE01-8A-Y7-F5
MDE01
With retaining ring groov...
S45C
Black
8A
8
-0.005/-0.017
14
16
14
M8
7.0
0.90
3
MDE01-10-Y7-F5
MDE01
With retaining ring groov...
S45C
Black
10
10
-0.005/-0.017
13
15
13
M10
9.6
1.15
3
MDE01-10A-Y7-F5
MDE01
With retaining ring groov...
S45C
Black
10A
10
-0.005/-0.017
18
20
17
M10
9.6
1.15
3
MDE01-12-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
12
12
-0.006/-0.020
15
17
14
M12
11.5
1.15
4
MDE01-13-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
13
13
-0.006/-0.020
16
18
15
M12
12.4
1.15
4
MDE01-15-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
15
15
-0.006/-0.020
18
20
17
M12
14.3
1.15
4
MDE01-16-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
16
16
-0.006/-0.020
19
21
18
M12
15.2
1.15
4
MDE01-17-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
17
17
-0.006/-0.020
20
22
19
M12
16.2
1.15
4
MDE01-18-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
18
18
-0.006/-0.020
21
23
20
M12
17.0
1.35
4
MDE01-20-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
20
20
-0.007/-0.023
24
26
24
M20
19.0
1.35
4
MDE01-20A-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
20A
20
-0.007/-0.023
24
26
24
M16
19.0
1.35
4
MDE01-22-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
22
22
-0.007/-0.023
26
28
24
M20
21.0
1.35
5
MDE01-22A-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
22A
22
-0.007/-0.023
26
28
24
M16
21.0
1.35
5
MDE01-25-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
25
25
-0.007/-0.023
29
31
27
M20
23.9
1.35
5
MDE01-25A-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
25A
25
-0.007/-0.023
29
31
27
M16
23.9
1.35
5
MDE01-30-Y7-F10
MDE01
With retaining ring groov...
S45C
Black
30
30
-0.007/-0.023
34
36
32
M20
28.6
1.65
5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청