GAY01 16 - Flange type guide shaft support ??¨¨ Separate type ??¨¨ Mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gay01_16_asmtab.prj},{NB=GAY06-D30},{CODE=GAY06},{TYPOOL=Separate Type},{TYPOOL1=Install Kong Tong hole},{TYPE=Round Flange},{MAT=SUS304},{SUR=-},{D=30},{DTOL=+0.021/0},{L=42},{D1=54.8},{H=79},{T=12},{B=29},{P=67},{W=57},{S=50},{F=45},{DD=6.6},{X=20.0},{Y=10.0},{DD1=6.6},{DD2=12.0},{MPOOL=6},{M=M6},{D2=12.0},{K=6},{S1=5},{L1=25},{STRENGTH=A2-70},{LINK=webxxx},{PPATH=gay/assem/gay_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
B
[mm]
P
[mm]
W
[mm]
S
[mm]
F
[mm]
DD
[mm]
X
[mm]
Y
[mm]
DD1
[mm]
DD2
[mm]
M
ⁿ/ₐ
GAY01-D8
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
8
+0.015/0
19
24.8
39
6
12
32
27
25
20
3.5
7.5
3.5
4.5
7.5
M4
GAY01-D10
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
10
+0.015/0
21
29.8
49
6
14
40
32
33
23
4.5
10.0
3.0
5.5
9.0
M5
GAY01-D12
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
12
+0.018/0
23
31.8
52
7
14
42
34
35
25
4.5
11.0
4.0
5.5
9.0
M5
GAY01-D16
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
16
+0.018/0
32
34.8
56
7
24
46
37
37
27
5.5
12.0
5.0
5.5
9.0
M5
GAY01-D20
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
20
+0.021/0
34
39.8
64
9
24
52
42
43
30
6.6
14.0
6.0
5.5
9.0
M5
GAY01-D25
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
25
+0.021/0
40
44.8
69
9
29
57
47
46
34
6.6
17.0
6.0
5.5
9.0
M5
GAY01-D30
GAY01
Separate type
Mounting hole through hol...
Round flange
S45C
Black
30
+0.021/0
42
54.8
79
12
29
67
57
50
45
6.6
20.0
10.0
6.6
12.0
M6
GAY02-D8
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
8
+0.015/0
19
24.8
39
6
12
32
27
25
20
3.5
7.5
3.5
4.5
7.5
M4
GAY02-D10
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
10
+0.015/0
21
29.8
49
6
14
40
32
33
23
4.5
10.0
3.0
5.5
9.0
M5
GAY02-D12
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
12
+0.018/0
23
31.8
52
7
14
42
34
35
25
4.5
11.0
4.0
5.5
9.0
M5
GAY02-D16
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
16
+0.018/0
32
34.8
56
7
24
46
37
37
27
5.5
12.0
5.0
5.5
9.0
M5
GAY02-D20
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
20
+0.021/0
34
39.8
64
9
24
52
42
43
30
6.6
14.0
6.0
5.5
9.0
M5
GAY02-D25
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
25
+0.021/0
40
44.8
69
9
29
57
47
46
34
6.6
17.0
6.0
5.5
9.0
M5
GAY02-D30
GAY02
Separate type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
30
+0.021/0
42
54.8
79
12
29
67
57
50
45
6.6
20.0
10.0
6.6
12.0
M6
GAY06-D8
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
8
+0.015/0
19
24.8
39
6
12
32
27
25
20
3.5
7.5
3.5
4.5
7.5
M4
GAY06-D10
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
10
+0.015/0
21
29.8
49
6
14
40
32
33
23
4.5
10.0
3.0
5.5
9.0
M5
GAY06-D12
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
12
+0.018/0
23
31.8
52
7
14
42
34
35
25
4.5
11.0
4.0
5.5
9.0
M5
GAY06-D16
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
16
+0.018/0
32
34.8
56
7
24
46
37
37
27
5.5
12.0
5.0
5.5
9.0
M5
GAY06-D20
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
20
+0.021/0
34
39.8
64
9
24
52
42
43
30
6.6
14.0
6.0
5.5
9.0
M5
GAY06-D25
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
25
+0.021/0
40
44.8
69
9
29
57
47
46
34
6.6
17.0
6.0
5.5
9.0
M5
GAY06-D30
GAY06
Separate type
Mounting hole through hol...
Round flange
SUS304
-
30
+0.021/0
42
54.8
79
12
29
67
57
50
45
6.6
20.0
10.0
6.6
12.0
M6
GAY11-D8
GAY11
Separate type
Mounting hole through hol...
Method blue
S45C
Black
8
+0.015/0
19
24.8
39
6
12
32
27
25
20
3.5
7.5
3.5
4.5
7.5
M4
GAY11-D10
GAY11
Separate type
Mounting hole through hol...
Method blue
S45C
Black
10
+0.015/0
21
29.8
49
6
14
40
32
33
23
4.5
10.0
3.0
5.5
9.0
M5
GAY11-D12
GAY11
Separate type
Mounting hole through hol...
Method blue
S45C
Black
12
+0.018/0
23
31.8
52
7
14
42
34
35
25
4.5
11.0
4.0
5.5
9.0
M5
GAY11-D16
GAY11
Separate type
Mounting hole through hol...
Method blue
S45C
Black
16
+0.018/0
32
34.8
56
7
24
46
37
37
27
5.5
12.0
5.0
5.5
9.0
M5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청