GAP01 16 - Flange type guide shaft support ??¨¨ with positioning hole type ??¨¨ mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gap01_16.prj},{NB=GAP06-D15},{CODE=GAP06},{TYPOOL=Dowel Hole Type},{TYPOOL1=Install Kong Tong hole},{TYPE=Round Flange},{MAT=SUS304},{SUR=-},{D=15},{TOL=+0.018/0},{L=30},{D1=19.8},{H=40},{T=6},{V=19},{M=M4},{MPOOL=4},{PCD=30},{Q=4},{W=0},{P=0},{F=0},{DD1=4.5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
DH7
[mm]
TOL
D tolerance
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
V
[mm]
M
ⁿ/ₐ
PCD
[mm]
Q
[mm]
W
[mm]
P
[mm]
F
[mm]
DD1
d1
[mm]
GAP01-D12
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
12
+0.018/0
24
15.8
36
6
16
M4
26
4
0
0
0
4.5
GAP01-D13
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
13
+0.018/0
24
17.8
38
6
16
M4
28
4
0
0
0
4.5
GAP01-D15
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
15
+0.018/0
30
19.8
40
6
19
M4
30
4
0
0
0
4.5
GAP01-D16
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
16
+0.018/0
32
21.8
42
6
20
M4
32
5
26
0
0
5.5
GAP01-D18
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
18
+0.018/0
32
27.8
50
8
21
M5
39
5
32
0
0
5.5
GAP01-D20
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
20
+0.021/0
32
27.8
50
8
21
M5
39
6
32
0
0
6.6
GAP01-D25
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
25
+0.021/0
38
32.8
55
8
24
M5
44
6
37
0
0
6.6
GAP01-D30
GAP01
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Black
30
+0.021/0
38
37.8
66
10
25
M6
52
6
42
0
0
6.6
GAP02-D12
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
12
+0.018/0
24
15.8
36
6
16
M4
26
4
0
0
0
4.5
GAP02-D13
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
13
+0.018/0
24
17.8
38
6
16
M4
28
4
0
0
0
4.5
GAP02-D15
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
15
+0.018/0
30
19.8
40
6
19
M4
30
4
0
0
0
4.5
GAP02-D16
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
16
+0.018/0
32
21.8
42
6
20
M4
32
5
26
0
0
5.5
GAP02-D18
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
18
+0.018/0
32
27.8
50
8
21
M5
39
5
32
0
0
5.5
GAP02-D20
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
20
+0.021/0
32
27.8
50
8
21
M5
39
6
32
0
0
6.6
GAP02-D25
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
25
+0.021/0
38
32.8
55
8
24
M5
44
6
37
0
0
6.6
GAP02-D30
GAP02
Positioning hole type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
30
+0.021/0
38
37.8
66
10
25
M6
52
6
42
0
0
6.6
GAP06-D12
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
12
+0.018/0
24
15.8
36
6
16
M4
26
4
0
0
0
4.5
GAP06-D13
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
13
+0.018/0
24
17.8
38
6
16
M4
28
4
0
0
0
4.5
GAP06-D15
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
15
+0.018/0
30
19.8
40
6
19
M4
30
4
0
0
0
4.5
GAP06-D16
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
16
+0.018/0
32
21.8
42
6
20
M4
32
5
26
0
0
5.5
GAP06-D18
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
18
+0.018/0
32
27.8
50
8
21
M5
39
5
32
0
0
5.5
GAP06-D20
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
20
+0.021/0
32
27.8
50
8
21
M5
39
6
32
0
0
6.6
GAP06-D25
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
25
+0.021/0
38
32.8
55
8
24
M5
44
6
37
0
0
6.6
GAP06-D30
GAP06
Positioning hole type
Mounting hole through hol...
Round flange
SUS304
-
30
+0.021/0
38
37.8
66
10
25
M6
52
6
42
0
0
6.6
GAP11-D16
GAP11
Positioning hole type
Mounting hole through hol...
Edge flange
S45C
Black
16
+0.018/0
32
21.8
42
6
20
M4
32
5
26
28
16
5.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청