RDG01 51 - Pillar retaining clip ?¡è Reducing orthogonal standard / direction type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdg01_51.prj},{NB=RDG41-D15},{CODE=RDG41},{TYPE=standard type},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{ATTA1=M5X16/M5X20 2ge},{D=15},{DTOL=+0.018/0},{D1=10},{D1TOL=+0.015/0},{A=51},{B=22},{C=18},{E=18},{F=18},{G=15},{H=12},{K=9},{N1=11},{N2=9},{M=5},{MPOOL=M5},{T=5.5},{S=2},{LL1=16},{LL2=20},{LV1=15},{LV2=20},{LP=0.80},{LD=8.5},{LK=5},{LS=4},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
D1
[mm]
D1TOL
D1 tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
N1
[mm]
N2
[mm]
MPOOL
M
ⁿ/ₐ
T
[mm]
S
[mm]
RDG01-D8
RDG01
Standard type
SS400
Black
TAC01
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
37
12
9
13
12
12
8
7
0
0
M4
4.5
2
RDG01-D10
RDG01
Standard type
SS400
Black
TAC01
One each for M5X10/M5X12
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
RDG01-D12
RDG01
Standard type
SS400
Black
TAC01
M5X16 2ge
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
RDG01-D15
RDG01
Standard type
SS400
Black
TAC01
M5X16/M5X20 2ge
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
RDG01-D20
RDG01
Standard type
SS400
Black
TAC01
M6X20/M6X25 each two
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
RDG01-D25
RDG01
Standard type
SS400
Black
TAC01
M6X25/M6X30 each two
25
+0.021/0
15
+0.018/0
73
32
25
25
28
20
18
13
16
14
M6
6.6
2
RDG01-D30
RDG01
Standard type
SS400
Black
TAC01
M8X30/M8X35 each two
30
+0.021/0
20
+0.021/0
85
40
30
29
32
24
21
16
20
15
M8
9.0
2
RDG01-D35
RDG01
Standard type
SS400
Black
TAC01
M8X35/M8X40 each two
35
+0.025/0
25
+0.021/0
98
45
35
32
39
27
24
19
24
20
M8
9.0
2
RDG01-D40
RDG01
Standard type
SS400
Black
TAC01
M8X40/M8X45 each two
40
+0.025/0
30
+0.021/0
106
50
40
34
43
29
26
21
25
20
M8
9.0
3
RDG01-D50
RDG01
Standard type
SS400
Black
TAC01
M10X45/M10X55 Each two
50
+0.025/0
35
+0.025/0
130
65
50
43
52
35
33
25
28
28
M10
11.0
3
RDG02-D8
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
37
12
9
13
12
12
8
7
0
0
M4
4.5
2
RDG02-D10
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
One each for M5X10/M5X12
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
RDG02-D12
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
RDG02-D15
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
M5X16/M5X20 2ge
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
RDG02-D20
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
M6X20/M6X25 each two
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
RDG02-D25
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
M6X25/M6X30 each two
25
+0.021/0
15
+0.018/0
73
32
25
25
28
20
18
13
16
14
M6
6.6
2
RDG02-D30
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
M8X30/M8X35 each two
30
+0.021/0
20
+0.021/0
85
40
30
29
32
24
21
16
20
15
M8
9.0
2
RDG02-D35
RDG02
Standard type
SS400
Electroless nickel platin...
TAC21
M8X35/M8X40 each two
35
+0.025/0
25
+0.021/0
98
45
35
32
39
27
24
19
24
20
M8
9.0
2
RDG21-D8
RDG21
Standard type
A6063
Black anodizing
TAC01
One each for M4X8/M4X12
8
+0.015/0
6
+0.012/0
37
12
9
13
12
12
8
7
0
0
M4
4.5
2
RDG21-D10
RDG21
Standard type
A6063
Black anodizing
TAC01
One each for M5X10/M5X12
10
+0.015/0
8
+0.015/0
43
16
12
15
14
14
9
8
0
0
M5
5.5
2
RDG21-D12
RDG21
Standard type
A6063
Black anodizing
TAC01
M5X16 2ge
12
+0.018/0
10
+0.015/0
47
16
16
16
16
15
10
9
0
0
M5
5.5
2
RDG21-D15
RDG21
Standard type
A6063
Black anodizing
TAC01
M5X16/M5X20 2ge
15
+0.018/0
10
+0.015/0
51
22
18
18
18
15
12
9
11
9
M5
5.5
2
RDG21-D20
RDG21
Standard type
A6063
Black anodizing
TAC01
M6X20/M6X25 each two
20
+0.021/0
15
+0.018/0
65
28
22
22
23
20
15
13
14
11
M6
6.6
2
RDG21-D25
RDG21
Standard type
A6063
Black anodizing
TAC01
M6X25/M6X30 each two
25
+0.021/0
15
+0.018/0
73
32
25
25
28
20
18
13
16
14
M6
6.6
2
RDG21-D30
RDG21
Standard type
A6063
Black anodizing
TAC01
M8X30/M8X35 each two
30
+0.021/0
20
+0.021/0
85
40
30
29
32
24
21
16
20
15
M8
9.0
2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청