RCJ21 31 - Square bracket for base and side installation with round hole
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcj21_31.prj},{NB=RCJ22-D50},{CODE=RCJ22},{TYPE=ceanzhuang},{TYPOOL=changkong},{MAT=SS400},{SUR=Electroless Nickel Plating},{ATTA=TAC21},{D=50},{DTOL=+0.025/0},{A=135},{B=100},{L=87},{T=18},{G=50},{F=102.5},{J=12.5},{K=14.0},{HH=43},{H=33},{E=70},{DD=11.0},{DD1=17.5},{Z=11.0},{M=M10},{MPOOL=10},{W=3},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
T
[mm]
G
[mm]
F
[mm]
J
[mm]
K
[mm]
HH
h
[mm]
H
[mm]
E
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
M
ⁿ/ₐ
W
[mm]
RCJ21-D20
RCJ21
Side mounting type
Long round hole
SS400
Black
TAC01
M6X20 two
20
+0.021/0
65
45
45
12
25
47.5
5.5
6.6
22
15
30
6.6
11.0
7.0
M6
2
RCJ21-D25
RCJ21
Side mounting type
Long round hole
SS400
Black
TAC01
M6X25 two
25
+0.021/0
80
60
53
12
36
57.5
7.5
9.0
27
18
35
6.6
11.0
7.0
M6
2
RCJ21-D30
RCJ21
Side mounting type
Long round hole
SS400
Black
TAC01
M8X35 two
30
+0.021/0
90
60
60
15
36
67.5
7.5
9.0
30
21
45
9.0
14.0
9.0
M8
2
RCJ21-D35
RCJ21
Side mounting type
Long round hole
SS400
Black
TAC01
M8X40 two
35
+0.025/0
105
80
68
15
40
77.5
9.5
11.0
35
24
50
9.0
14.0
9.0
M8
3
RCJ21-D40
RCJ21
Side mounting type
Long round hole
SS400
Black
TAC01
M10X45 two
40
+0.025/0
115
80
76
15
40
87.5
9.5
11.0
38
27
60
11.0
17.5
11.0
M10
3
RCJ21-D50
RCJ21
Side mounting type
Long round hole
SS400
Black
TAC01
M10X55 two
50
+0.025/0
135
100
87
18
50
102.5
12.5
14.0
43
33
70
11.0
17.5
11.0
M10
3
RCJ22-D20
RCJ22
Side mounting type
Long round hole
SS400
Electroless nickel platin...
TAC21
M6X20 two
20
+0.021/0
65
45
45
12
25
47.5
5.5
6.6
22
15
30
6.6
11.0
7.0
M6
2
RCJ22-D25
RCJ22
Side mounting type
Long round hole
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
80
60
53
12
36
57.5
7.5
9.0
27
18
35
6.6
11.0
7.0
M6
2
RCJ22-D30
RCJ22
Side mounting type
Long round hole
SS400
Electroless nickel platin...
TAC21
M8X35 two
30
+0.021/0
90
60
60
15
36
67.5
7.5
9.0
30
21
45
9.0
14.0
9.0
M8
2
RCJ22-D35
RCJ22
Side mounting type
Long round hole
SS400
Electroless nickel platin...
TAC21
M8X40 two
35
+0.025/0
105
80
68
15
40
77.5
9.5
11.0
35
24
50
9.0
14.0
9.0
M8
3
RCJ22-D40
RCJ22
Side mounting type
Long round hole
SS400
Electroless nickel platin...
TAC21
M10X45 two
40
+0.025/0
115
80
76
15
40
87.5
9.5
11.0
38
27
60
11.0
17.5
11.0
M10
3
RCJ22-D50
RCJ22
Side mounting type
Long round hole
SS400
Electroless nickel platin...
TAC21
M10X55 two
50
+0.025/0
135
100
87
18
50
102.5
12.5
14.0
43
33
70
11.0
17.5
11.0
M10
3
RCJ27-D20
RCJ27
Side mounting type
Long round hole
A5052
Natural anodizing
TAC21
M6X20 two
20
+0.021/0
65
45
45
12
25
47.5
5.5
6.6
22
15
30
6.6
11.0
7.0
M6
2
RCJ27-D25
RCJ27
Side mounting type
Long round hole
A5052
Natural anodizing
TAC21
M6X25 two
25
+0.021/0
80
60
53
12
36
57.5
7.5
9.0
27
18
35
6.6
11.0
7.0
M6
2
RCJ27-D30
RCJ27
Side mounting type
Long round hole
A5052
Natural anodizing
TAC21
M8X35 two
30
+0.021/0
90
60
60
15
36
67.5
7.5
9.0
30
21
45
9.0
14.0
9.0
M8
2
RCJ27-D35
RCJ27
Side mounting type
Long round hole
A5052
Natural anodizing
TAC21
M8X40 two
35
+0.025/0
105
80
68
15
40
77.5
9.5
11.0
35
24
50
9.0
14.0
9.0
M8
3
RCJ27-D40
RCJ27
Side mounting type
Long round hole
A5052
Natural anodizing
TAC21
M10X45 two
40
+0.025/0
115
80
76
15
40
87.5
9.5
11.0
38
27
60
11.0
17.5
11.0
M10
3
RCJ27-D50
RCJ27
Side mounting type
Long round hole
A5052
Natural anodizing
TAC21
M10X55 two
50
+0.025/0
135
100
87
18
50
102.5
12.5
14.0
43
33
70
11.0
17.5
11.0
M10
3
RCJ31-D20
RCJ31
Side mounting type
Long round hole
SUS304
-
TAC21
M6X20 two
20
+0.021/0
65
45
45
12
25
47.5
5.5
6.6
22
15
30
6.6
11.0
7.0
M6
2
RCJ31-D25
RCJ31
Side mounting type
Long round hole
SUS304
-
TAC21
M6X25 two
25
+0.021/0
80
60
53
12
36
57.5
7.5
9.0
27
18
35
6.6
11.0
7.0
M6
2
RCJ31-D30
RCJ31
Side mounting type
Long round hole
SUS304
-
TAC21
M8X35 two
30
+0.021/0
90
60
60
15
36
67.5
7.5
9.0
30
21
45
9.0
14.0
9.0
M8
2
RCJ31-D35
RCJ31
Side mounting type
Long round hole
SUS304
-
TAC21
M8X40 two
35
+0.025/0
105
80
68
15
40
77.5
9.5
11.0
35
24
50
9.0
14.0
9.0
M8
3
RCJ31-D40
RCJ31
Side mounting type
Long round hole
SUS304
-
TAC21
M10X45 two
40
+0.025/0
115
80
76
15
40
87.5
9.5
11.0
38
27
60
11.0
17.5
11.0
M10
3
RCJ31-D50
RCJ31
Side mounting type
Long round hole
SUS304
-
TAC21
M10X55 two
50
+0.025/0
135
100
87
18
50
102.5
12.5
14.0
43
33
70
11.0
17.5
11.0
M10
3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청