RCD01 12 - Square bracket for base ??¨¨ Simple through hole / simple screw type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcd01_12.prj},{NB=RCD02-D30},{CODE=RCD02},{TYPE=tongkong},{MAT=SS400},{SUR=Electroless Nickel Plating},{ATTA=TAC21},{ATTA1=M8X30 2ge},{D=30},{DTOL=+0.021/0},{A=63},{B=40},{C=39},{FF1=10.0},{FF2=22.5},{G=20},{BB=8.5},{BB1=14},{N=0},{NPOOL=0},{H=21},{M=M8},{MPOOL=8},{X=9.50},{S=20.0},{DD=8.5},{DD1=14},{Z=9},{W=2},{LV=30},{LP=1.25},{LD=13},{LK=8},{LS=6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
FF1
f1
[mm]
FF2
f2
[mm]
G
[mm]
BB
b
[mm]
BB1
b1
[mm]
N
ⁿ/ₐ
H
[mm]
M
ⁿ/ₐ
X
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
W
[mm]
RCD01-D10
RCD01
Simple through hole type
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
30
20
19
6.0
9.0
11
4.5
8
0
9
M4
4.75
9.5
4.5
8
5
2
RCD01-D12
RCD01
Simple through hole type
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
32
20
19
6.0
10.0
11
4.5
8
0
10
M4
4.75
9.5
4.5
8
5
2
RCD01-D15
RCD01
Simple through hole type
SS400
Black
TAC01
M4X14 2ge
15
+0.018/0
39
20
19
6.0
14.0
11
4.5
8
0
12
M4
4.75
9.5
4.5
8
5
2
RCD01-D20
RCD01
Simple through hole type
SS400
Black
TAC01
M6X20 two
20
+0.021/0
48
28
27
7.5
17.5
16
6.6
11
0
15
M6
7.00
13.0
6.6
11
7
2
RCD01-D25
RCD01
Simple through hole type
SS400
Black
TAC01
M6X25 two
25
+0.021/0
52
32
31
7.5
20.0
17
6.6
11
0
17
M6
7.00
17.0
6.6
11
7
2
RCD01-D30
RCD01
Simple through hole type
SS400
Black
TAC01
M8X30 two
30
+0.021/0
63
40
39
10.0
22.5
20
8.5
14
0
21
M8
9.50
20.0
8.5
14
9
2
RCD02-D10
RCD02
Simple through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
10
+0.015/0
30
20
19
6.0
9.0
11
4.5
8
0
9
M4
4.75
9.5
4.5
8
5
2
RCD02-D12
RCD02
Simple through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
12
+0.018/0
32
20
19
6.0
10.0
11
4.5
8
0
10
M4
4.75
9.5
4.5
8
5
2
RCD02-D15
RCD02
Simple through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
15
+0.018/0
39
20
19
6.0
14.0
11
4.5
8
0
12
M4
4.75
9.5
4.5
8
5
2
RCD02-D20
RCD02
Simple through hole type
SS400
Electroless nickel platin...
TAC21
M6X20 two
20
+0.021/0
48
28
27
7.5
17.5
16
6.6
11
0
15
M6
7.00
13.0
6.6
11
7
2
RCD02-D25
RCD02
Simple through hole type
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
52
32
31
7.5
20.0
17
6.6
11
0
17
M6
7.00
17.0
6.6
11
7
2
RCD02-D30
RCD02
Simple through hole type
SS400
Electroless nickel platin...
TAC21
M8X30 two
30
+0.021/0
63
40
39
10.0
22.5
20
8.5
14
0
21
M8
9.50
20.0
8.5
14
9
2
RCD11-D10
RCD11
Simple screw hole type
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
30
20
19
6.0
9.0
11
0.0
0
M4
9
M4
4.75
9.5
4.5
8
5
2
RCD11-D12
RCD11
Simple screw hole type
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
32
20
19
6.0
10.0
11
0.0
0
M4
10
M4
4.75
9.5
4.5
8
5
2
RCD11-D15
RCD11
Simple screw hole type
SS400
Black
TAC01
M4X14 2ge
15
+0.018/0
39
20
19
6.0
14.0
11
0.0
0
M5
12
M4
4.75
9.5
4.5
8
5
2
RCD11-D20
RCD11
Simple screw hole type
SS400
Black
TAC01
M6X20 two
20
+0.021/0
48
28
27
7.5
17.5
16
0.0
0
M6
15
M6
7.00
13.0
6.6
11
7
2
RCD11-D25
RCD11
Simple screw hole type
SS400
Black
TAC01
M6X25 two
25
+0.021/0
52
32
31
7.5
20.0
17
0.0
0
M6
17
M6
7.00
17.0
6.6
11
7
2
RCD11-D30
RCD11
Simple screw hole type
SS400
Black
TAC01
M8X30 two
30
+0.021/0
63
40
39
10.0
22.5
20
0.0
0
M8
21
M8
9.50
20.0
8.5
14
9
2
RCD12-D10
RCD12
Simple screw hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
10
+0.015/0
30
20
19
6.0
9.0
11
0.0
0
M4
9
M4
4.75
9.5
4.5
8
5
2
RCD12-D12
RCD12
Simple screw hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
12
+0.018/0
32
20
19
6.0
10.0
11
0.0
0
M4
10
M4
4.75
9.5
4.5
8
5
2
RCD12-D15
RCD12
Simple screw hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
15
+0.018/0
39
20
19
6.0
14.0
11
0.0
0
M5
12
M4
4.75
9.5
4.5
8
5
2
RCD12-D20
RCD12
Simple screw hole type
SS400
Electroless nickel platin...
TAC21
M6X20 two
20
+0.021/0
48
28
27
7.5
17.5
16
0.0
0
M6
15
M6
7.00
13.0
6.6
11
7
2
RCD12-D25
RCD12
Simple screw hole type
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
52
32
31
7.5
20.0
17
0.0
0
M6
17
M6
7.00
17.0
6.6
11
7
2
RCD12-D30
RCD12
Simple screw hole type
SS400
Electroless nickel platin...
TAC21
M8X30 two
30
+0.021/0
63
40
39
10.0
22.5
20
0.0
0
M8
21
M8
9.50
20.0
8.5
14
9
2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청