RBN61 66 - Base support ??¨¨ round flange counterbore
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rbn61_66.prj},{NB=RBN62-D20},{CODE=RBN62},{TYPE=yuanfalan},{TYPOOL=chenkong},{TYPOOL2=you},{MAT=SS400},{SUR=Black Coating},{D=20},{DTOL=+0.021/0},{D2=86},{D1=40},{H=45},{HH=12},{V=25},{PCD=65},{M=M5},{MPOOL=5},{DD=11.7},{Q=6},{QTOL=+0.012/0},{FUJIAN=BLV61-m6-D6-L20},{FUJIAN2=M4X25(4)},{KC=N/A},{K1=6.6},{K2=15},{K3=10},{K4=19.0},{KCPOOL='N/A','N/A'},{TZL=+2/-2},{FUJIAN3=M6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL2
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
D2
[mm]
D1
[mm]
H
[mm]
HH
h
[mm]
V
[mm]
PCD
[mm]
K
[mm]
KK
K1
[mm]
M
ⁿ/ₐ
DD
d
[mm]
Q
[mm]
QTOL
Q tolerance
ⁿ/ₐ
FUJIAN
Auxiliary positioning pin (2) tolerance m6
ⁿ/ₐ
RBN61-D10
RBN61
Round flange counterbore
No positioning hole
SS400
Black
10
+0.015/0
56
26
35
12
18
43
4.5
11.0
M4
6.0
6
+0.012/0
BLV61-m6-D6-L20
RBN61-D12
RBN61
Round flange counterbore
No positioning hole
SS400
Black
12
+0.018/0
68
28
35
12
18
51
5.5
13.0
M4
6.0
6
+0.012/0
BLV61-m6-D6-L20
RBN61-D15
RBN61
Round flange counterbore
No positioning hole
SS400
Black
15
+0.018/0
75
31
40
12
20
56
6.6
15.0
M5
10.0
6
+0.012/0
BLV61-m6-D6-L20
RBN61-D20
RBN61
Round flange counterbore
No positioning hole
SS400
Black
20
+0.021/0
86
40
45
12
25
65
6.6
15.0
M5
11.7
6
+0.012/0
BLV61-m6-D6-L20
RBN61-D25
RBN61
Round flange counterbore
No positioning hole
SS400
Black
25
+0.021/0
100
45
50
12
30
75
9.0
18.0
M6
15.2
8
+0.015/0
BLV61-m6-D6-L20
RBN61-D30
RBN61
Round flange counterbore
No positioning hole
SS400
Black
30
+0.021/0
106
50
60
12
30
80
9.0
18.0
M6
16.0
8
+0.015/0
BLV61-m6-D6-L20
RBN61-D35
RBN61
Round flange counterbore
No positioning hole
SS400
Black
35
+0.025/0
118
55
70
15
40
90
11.0
20.0
M8
20.1
10
+0.015/0
BLV61-m6-D6-L20
RBN61-D40
RBN61
Round flange counterbore
No positioning hole
SS400
Black
40
+0.025/0
125
60
80
15
40
95
11.0
20.0
M8
22.7
10
+0.015/0
BLV61-m6-D6-L20
RBN61-D50
RBN61
Round flange counterbore
No positioning hole
SS400
Black
50
+0.025/0
140
70
100
15
50
106
14.0
24.0
M10
30.8
10
+0.015/0
BLV61-m6-D6-L20
RBN62-D10
RBN62
Round flange counterbore
With positioning holes
SS400
Black
10
+0.015/0
56
26
35
12
18
43
4.5
11.0
M4
6.0
6
+0.012/0
BLV61-m6-D6-L20
RBN62-D12
RBN62
Round flange counterbore
With positioning holes
SS400
Black
12
+0.018/0
68
28
35
12
18
51
5.5
13.0
M4
6.0
6
+0.012/0
BLV61-m6-D6-L20
RBN62-D15
RBN62
Round flange counterbore
With positioning holes
SS400
Black
15
+0.018/0
75
31
40
12
20
56
6.6
15.0
M5
10.0
6
+0.012/0
BLV61-m6-D6-L20
RBN62-D20
RBN62
Round flange counterbore
With positioning holes
SS400
Black
20
+0.021/0
86
40
45
12
25
65
6.6
15.0
M5
11.7
6
+0.012/0
BLV61-m6-D6-L20
RBN62-D25
RBN62
Round flange counterbore
With positioning holes
SS400
Black
25
+0.021/0
100
45
50
12
30
75
9.0
18.0
M6
15.2
8
+0.015/0
BLV61-m6-D6-L20
RBN62-D30
RBN62
Round flange counterbore
With positioning holes
SS400
Black
30
+0.021/0
106
50
60
12
30
80
9.0
18.0
M6
16.0
8
+0.015/0
BLV61-m6-D6-L20
RBN62-D35
RBN62
Round flange counterbore
With positioning holes
SS400
Black
35
+0.025/0
118
55
70
15
40
90
11.0
20.0
M8
20.1
10
+0.015/0
BLV61-m6-D6-L20
RBN62-D40
RBN62
Round flange counterbore
With positioning holes
SS400
Black
40
+0.025/0
125
60
80
15
40
95
11.0
20.0
M8
22.7
10
+0.015/0
BLV61-m6-D6-L20
RBN62-D50
RBN62
Round flange counterbore
With positioning holes
SS400
Black
50
+0.025/0
140
70
100
15
50
106
14.0
24.0
M10
30.8
10
+0.015/0
BLV61-m6-D6-L20
RBN66-D10
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
10
+0.015/0
56
26
35
12
18
43
4.5
11.0
M4
6.0
6
+0.012/0
BLV61-m6-D6-L20
RBN66-D12
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
12
+0.018/0
68
28
35
12
18
51
5.5
13.0
M4
6.0
6
+0.012/0
BLV61-m6-D6-L20
RBN66-D15
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
15
+0.018/0
75
31
40
12
20
56
6.6
15.0
M5
10.0
6
+0.012/0
BLV61-m6-D6-L20
RBN66-D20
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
20
+0.021/0
86
40
45
12
25
65
6.6
15.0
M5
11.7
6
+0.012/0
BLV61-m6-D6-L20
RBN66-D25
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
25
+0.021/0
100
45
50
12
30
75
9.0
18.0
M6
15.2
8
+0.015/0
BLV61-m6-D6-L20
RBN66-D30
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
30
+0.021/0
106
50
60
12
30
80
9.0
18.0
M6
16.0
8
+0.015/0
BLV61-m6-D6-L20
RBN66-D35
RBN66
Round flange counterbore
No positioning hole
SS400
Electroless nickel platin...
35
+0.025/0
118
55
70
15
40
90
11.0
20.0
M8
20.1
10
+0.015/0
BLV61-m6-D6-L20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청