RAN21 23 - Square pillar ??¨¨ Both ends internal thread ??¨¨ L size specified type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/ran21_23.prj},{NB=RAN22-B12-L25-TD0-D0-TE0-E0},{CODE=RAN22},{TYPE=ldn},{TYPOOL=Lcczd},{MAT=SS400},{SUR=Black Coating},{B=12},{L=25},{M=6},{LC=N/A},{TD=N/A},{TD1=0},{D=0},{TE=N/A},{TE1=0},{E=0},{LPOOL=[25:420/1]},{MPOOL=M6},{LCPOOL='N/A','N/A','LC','LC'},{TDPOOL='N/A','N/A','TD','TD'},{TEPOOL='N/A','N/A'},{TEPOOL1='N/A','N/A','TE','TE'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
B
[mm]
LTOL
L tolerance
ⁿ/ₐ
M
[mm]
RAN21-B8-L16-TD0-D0-TE0-E...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
8
+0.2/-0.2
4
RAN21-B10-L20-TD0-D0-TE0-...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
10
+0.2/-0.2
5
RAN21-B12-L25-TD0-D0-TE0-...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
12
+0.2/-0.2
6
RAN21-B15-L32-TD0-D0-TE0-...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
15
+0.2/-0.2
8
RAN21-B20-L40-TD0-D0-TE0-...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
20
+0.2/-0.2
10
RAN21-B25-L50-TD0-D0-TE0-...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
25
+0.2/-0.2
12
RAN21-B30-L64-TD0-D0-TE0-...
RAN21
Both ends of the thread t...
L size specified type
SS400
-
30
+0.2/-0.2
16
RAN22-B8-L16-TD0-D0-TE0-E...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
8
+0.2/-0.2
4
RAN22-B10-L20-TD0-D0-TE0-...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
10
+0.2/-0.2
5
RAN22-B12-L25-TD0-D0-TE0-...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
12
+0.2/-0.2
6
RAN22-B15-L32-TD0-D0-TE0-...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
15
+0.2/-0.2
8
RAN22-B20-L40-TD0-D0-TE0-...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
20
+0.2/-0.2
10
RAN22-B25-L50-TD0-D0-TE0-...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
25
+0.2/-0.2
12
RAN22-B30-L64-TD0-D0-TE0-...
RAN22
Both ends of the thread t...
L size specified type
SS400
Black
30
+0.2/-0.2
16
RAN23-B8-L16-TD0-D0-TE0-E...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
8
+0.2/-0.2
4
RAN23-B10-L20-TD0-D0-TE0-...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
10
+0.2/-0.2
5
RAN23-B12-L25-TD0-D0-TE0-...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
12
+0.2/-0.2
6
RAN23-B15-L32-TD0-D0-TE0-...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
15
+0.2/-0.2
8
RAN23-B20-L40-TD0-D0-TE0-...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
20
+0.2/-0.2
10
RAN23-B25-L50-TD0-D0-TE0-...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
25
+0.2/-0.2
12
RAN23-B30-L64-TD0-D0-TE0-...
RAN23
Both ends of the thread t...
L size specified type
SS400
Electroless nickel platin...
30
+0.2/-0.2
16
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청