SJA21 27 - Guide Shaft???¡ì?¡ìHexagonal Hole Male Thread Type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sja21_27.prj},{NB=SJA22-D16-L20-F4-B0-P5},{CODE=SJA22},{TYPE=***},{COM=g6},{MAT=SUJ2},{HEA=0.6,56},{SUR=3-5},{D=16},{L=20},{LPOOL=[20:800/$LMIN.]},{F=4},{FPOOL=[4:$F1POOL./1]},{B=0},{P=5},{PPOOL=5,6,8,10,12},{R=0.3},{C=0.5},{S=6.0},{TT=9.0},{ZZLC=0},{ZZPCPD=0},{PC=0},{PD=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
R
[mm]
C
[mm]
S
[mm]
TT
Hexagon socket depth
[mm]
SJA21-D6-L20-F4-B0-P3
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
6
0.1
0.2
2.5
3.5
SJA21-D8-L20-F4-B0-P3
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
8
0.3
0.5
3.0
4.5
SJA21-D10-L20-F4-B0-P3
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
10
0.3
0.5
4.0
6.0
SJA21-D12-L20-F4-B0-P5
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
12
0.3
0.5
5.0
7.5
SJA21-D13-L20-F4-B0-P5
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
13
0.1
0.2
5.0
7.5
SJA21-D15-L20-F4-B0-P5
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
15
0.3
0.5
5.0
7.5
SJA21-D16-L20-F4-B0-P5
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
16
0.3
0.5
6.0
9.0
SJA21-D18-L20-F4-B0-P5
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
18
0.3
0.5
6.0
9.0
SJA21-D20-L20-F4-B0-P5
SJA21
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
-
20
0.3
1.0
8.0
12.0
SJA22-D6-L20-F4-B0-P3
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
6
0.1
0.2
2.5
3.5
SJA22-D8-L20-F4-B0-P3
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
8
0.3
0.5
3.0
4.5
SJA22-D10-L20-F4-B0-P3
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
10
0.3
0.5
4.0
6.0
SJA22-D12-L20-F4-B0-P5
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
12
0.3
0.5
5.0
7.5
SJA22-D13-L20-F4-B0-P5
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
13
0.1
0.2
5.0
7.5
SJA22-D15-L20-F4-B0-P5
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
15
0.3
0.5
5.0
7.5
SJA22-D16-L20-F4-B0-P5
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
16
0.3
0.5
6.0
9.0
SJA22-D18-L20-F4-B0-P5
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
18
0.3
0.5
6.0
9.0
SJA22-D20-L20-F4-B0-P5
SJA22
Hexagon socket threaded t...
g6
SUJ2
High-frequency quenching,...
3-5
20
0.3
1.0
8.0
12.0
SJA26-D6-L20-F4-B0-P3
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
6
0.1
0.2
2.5
3.5
SJA26-D8-L20-F4-B0-P3
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
8
0.3
0.5
3.0
4.5
SJA26-D10-L20-F4-B0-P3
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
10
0.3
0.5
4.0
6.0
SJA26-D12-L20-F4-B0-P5
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
12
0.3
0.5
5.0
7.5
SJA26-D13-L20-F4-B0-P5
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
13
0.1
0.2
5.0
7.5
SJA26-D16-L20-F4-B0-P5
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
16
0.3
0.5
6.0
9.0
SJA26-D20-L20-F4-B0-P5
SJA26
Hexagon socket threaded t...
g6
SUS440C
High-frequency quenching,...
-
20
0.3
1.0
8.0
12.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청