SHV31 37 - Guide shaft ???¡ì?¡ì internal thread guide ???¡ì?¡ì one end external thread of the same diameter type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/shv31_37.prj},{NB=SHV32-D30-L39-B2-N6},{CODE=SHV32},{TYPE=nlwydydwlwtj},{COM=g6},{MAT=SUJ2},{HEA=0.8,56},{SUR=3-5},{D=30},{DTOL=-0.007/-0.020},{L=39},{LPOOL=[$L2POOL.:1500/$LMIN.]},{B=2},{BPOOL=[$BPOOL1.:$BPOOL2./1]},{N=6},{NPOOL=6,8,10,12},{V=20},{L1=21},{R=0.3},{C=1.0},{ZZLC=0},{ZZSC=0},{SC=0},{ZZEC=0},{EC=0},{K=0},{ZZMC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
V
Guide size V aperture
[mm]
L1
L1 Hole depth
[mm]
R
[mm]
C
[mm]
SHV31-D12-L21-B2-N4
SHV31
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
12
-0.006/-0.017
8
9
0.3
0.5
SHV31-D16-L25-B2-N4
SHV31
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
16
-0.006/-0.017
12
13
0.3
0.5
SHV31-D20-L32-B2-N5
SHV31
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
20
-0.007/-0.020
16
17
0.3
1.0
SHV31-D30-L39-B2-N6
SHV31
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
30
-0.007/-0.020
20
21
0.3
1.0
SHV32-D12-L21-B2-N4
SHV32
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
12
-0.006/-0.017
8
9
0.3
0.5
SHV32-D16-L25-B2-N4
SHV32
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
16
-0.006/-0.017
12
13
0.3
0.5
SHV32-D20-L32-B2-N5
SHV32
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
20
-0.007/-0.020
16
17
0.3
1.0
SHV32-D30-L39-B2-N6
SHV32
Internal thread guiding ?...
g6
SUJ2
High-frequency quenching,...
3-5
30
-0.007/-0.020
20
21
0.3
1.0
SHV36-D12-L21-B2-N4
SHV36
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
12
-0.006/-0.017
8
9
0.3
0.5
SHV36-D16-L25-B2-N4
SHV36
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
16
-0.006/-0.017
12
13
0.3
0.5
SHV36-D20-L32-B2-N5
SHV36
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
20
-0.007/-0.020
16
17
0.3
1.0
SHV36-D30-L39-B2-N6
SHV36
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
30
-0.007/-0.020
20
21
0.3
1.0
SHV37-D12-L21-B2-N4
SHV37
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
12
-0.006/-0.017
8
9
0.3
0.5
SHV37-D16-L25-B2-N4
SHV37
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
16
-0.006/-0.017
12
13
0.3
0.5
SHV37-D20-L32-B2-N5
SHV37
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
20
-0.007/-0.020
16
17
0.3
1.0
SHV37-D30-L39-B2-N6
SHV37
Internal thread guiding ?...
g6
SUS440C
High-frequency quenching,...
-
30
-0.007/-0.020
20
21
0.3
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청