SHT31 37 - Guide shaft ???¡ì?¡ì One end with stop screw groove One end male thread type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sht31_37.prj},{NB=SHT32-D30-L21-E4-S1-P8-B6-F7},{CODE=SHT32},{TYPE=yddzdlscydwlw},{COM=g6},{MAT=SUJ2},{HEA=0.6,54},{SUR=3-5},{D=30},{DTOL=-0.007/-0.020},{L=21},{LPOOL=[$L1POOL.:1500/1]},{E=4},{EPOOL=[4:$E2POOL./1]},{S=1},{P=8},{PPOOL=8,10,12,16,20,24,30},{B=6},{BPOOL=[$AA.:95/1]},{F=7},{FPOOL=7},{D1=28},{R=0.3},{C=1.0},{PDF=Single click to PDF},{ZZLC=0},{ZZSC=0},{SC=0},{ZZEC=0},{EC=0},{K=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
D1
[mm]
R
[mm]
C
[mm]
SHT31-D6-L20-E4-S2-P3-B5-...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
6
-0.004/-0.012
5
0.3
0.5
SHT31-D8-L20-E4-S2-P3-B5-...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
8
-0.005/-0.014
7
0.3
0.5
SHT31-D10-L20-E4-S1-P4-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
10
-0.005/-0.014
9
0.3
0.5
SHT31-D12-L20-E4-S1-P5-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
10
0.3
0.5
SHT31-D13-L20-E4-S1-P5-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
11
0.1
0.2
SHT31-D15-L20-E4-S1-P5-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
14
0.3
0.5
SHT31-D16-L20-E4-S1-P5-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
14
0.3
0.5
SHT31-D18-L20-E4-S1-P5-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
14
0.3
0.5
SHT31-D20-L20-E4-S1-P6-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
18
0.3
1.0
SHT31-D25-L20-E4-S1-P8-B5...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
23
0.1
1.0
SHT31-D30-L21-E4-S1-P8-B6...
SHT31
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
28
0.3
1.0
SHT32-D6-L20-E4-S2-P3-B5-...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
6
-0.004/-0.012
5
0.3
0.5
SHT32-D8-L20-E4-S2-P3-B5-...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
8
-0.005/-0.014
7
0.3
0.5
SHT32-D10-L20-E4-S1-P4-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
10
-0.005/-0.014
9
0.3
0.5
SHT32-D12-L20-E4-S1-P5-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
12
-0.006/-0.017
10
0.3
0.5
SHT32-D13-L20-E4-S1-P5-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
13
-0.006/-0.017
11
0.1
0.2
SHT32-D15-L20-E4-S1-P5-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
15
-0.006/-0.017
14
0.3
0.5
SHT32-D16-L20-E4-S1-P5-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
16
-0.006/-0.017
14
0.3
0.5
SHT32-D18-L20-E4-S1-P5-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
18
-0.006/-0.017
14
0.3
0.5
SHT32-D20-L20-E4-S1-P6-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
20
-0.007/-0.020
18
0.3
1.0
SHT32-D25-L20-E4-S1-P8-B5...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
25
-0.007/-0.020
23
0.1
1.0
SHT32-D30-L21-E4-S1-P8-B6...
SHT32
One end with locking scre...
g6
SUJ2
High-frequency quenching,...
3-5
30
-0.007/-0.020
28
0.3
1.0
SHT36-D6-L20-E4-S2-P3-B5-...
SHT36
One end with locking scre...
g6
SUS440C
High-frequency quenching,...
-
6
-0.004/-0.012
5
0.3
0.5
SHT36-D8-L20-E4-S2-P3-B5-...
SHT36
One end with locking scre...
g6
SUS440C
High-frequency quenching,...
-
8
-0.005/-0.014
7
0.3
0.5
SHT36-D10-L20-E4-S1-P4-B5...
SHT36
One end with locking scre...
g6
SUS440C
High-frequency quenching,...
-
10
-0.005/-0.014
9
0.3
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청