SET01 37 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì With undercut type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/set01_37.prj},{NB=SET07-D18-L20-E6-F6-M6-N6},{CODE=SET07},{TYPE=The outer ends of the thread with a retraction Groove},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.6 Quenching Hardness 54HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{D=18},{DTOL=-0.006/-0.017},{L=20},{E=6},{F=6},{M=6},{N=6},{MNPOOL=6,8,10,12,16},{C=0.5},{F2POOL=[$F1POOL.:$FPOOL./1]},{EPOOL=[$E2POOL.:$E1POOL./1]},{LPOOL=[20:1200/$LMIN.]},{ZZLC=0},{ZZSD=0},{SD=0},{S=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZNCND=0},{NC=0},{ND=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
COM
D tolerance
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D Tolerance value
ⁿ/ₐ
C
[mm]
SET01-D8-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High frequency quenching,...
-
8
-0.005/-0.014
0.5
SET01-D10-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High frequency quenching,...
-
10
-0.005/-0.014
0.5
SET01-D12-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
0.5
SET01-D13-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
0.5
SET01-D15-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
0.5
SET01-D16-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
0.5
SET01-D18-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
0.5
SET01-D20-L20-E6-F6-M6-N6
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
1.0
SET01-D25-L20-E7-F7-M8-N8
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
1.0
SET01-D30-L20-E7-F7-M8-N8
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
1.0
SET01-D35-L20-E7-F7-M10-N...
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
35
-0.009/-0.025
1.0
SET01-D40-L20-E8-F8-M12-N...
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
40
-0.009/-0.025
1.0
SET01-D50-L20-E8-F8-M16-N...
SET01
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
50
-0.009/-0.025
1.0
SET02-D8-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
0.5
SET02-D10-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
0.5
SET02-D12-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
0.5
SET02-D13-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
13
-0.006/-0.017
0.5
SET02-D15-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
15
-0.006/-0.017
0.5
SET02-D16-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
0.5
SET02-D18-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
18
-0.006/-0.017
0.5
SET02-D20-L20-E6-F6-M6-N6
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
20
-0.007/-0.020
1.0
SET02-D25-L20-E7-F7-M8-N8
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
25
-0.007/-0.020
1.0
SET02-D30-L20-E7-F7-M8-N8
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
30
-0.007/-0.020
1.0
SET02-D35-L20-E7-F7-M10-N...
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
35
-0.009/-0.025
1.0
SET02-D40-L20-E8-F8-M12-N...
SET02
External thread at both e...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
40
-0.009/-0.025
1.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청