SEQ01 11 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì Same diameter type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/seq01_11.prj},{NB=SEQ06-D5-L20-A4-B4},{CODE=SEQ06},{TYPE=The outer diameter of the threaded ends of the same type},{COM=g6},{MAT=SUS440C},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.4 Quenching Hardness 54HRC-},{SUR=-},{D=5},{DTOL=-0.004/-0.012},{L=20},{LPOOL=[20:400/1]},{A=4},{B=4},{ABPOOL=[4:25/1]},{M=5},{ZZSC=0},{SC=0},{LINK=Webxxx},{ZZSD=0},{SD=0.0},{X=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
M
ⁿ/ₐ
SEQ01-D3-L20-A3-B3
SEQ01
External thread at both e...
g6
SUJ2
High frequency quenching,...
-
3
-0.002/-0.008
3
SEQ01-D4-L20-A4-B4
SEQ01
External thread at both e...
g6
SUJ2
High frequency quenching,...
-
4
-0.004/-0.012
4
SEQ01-D5-L20-A4-B4
SEQ01
External thread at both e...
g6
SUJ2
High frequency quenching,...
-
5
-0.004/-0.012
5
SEQ01-D6-L20-A5-B5
SEQ01
External thread at both e...
g6
SUJ2
High frequency quenching,...
-
6
-0.004/-0.012
6
SEQ01-D8-L20-A7-B7
SEQ01
External thread at both e...
g6
SUJ2
High frequency quenching,...
-
8
-0.005/-0.014
8
SEQ01-D10-L20-A8-B8
SEQ01
External thread at both e...
g6
SUJ2
High frequency quenching,...
-
10
-0.005/-0.014
10
SEQ01-D12-L20-A9-B9
SEQ01
External thread at both e...
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
12
SEQ01-D16-L20-A10-B10
SEQ01
External thread at both e...
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
16
SEQ01-D20-L20-A13-B13
SEQ01
External thread at both e...
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
20
SEQ01-D30-L20-A18-B18
SEQ01
External thread at both e...
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
30
SEQ02-D3-L20-A3-B3
SEQ02
External thread at both e...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
3
-0.002/-0.008
3
SEQ02-D4-L20-A4-B4
SEQ02
External thread at both e...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
4
-0.004/-0.012
4
SEQ02-D5-L20-A4-B4
SEQ02
External thread at both e...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
5
-0.004/-0.012
5
SEQ02-D6-L20-A5-B5
SEQ02
External thread at both e...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
6
-0.004/-0.012
6
SEQ02-D8-L20-A7-B7
SEQ02
External thread at both e...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
8
SEQ02-D10-L20-A8-B8
SEQ02
External thread at both e...
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
10
SEQ02-D12-L20-A9-B9
SEQ02
External thread at both e...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
12
SEQ02-D16-L20-A10-B10
SEQ02
External thread at both e...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
16
SEQ02-D20-L20-A13-B13
SEQ02
External thread at both e...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
20
-0.007/-0.020
20
SEQ02-D30-L20-A18-B18
SEQ02
External thread at both e...
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
30
-0.007/-0.020
30
SEQ06-D3-L20-A3-B3
SEQ06
External thread at both e...
g6
SUS440C
High frequency quenching,...
-
3
-0.002/-0.008
3
SEQ06-D4-L20-A4-B4
SEQ06
External thread at both e...
g6
SUS440C
High frequency quenching,...
-
4
-0.004/-0.012
4
SEQ06-D5-L20-A4-B4
SEQ06
External thread at both e...
g6
SUS440C
High frequency quenching,...
-
5
-0.004/-0.012
5
SEQ06-D6-L20-A5-B5
SEQ06
External thread at both e...
g6
SUS440C
High frequency quenching,...
-
6
-0.004/-0.012
6
SEQ06-D8-L20-A7-B7
SEQ06
External thread at both e...
g6
SUS440C
High frequency quenching,...
-
8
-0.005/-0.014
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청