SCQ01 06 - Guide shaft ???¡ì?¡ì Both ends of the short thread
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/scq01_06.prj},{NB=SCQ01-D20-L25-M4-N4},{CODE=SCQ01},{TEPY=Both End Female Thread Type},{MAT=SUJ2},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.6 Quenching Hardness 56HRC},{SUR=-},{COM=g6},{D=20},{DTOL=-0.007/-0.020},{L=25},{M=4},{N=4},{C=1.0},{ZZLC=0},{ZZMC=0},{MC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TEPY
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
COM
D Tolerance level
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
C
[mm]
SCQ01-D6-L15-M3-N3
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
6
-0.004/-0.012
0.5
SCQ01-D8-L15-M3-N3
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
8
-0.005/-0.014
0.5
SCQ01-D10-L15-M3-N3
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
10
-0.005/-0.014
0.5
SCQ01-D12-L16-M4-N4
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
12
-0.006/-0.017
0.5
SCQ01-D13-L20-M4-N4
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
13
-0.006/-0.017
0.5
SCQ01-D15-L20-M4-N4
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
15
-0.006/-0.017
0.5
SCQ01-D16-L25-M4-N4
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
16
-0.006/-0.017
0.5
SCQ01-D18-L25-M4-N4
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
18
-0.006/-0.017
0.5
SCQ01-D20-L25-M4-N4
SCQ01
Short thread at both ends
SUJ2
High-frequency quenching,...
-
g6
20
-0.007/-0.020
1.0
SCQ06-D6-L15-M3-N3
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
6
-0.004/-0.012
0.5
SCQ06-D8-L15-M3-N3
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
8
-0.005/-0.014
0.5
SCQ06-D10-L15-M3-N3
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
10
-0.005/-0.014
0.5
SCQ06-D12-L16-M4-N4
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
12
-0.006/-0.017
0.5
SCQ06-D13-L20-M4-N4
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
13
-0.006/-0.017
0.5
SCQ06-D15-L20-M4-N4
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
15
-0.006/-0.017
0.5
SCQ06-D16-L25-M4-N4
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
16
-0.006/-0.017
0.5
SCQ06-D18-L25-M4-N4
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
18
-0.006/-0.017
0.5
SCQ06-D20-L25-M4-N4
SCQ06
Short thread at both ends
SUS440C
High-frequency quenching,...
-
g6
20
-0.007/-0.020
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청