SCL01 07 - Guide shaft ???¡ì?¡ì Both ends internal thread ???¡ì?¡ì With through hole type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/scl01_07.prj},{NB=SCL02-D30-L30-M6-N6-H7},{CODE=SCL02},{TYPE=ldnlwdtk},{ACC=putongji},{TOL=g6},{MAT=SUJ2},{HRD=High frequency quenching, effective case depth is greater than or equal to 0.8 Quenching Hardness 56HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{D=30},{DTOL=-0.007/-0.020},{L=30},{LPOOL=[$L4.:500/$LL.]},{M=6},{N=6},{MNPOOL=6,8,10,12,16,20},{W=0},{V=0},{H=7.00},{HPOOL=[$DD.:$HPOOL1./1]},{DD=7},{C=1.0},{ZZLC=0},{ZZMCNC=0},{MC=0},{NC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
TOL
D Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
DD
d
[mm]
C
[mm]
SCL01-D8-L15-M3-N3-H3
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
8
-0.005/-0.014
3
0.5
SCL01-D10-L15-M3-N3-H3
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
-
10
-0.005/-0.014
3
0.5
SCL01-D12-L16-M4-N4-H3
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
3
0.5
SCL01-D13-L20-M4-N4-H4
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
4
0.5
SCL01-D15-L20-M4-N4-H4
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
4
0.5
SCL01-D16-L25-M4-N4-H4
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
4
0.5
SCL01-D18-L25-M4-N4-H6
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
6
0.5
SCL01-D20-L25-M4-N4-H6
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
6
1.0
SCL01-D25-L30-M4-N4-H7
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
7
1.0
SCL01-D30-L30-M6-N6-H7
SCL01
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
7
1.0
SCL02-D8-L15-M3-N3-H3
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
8
-0.005/-0.014
3
0.5
SCL02-D10-L15-M3-N3-H3
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High frequency quenching,...
Hard chrome plating, coat...
10
-0.005/-0.014
3
0.5
SCL02-D12-L16-M4-N4-H3
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
12
-0.006/-0.017
3
0.5
SCL02-D13-L20-M4-N4-H4
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
13
-0.006/-0.017
4
0.5
SCL02-D15-L20-M4-N4-H4
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
15
-0.006/-0.017
4
0.5
SCL02-D16-L25-M4-N4-H4
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
16
-0.006/-0.017
4
0.5
SCL02-D18-L25-M4-N4-H6
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
18
-0.006/-0.017
6
0.5
SCL02-D20-L25-M4-N4-H6
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
20
-0.007/-0.020
6
1.0
SCL02-D25-L30-M4-N4-H7
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
25
-0.007/-0.020
7
1.0
SCL02-D30-L30-M6-N6-H7
SCL02
Internal thread at both e...
Ordinary level
g6
SUJ2
High-frequency quenching,...
Hard chrome plating, coat...
30
-0.007/-0.020
7
1.0
SCL06-D8-L15-M3-N3-H3
SCL06
Internal thread at both e...
Ordinary level
g6
SUS440C
High frequency quenching,...
-
8
-0.005/-0.014
3
0.5
SCL06-D10-L15-M3-N3-H3
SCL06
Internal thread at both e...
Ordinary level
g6
SUS440C
High frequency quenching,...
-
10
-0.005/-0.014
3
0.5
SCL06-D12-L16-M4-N4-H3
SCL06
Internal thread at both e...
Ordinary level
g6
SUS440C
High frequency quenching,...
-
12
-0.006/-0.017
3
0.5
SCL06-D13-L20-M4-N4-H4
SCL06
Internal thread at both e...
Ordinary level
g6
SUS440C
High frequency quenching,...
-
13
-0.006/-0.017
4
0.5
SCL06-D15-L20-M4-N4-H4
SCL06
Internal thread at both e...
Ordinary level
g6
SUS440C
High frequency quenching,...
-
15
-0.006/-0.017
4
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청