카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
BW Pack - Gland packs, BW Pack, economy, brass
WISKA
British Standard (BS) 6121-cable glands, brass
Powered by
CAD모델 선택
{wiska/kabelverschraubungen_bs/bw_pack.prj},{NB=BW 32 Pack 50101696},{CNSORDERNO=50101696},{TYP=BW 32 Pack},{D=M32x1.5},{DX=32},{TL=34.0},{D1=32.2},{L=10.0},{SW1=38},{E1=42.0},{CNSMAT=Brass},{SGE=IP20},{ETEMP=-80°C to 300°C},{CNSQUANTITY=2},{INFO=HTML},{XH1=4.0},{XH2=6},{XH3=8.5},{XH4=0.5},{XH5=5.0},{XD1=25.5},{XL1=70.000},{XD3=29.2},{XD4=37.5},{XD5=42.3},{XD6=34},{XA1=0.5},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50101696/bw-32-pack.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50101696/bw-32-pack.html}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA BW 20S Pack 5010169...
50101693
BW 20S Pack
M20x1.5
29.0
15.5
10.0
21
23.0
Brass
IP20
-80°C to 300°C
2
WISKA BW 20L Pack 5010169...
50101694
BW 20L Pack
M20x1.5
29.0
18.3
10.0
24
26.0
Brass
IP20
-80°C to 300°C
2
WISKA BW 25 Pack 50101695
50101695
BW 25 Pack
M25x1.5
34.0
25.4
10.0
32
35.0
Brass
IP20
-80°C to 300°C
2
WISKA BW 32 Pack 50101696
50101696
BW 32 Pack
M32x1.5
34.0
32.2
10.0
38
42.0
Brass
IP20
-80°C to 300°C
2
WISKA BW 40 Pack 50101697
50101697
BW 40 Pack
M40x1.5
43.0
38.5
15.0
46
52.0
Brass
IP20
-80°C to 300°C
1
WISKA BW 50 Pack 50101698
50101698
BW 50 Pack
M50x1.5
45.0
52.0
15.0
60
67.0
Brass
IP20
-80°C to 300°C
1
WISKA BW 63 Pack 50101699
50101699
BW 63 Pack
M63x1.5
50.0
64.7
15.0
74
83.0
Brass
IP20
-80°C to 300°C
1
WISKA BW 75 Pack 50101700
50101700
BW 75 Pack
M75x1.5
62.0
78.0
20.0
92
100.0
Brass
IP20
-80°C to 300°C
1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청