카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 991 - Tube End Plugs, Plastic square
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
EN 991 Metric Size, Plastic Rectangular Tube End Plugs, for Construction Tubes
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_7/tubes_rods/en991_v_d/gn991_v.prj},{NB=Endstopfen EN 991-V34-SW},{PARTNUMBER=EN 991-V34-SW},{ITEMID=991-V34-SW},{COL=SW},{S=V34},{S11=34.000},{S2=},{S2X=MIN},{W2=},{W=1 ... 3},{WMIN=1.0},{WMAX=3.0},{L1=5.0},{L2=14.5},{FT=-},{K=MIN},{FARBE=schwarz,matt},{K1=MIN},{D3=MIN},{R=MIN},{MAT=Kunststoff},{WEIGHT=0.0070},{CTN=39235090},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
S
[mm]
W
[mm]
L1
[mm]
L2
[mm]
FT
for tube
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube End Plug EN 991-V10-...
EN 991-V10-GR
V10
0,8 ... 2,5
4.0
12.0
GN 990
Gray, matte finish
0.0006
39235090
YES
Tube End Plug EN 991-V10-...
EN 991-V10-SW
V10
0,8 ... 2,5
4.0
12.0
GN 990
Black, matte finish
0.0006
39235090
YES
Tube End Plug EN 991-V12-...
EN 991-V12-GR
V12
1 ... 2
4.0
12.0
GN 990
Gray, matte finish
0.0020
39235090
YES
Tube End Plug EN 991-V12-...
EN 991-V12-SW
V12
1 ... 2
4.0
12.0
GN 990
Black, matte finish
0.0020
39235090
YES
Tube End Plug EN 991-V15-...
EN 991-V15-GR
V15
1 ... 2
3.0
11.5
-
Gray, matte finish
0.0030
39235090
YES
Tube End Plug EN 991-V15-...
EN 991-V15-SW
V15
1 ... 2
3.0
11.5
-
Black, matte finish
0.0030
39235090
YES
Tube End Plug EN 991-V16-...
EN 991-V16-GR
V16
1 ... 2,5
5.0
11.5
GN 990
Gray, matte finish
0.0040
39235090
YES
Tube End Plug EN 991-V16-...
EN 991-V16-SW
V16
1 ... 2,5
5.0
11.5
GN 990
Black, matte finish
0.0040
39235090
YES
Tube End Plug EN 991-V18-...
EN 991-V18-GR
V18
1,5 ... 3
5.0
11.5
-
Gray, matte finish
0.0045
39235090
YES
Tube End Plug EN 991-V18-...
EN 991-V18-SW
V18
1,5 ... 3
5.0
11.5
-
Black, matte finish
0.0045
39235090
YES
Tube End Plug EN 991-V20-...
EN 991-V20-GR
V20
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0050
39235090
YES
Tube End Plug EN 991-V20-...
EN 991-V20-SW
V20
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0050
39235090
YES
Tube End Plug EN 991-V22-...
EN 991-V22-GR
V22
1 ... 3,5
5.0
12.0
-
Gray, matte finish
0.0060
39235090
YES
Tube End Plug EN 991-V22-...
EN 991-V22-SW
V22
1 ... 3,5
5.0
12.0
-
Black, matte finish
0.0060
39235090
YES
Tube End Plug EN 991-V25-...
EN 991-V25-GR
V25
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0066
39235090
YES
Tube End Plug EN 991-V25-...
EN 991-V25-SW
V25
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0066
39235090
YES
Tube End Plug EN 991-V30-...
EN 991-V30-GR
V30
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0068
39235090
YES
Tube End Plug EN 991-V30-...
EN 991-V30-SW
V30
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0068
39235090
YES
Tube End Plug EN 991-V34-...
EN 991-V34-GR
V34
1 ... 3
5.0
14.5
-
Gray, matte finish
0.0070
39235090
YES
Tube End Plug EN 991-V34-...
EN 991-V34-SW
V34
1 ... 3
5.0
14.5
-
Black, matte finish
0.0070
39235090
YES
Tube End Plug EN 991-V35-...
EN 991-V35-GR
V35
1 ... 3
5.0
11.5
GN 990
Gray, matte finish
0.0080
39235090
YES
Tube End Plug EN 991-V35-...
EN 991-V35-SW
V35
1 ... 3
5.0
11.5
GN 990
Black, matte finish
0.0080
39235090
YES
Tube End Plug EN 991-V40-...
EN 991-V40-GR
V40
1 ... 3
5.0
14.5
GN 990
Gray, matte finish
0.0090
39235090
YES
Tube End Plug EN 991-V40-...
EN 991-V40-SW
V40
1 ... 3
5.0
14.5
GN 990
Black, matte finish
0.0090
39235090
YES
Tube End Plug EN 991-V45-...
EN 991-V45-GR
V45
1 ... 3
5.0
14.5
GN 990
Gray, matte finish
0.0100
39235090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청