카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 743 - Oil level sight glasses, Type AS, with contrast screen, black anodized
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level sight glasses
GN 743
GN 743 A
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_5/oil_sight_glasses/gn743/gn743_a/gn743_as.prj},{NB=Oelschauglas GN 743-18-M26x1,5-AS},{PARTNUMBER=GN 743-18-M26x1,5-AS},{ITEMID=743-18-M26x1,5-AS},{D1=18},{D2=M26x1,5},{D3=32},{L1=9.0},{L2=8.0},{S=30},{D2G=26.000},{D2K=24.160},{FORM=0},{WEIGHT=0.0180},{CTN=9026106000},{ROHS=YES},{A=30.500},{B=1.000},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil level sight glass GN ...
GN 743-7-G1/4-AS
7
G1/4
20
7.5
6.5
18
0.0087
9026106000
YES
Oil level sight glass GN ...
GN 743-7-M14x1,5-AS
7
M14x1,5
20
7.5
6.5
18
0.0058
9026106000
YES
Oil level sight glass GN ...
GN 743-11-M16x1,5-AS
11
M16x1,5
22
8.0
7.5
20
0.0100
9026106000
YES
Oil level sight glass GN ...
GN 743-11-G3/8-AS
11
G3/8
22
8.0
7.5
20
0.0100
9026106000
YES
Oil level sight glass GN ...
GN 743-14-M20x1,5-AS
14
M20x1,5
26
8.5
7.5
23
0.0120
9026106000
YES
Oil level sight glass GN ...
GN 743-14-G1/2-AS
14
G1/2
26
8.5
7.5
23
0.0100
9026106000
YES
Oil level sight glass GN ...
GN 743-18-M26x1,5-AS
18
M26x1,5
32
9.0
8.0
30
0.0180
9026106000
YES
Oil level sight glass GN ...
GN 743-18-M27x1,5-AS
18
M27x1,5
32
9.0
8.0
30
0.0180
9026106000
YES
Oil level sight glass GN ...
GN 743-18-G3/4-AS
18
G3/4
32
9.0
8.0
30
0.0180
9026106000
YES
Oil level sight glass GN ...
GN 743-24-M33x1,5-AS
24
M33x1,5
40
11.0
8.5
36
0.0260
9026106000
YES
Oil level sight glass GN ...
GN 743-24-G1-AS
24
G1
40
11.0
8.5
36
0.0260
9026106000
YES
Oil level sight glass GN ...
GN 743-32-M40x1,5-AS
32
M40x1,5
50
12.0
9.0
46
0.0390
9026106000
YES
Oil level sight glass GN ...
GN 743-32-M42x1,5-AS
32
M42x1,5
50
12.0
9.0
46
0.0480
9026106000
YES
Oil level sight glass GN ...
GN 743-32-G11/4-AS
32
G11/4
50
12.0
9.0
46
0.0400
9026106000
YES
Oil level sight glass GN ...
GN 743-32-G11/2-AS
32
G11/2
60
13.0
9.0
55
0.0880
9026106000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청