카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
MLPST - "LEVEL-IT"™ Leveling Mounts, Stainless Steel Threaded Stud Type, Type D2, Solid Delrin® plastic base
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
MLPST
MLPST-NI
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_4/levelling_feet/mlpst/mlpst_ni/mlpst_d2_asmtab.prj},{NB=Leveling Mount MLPST-2.50-M16-2.00-D2 (0)},{PARTNUMBER=MLPST-2.50-M16-2.00-D2},{ITEMID=16N51LVP/DN},{AW=0},{D1=2.50},{VERSANG=1},{D2=M16},{NDM=16},{L1=2.00},{L2=1.25},{L3=0.350},{L33=0.250},{T=0.440},{AF=0.875},{ANGLE=0},{ANGLE1=15},{MLSB=26689.32},{MLDB=5337.86},{MAT=D2 - Stainless Stud and Solid Delrin Base},{MAT2=D2},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Product details},{L11=0.7500},{D11=1.2500},{ANG=22},{ANG2=64},{R=0.125},{R2=0.8432},{ANG3=70},{M1=0.3870},{PPATH=../mlpst/mlpst_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[인치]
D2
Thread
ⁿ/ₐ
L1
[인치]
L2
[인치]
L3
[인치]
AF
[인치]
MLSB
Max Load Stainless Steel Base
ⁿ/ₐ
MLDB
Max Load Delrin® plastic base
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Mount MLPST-0.75...
MLPST-0.75-M6-1.00-D2
0.75
M6
1.00
0.53
0.100
0.375
3981.15
667.23
0.00000
8487900080
YES
Leveling Mount MLPST-1.00...
MLPST-1.00-M8-1.25-D2
1.00
M8
1.25
0.70
0.141
0.500
6174.13
889.64
0.00000
8487900080
YES
Leveling Mount MLPST-1.25...
MLPST-1.25-M10-2.00-D2
1.25
M10
2.00
0.88
0.170
0.625
16680.83
1334.46
0.00000
8487900080
YES
Leveling Mount MLPST-1.88...
MLPST-1.88-M12-2.00-D2
1.88
M12
2.00
1.13
0.250
0.750
22241.10
3113.75
0.00000
8487900080
YES
Leveling Mount MLPST-2.50...
MLPST-2.50-M16-2.00-D2
2.50
M16
2.00
1.25
0.350
0.875
26689.32
5337.86
0.00000
8487900080
YES
Leveling Mount MLPST-3.00...
MLPST-3.00-M20-2.00-D2
3.00
M20
2.00
1.50
0.410
1.062
32916.84
8006.79
0.00000
8487900080
YES
Leveling Mount MLPST-4.00...
MLPST-4.00-M24-3.50-D2
4.00
M24
3.50
1.88
0.440
1.375
111205.54
11120.55
0.00000
8487900080
YES
Leveling Mount MLPST-4.00...
MLPST-4.00-M24-4.25-D2
4.00
M24
4.25
1.88
0.440
1.375
111205.54
11120.55
0.00000
8487900080
YES
Leveling Mount MLPST-6.00...
MLPST-6.00-M30-4.00-D2
6.00
M30
4.00
2.75
0.750
1.875
191273.53
16013.59
0.00000
8487900080
YES
Leveling Mount MLPST-6.00...
MLPST-6.00-M30-6.00-D2
6.00
M30
6.00
2.75
0.750
1.875
191273.53
16013.59
0.00000
8487900080
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청