카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2060-1452/998-404 - THR terminal block with push-buttons in tape-and-reel packing Pin spacing 4 mm / 0.157 in 2-pole
WAGO
PG 33 – SMT terminal blocks
Series 2060
Powered by
CAD모델 선택
{wago/pg33/serie2060/2060-1452_0999-0962.prj},{NB=2060-1452/998-404},{BESTNR=2060-1452/998-404},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 0.75},{QUERSCHNITT2=24 - 18},{ABISOLIERLAENGE=7 - 9},{SPANNUNG=160},{BEMESSSTOSSSPG=2.0},{VERSCHMUTZGRAD=2},{STROM=9},{RM=4.00},{P=2},{HOEHE=4.50},{BREITE=8.90},{TIEFE=13.10},{FARBE=weiß},{GEWICHT=0.518},{BEMERKUNGEN=L = (Polzahl x Rastermaß) - 0.1 mm},{RGB=0.95,0.93,0.88,0},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2060-1452_998-404},{LINKEN=http://www.wago.com/global/p/2060-1452_998-404}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
Pin Spacing
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2060-1452/998-404
2060-1452/998-404
0.2 - 0.75
24 - 18
7 - 9
160
2.0
2
9
4.00
2
4.50
8.90
13.10
white
0.518
L = (No. of Poles x Pin S...
27-14-11-06
27-14-11-06
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청