카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
770-743 - Snap-in socket, 3-pole, Cod. B
WAGO
PG 20 - WINSTA
Series 770
Powered by
CAD모델 선택
{wago/pg20/serie770/0770-0743_0999-0962.prj},{NB=770-763_LOG500},{BESTNR=770-763},{LOG=5},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=2 x 0.5 - 4},{QUERSCHNITT2=2 x 20 - 12},{ABISOLIERLAENGE=9},{SPANNUNG=250},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=25},{P=3},{HOEHE=17.50},{BREITE=35.50},{TIEFE=36.00},{ANZAHLKLEMMSTEL=6},{ANZAHLPOTENTIAL=3},{FARBE=hellgrün},{RGB=0.65,0.50,0.05,0},{GEWICHT=11.975},{ECLASS71=27-44-06-02},{LINKDE=http://www.wago.com/de/p/770-763},{LINKEN=http://www.wago.com/global/p/770-763},{ARTIKELTYP=4}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ARTIKELTYP
Artikelauswahl
ⁿ/ₐ
770-743
770-743
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
grau
11.895
27-44-06-02
1
770-743/060-000
770-743/060-000
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
grau
11.895
27-44-06-02
2
770-743/062-000
770-743/062-000
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
grau
11.895
27-44-06-02
3
770-763
770-763
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
hellgrün
11.975
27-44-06-02
4
770-763/071-000
770-763/071-000
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
hellgrün
11.975
27-44-06-02
5
770-763/073-000
770-763/073-000
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
hellgrün
11.975
27-44-06-02
6
770-783
770-783
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
pink
12.155
27-44-06-02
7
770-783/081-000
770-783/081-000
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
pink
12.155
27-44-06-02
8
770-783/082-000
770-783/082-000
2 x 0.5 - 4
2 x 20 - 12
9
250
4
3
25
3
17.50
35.50
36.00
6
3
pink
12.155
27-44-06-02
9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청