카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
787-722 - Power supply, Eco, 1-phase, 24 VDC output voltage, 5 A output current, DC-OK LED
WAGO
PG 06 - Electronics
Series 787
Powered by
CAD모델 선택
{wago/pg06/serie787/0787-0722_0999-0962.prj},{NB=787-722},{BESTNR=787-722},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 4},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=8 - 9},{HOEHE=92.00},{BREITE=75.00},{TIEFE=136.00},{BEMERKUNGEN=DC 24 V / SELV},{GEWICHT=850.000},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-04-90-02},{ECLASS81=27-04-90-02},{LINKDE=http://www.wago.com/de/p/787-722},{LINKEN=http://www.wago.com/global/p/787-722},{FILENAME=787-722}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
BEMERKUNGEN
Comment
ⁿ/ₐ
GEWICHT
Weight
[g]
RGB
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
787-722
787-722
0.08 - 4
28 - 12
8 - 9
92.00
75.00
136.00
DC 24 V / SELV
850.000
0.78,0.78,0.78,0
27-04-90-02
27-04-90-02
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청