카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Straight flange coupling - With cutting ring flange connection and square flange connection
VOSS
Catalogue Tube Connectors
Flange couplings / ZAKO / ZAKO LP
Flange couplings with cutting ring connection
Powered by
CAD모델 선택
{voss/1_din_sae/4_flansche/1_schneidringanschl/gerade_flansch_verschr.prj},{NB=0195102081},{BZ=0195102081},{VK=24-FSO-S16-HC35-M6},{INFO=Katalog},{INFO2=INFO},{REIHE1=S 16},{PB=PB 315},{DLK=35},{L1=40},{L2=21.0},{SW3=30},{I=12.5},{ZS=M 6 x 22},{SWS=5.000},{DW=11.800},{DA=6.500},{HW=1.600},{NDMS=6.000},{DKS=10.000},{KS=6.000},{TS=3.000},{BS=19.000},{LS=22.000},{DS=6.000},{CHMF=0.600},{AM=10},{T5=8.5},{ORING=20 x 2,5},{D=20.000},{S=2.500},{PAGE=220},{KONUSD=16.000},{KONUST=8.500},{KONUSAD=18.300},{KGEW=M24x1,5},{NDMKONUS=24.000},{PKONUS=1.500},{I1=14.000},{F1=3.000},{KBOHRUNG=12.000},{H=0.000},{AK=39.000},{HD=21.800},{H1=8.000},{ORNT=2.000},{ORNDI=18.000},{ORNDA=24.400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PB
Pressure
[bar]
DLK
Hole diameter
[mm]
L1
Length l1, approximate
[mm]
L2
Lenght l2
[mm]
SW3
Width across flats for union nut
[mm]
I
Thread length i, approximate
[mm]
ZS
Cylinder screw (4x)
ⁿ/ₐ
AM
Torque -10%
[Nm]
T5
Depth of taper
[mm]
ORING
d x s
[mm]
0195362081
0195362081
24-FSO-L10-HC35-M6
L 10
PB 315
35
38
23.0
19
12.5
M 6 x 22
10
7.0
20 x 2,5
0195372081
0195372081
24-FSO-L12-HC35-M6
L 12
PB 315
35
38
23.0
22
12.5
M 6 x 22
10
7.0
20 x 2,5
0195382081
0195382081
24-FSO-L15-HC35-M6
L 15
PB 250
35
38
23.0
27
12.5
M 6 x 22
10
7.0
20 x 2,5
0195392081
0195392081
24-FSO-L15-HC40-M6
L 15
PB 100
40
43
28.0
27
12.5
M 6 x 22
10
7.0
26 x 2,5
0195402081
0195402081
24-FSO-L18-HC40-M6
L 18
PB 100
40
44
27.0
32
12.5
M 6 x 22
10
7.5
26 x 2,5
0195412081
0195412081
24-FSO-L22-HC40-M6
L 22
PB 100
40
44
27.0
36
12.5
M 6 x 22
10
7.5
26 x 2,5
0195142081
0195142081
24-FSO-L28-HC40-M6
L 28
PB 100
40
51
34.0
41
12.5
M 6 x 22
10
7.5
26 x 2,5
0195902081
0195902081
24-FSO-L28-HC55-M8
L 28
PB 100
55
49
32.0
41
11.5
M 8 x 25
25
7.5
32 x 2,5
0195102081
0195102081
24-FSO-S16-HC35-M6
S 16
PB 315
35
40
21.0
30
12.5
M 6 x 22
10
8.5
20 x 2,5
0195362007
0195362007
24-FSOC-L10-HC35-M6
L 10
PB 315
35
38
23.0
19
12.5
M 6 x 22
10
7.0
20 x 2,5
0195372007
0195372007
24-FSOC-L12-HC35-M6
L 12
PB 315
35
38
23.0
22
12.5
M 6 x 22
10
7.0
20 x 2,5
0195382007
0195382007
24-FSOC-L15-HC35-M6
L 15
PB 250
35
38
23.0
27
12.5
M 6 x 22
10
7.0
20 x 2,5
0195392007
0195392007
24-FSOC-L15-HC40-M6
L 15
PB 100
40
43
28.0
27
12.5
M 6 x 22
10
7.0
26 x 2,5
0195402007
0195402007
24-FSOC-L18-HC40-M6
L 18
PB 100
40
44
27.0
32
12.5
M 6 x 22
10
7.5
26 x 2,5
0195412007
0195412007
24-FSOC-L22-HC40-M6
L 22
PB 100
40
44
27.0
36
12.5
M 6 x 22
10
7.5
26 x 2,5
0195142007
0195142007
24-FSOC-L28-HC40-M6
L 28
PB 100
40
51
34.0
41
12.5
M 6 x 22
10
7.5
26 x 2,5
0195902007
0195902007
24-FSOC-L28-HC55-M8
L 28
PB 100
55
49
32.0
41
11.5
M 8 x 25
25
7.5
32 x 2,5
0195102007
0195102007
24-FSOC-S16-HC35-M6
S 16
PB 315
35
40
21.0
30
12.5
M 6 x 22
10
8.5
20 x 2,5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청