카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Adjustable 45° elbow coupling with sealing cone EV single part - Single parts, sealing cone pre-assembled
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
24° conical nipple fittings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/7_24grad_dko/einst_45_winkel_verschr_dko_03.prj},{NB=1170482058},{DT=1.000},{VK=24-SWOE45-L42},{BZ=1170482058},{INFO2=Info},{REIHE1=L 42},{D1=42.000},{PN=PN 160},{DY=36},{DY2=34.0},{LG2=38.0},{L2=27.0},{L5=56.0},{SW2=50},{R=12.000},{X=16.000},{Y=25.000},{SW3=60},{G=83.6},{FORM=EV},{PAGE=171},{KONUSD=42.000},{KONUST=11.000},{KONUSAD=45.000},{KGEW=M52x2},{NDMKONUS=52.000},{PKONUS=2.000},{I1=17.000},{F1=4.000},{KBOHRUNG=36.000},{DKOFD=40.400},{DKOAD=47.000},{DBOHRUNG=34.000},{HDKO=27.500},{RAL1=28.500},{ABSTM=27.500},{GEWLM=12.000},{ORING=38x2,5},{S=2.500},{INFO=Katalog}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
VK
Order designation
ⁿ/ₐ
BZ
Order no.
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
PN
Pressure
[bar]
DY
Bohrung
[[mm]]
DY2
Bohrung 2
[[mm]]
LG2
Länge LG2
[[mm]]
L2
Lenght l2
[mm]
L5
Length l5
[mm]
SW2
Width across flats SW2
[mm]
SW3
Width across flats for union nut
[mm]
1170032058
24-SWOE45-L6
1170032058
L 6
PN 315
4
2.5
21.0
14.0
26.0
19
14
1170082058
24-SWOE45-L8
1170082058
L 8
PN 315
6
4.0
22.0
15.0
27.5
19
17
1170132058
24-SWOE45-L10
1170132058
L 10
PN 315
8
6.0
23.0
16.0
29.0
19
19
1170182058
24-SWOE45-L12
1170182058
L 12
PN 315
10
8.0
24.0
17.0
29.5
19
22
1170232058
24-SWOE45-L15
1170232058
L 15
PN 315
12
10.0
24.0
17.0
32.5
19
27
1170282058
24-SWOE45-L18
1170282058
L 18
PN 315
15
13.0
26.5
19.0
35.5
24
32
1170332058
24-SWOE45-L22
1170332058
L 22
PN 160
19
17.0
30.0
22.5
38.5
27
36
1170382058
24-SWOE45-L28
1170382058
L 28
PN 160
24
22.0
32.0
24.5
41.5
36
41
1170432058
24-SWOE45-L35
1170432058
L 35
PN 160
30
28.0
37.5
27.0
51.0
41
50
1170482058
24-SWOE45-L42
1170482058
L 42
PN 160
36
34.0
38.0
27.0
56.0
50
60
1170532058
24-SWOE45-S6
1170532058
S 6
PN 630
4
2.5
23.0
16.0
27.0
19
17
1170582058
24-SWOE45-S8
1170582058
S 8
PN 630
5
4.0
23.0
16.0
27.5
19
19
1170632058
24-SWOE45-S10
1170632058
S 10
PN 630
7
6.0
24.0
16.5
30.0
19
22
1170682058
24-SWOE45-S12
1170682058
S 12
PN 630
8
8.0
24.5
17.0
31.0
19
24
1170732058
24-SWOE45-S14
1170732058
S 14
PN 630
10
9.0
25.0
17.0
35.0
19
27
1170782058
24-SWOE45-S16
1170782058
S 16
PN 400
12
11.0
27.5
19.0
36.5
24
30
1170832058
24-SWOE45-S20
1170832058
S 20
PN 400
16
14.0
32.0
21.5
44.5
27
36
1170882058
24-SWOE45-S25
1170882058
S 25
PN 400
20
18.0
35.0
23.0
50.0
36
46
1170932058
24-SWOE45-S30
1170932058
S 30
PN 400
25
23.0
37.5
24.0
55.0
41
50
1170982058
24-SWOE45-S38
1170982058
S 38
PN 315
32
30.0
44.0
28.0
63.0
50
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Straight attachment studs with sealing cone, L/S-series, ISO 8434-1-SWOSDS,...
VOSS
11.04.2023
Straight attachment studs with sealing cone, L-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
Adjustable 45° elbow coupling with sealing cone EV fitted - Single parts, s...
VOSS
11.04.2023
VRM Schneidringe - Tube connection part, ISO 8434-1-CR
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone EW single part - Single parts, ...
VOSS
11.04.2023
24 PL Verschlussstopfen DKO - 24 PL Verschlussstopfen DKO
VOSS
14.04.2021
Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Thread: Whitw...
VOSS
11.04.2023
Adjustable T-fitting with sealing cone ET single part - Single parts, seali...
VOSS
11.04.2023
Reducing inserts, S-series - Hexagon for locking, tube socket pre-assembled
VOSS
11.04.2023
Adjustable L-fitting with sealing cone EL single part - Single parts, seali...
VOSS
11.04.2023
GP Blanking screws - GP Blanking screws
VOSS
14.04.2021
Straight couplings, S-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both side...
VOSS
11.04.2023
Manometer coupling with sealing cone - Inside thread: Whitworth tube thread...
VOSS
11.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청