Figure 2045 - VONROLL/DUKTUS TT fitting All flanged cross
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD모델 선택
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2045.prj},{NB=Figure 2045-150204(400)},{ARTNR=150204},{BES=Epoxy},{LODLEVEL=400},{DN1=400},{DN2=400},{PN=10},{L=900},{H=450},{W=218.0},{NPK=243.427},{L1=900},{D1=565.000},{D2=429.000},{T=24.500},{NOH=16},{DH=28.000},{L2=450},{D3=565.000},{D4=429.000},{T2=24.500},{NOH2=16},{DH2=28.000},{ANGH=11.250},{K=515.000},{G=480.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN1
Diameter
ⁿ/ₐ
DN2
Diameter
ⁿ/ₐ
PN
[bar]
L
Installation length
[mm]
H
Height
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2045 80 80
150194
Epoxy coating
80
80
10/16
330
165
20.0
244.111
Figure 2045 100 100
150195
Epoxy coating
100
100
10/16
360
180
26.0
244.112
Figure 2045 125 125
150196
Epoxy coating
125
125
10/16
400
200
35.0
244.113
Figure 2045 150 150
150197
Epoxy coating
150
150
10/16
440
220
39.0
244.114
Figure 2045 200 200
150198
Epoxy coating
200
200
10
520
260
58.0
243.423
Figure 2045 200 200
150199
Epoxy coating
200
200
16
520
260
58.0
244.615
Figure 2045 250 250
150200
Epoxy coating
250
250
10
700
350
120.0
243.424
Figure 2045 250 250
150201
Epoxy coating
250
250
16
700
350
120.0
244.616
Figure 2045 300 300
150202
Epoxy coating
300
300
10
800
400
155.0
243.425
Figure 2045 300 300
150203
Epoxy coating
300
300
16
800
400
160.0
244.617
Figure 2045 400 400
150204
Epoxy coating
400
400
10
900
450
218.0
243.427
Figure 2045 400 400
150205
Epoxy coating
400
400
16
900
450
225.0
244.618
Figure 2045 80 80
90414567
Enamel coating
80
80
10/16
330
165
20.0
244.111
Figure 2045 100 100
90415050
Enamel coating
100
100
10/16
360
180
26.0
244.112
Figure 2045 125 125
90416981
Enamel coating
125
125
10/16
400
200
35.0
244.113
Figure 2045 150 150
90412585
Enamel coating
150
150
10/16
440
220
39.0
244.114
Figure 2045 200 200
90417507
Enamel coating
200
200
10
520
260
58.0
243.423
Figure 2045 200 200
90417508
Enamel coating
200
200
16
520
260
58.0
244.615
Figure 2045 300 300
90417509
Enamel coating
300
300
10
800
400
155.0
243.425
Figure 2045 300 300
90417510
Enamel coating
300
300
16
800
400
160.0
244.617
Figure 2045 400 400
90417511
Enamel coating
400
400
10
900
450
218.0
243.427
Figure 2045 400 400
90417512
Enamel coating
400
400
16
900
450
225.0
244.618
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청