EKOplus Sewage PN16
VAG
Resilient Seated Gate Valves
EKOplus Gate Valve
face-to-face acc. basic series 14
electric actuator
EKOplus Sewage
Powered by
CAD모델 선택
{vag/weichdichtende_schieber/beta300_absperrschieber/grundreihe14/stellantrieb/beta300_abwasser/beta300_aw_p16_asmtab.prj},{NB=VAG-BETA300-AW_R14_DN125-PN16_EA(400)},{PN=16},{DN=125},{L14=200},{L15=325},{D=250},{DK=210},{B=19},{N=8},{D2=19},{H1=303},{H2=578},{C1=282},{B1=247},{R=0},{DGRO=163.000},{BSF=100.000},{DDL=184.000},{VD=3.000},{A1=187.000},{BB1=228.000},{HA12=160.000},{A2=96.000},{B2=170.000},{HB12=55.000},{R2=40.000},{B3=96.000},{HR1=7.000},{R1=628.000},{D3=82.000},{HFA1=14.000},{DAD1=102.000},{HAD2=25.000},{DAD2=71.000},{HAD4=43.000},{HAD1=74.000},{HAD3=15.000},{DAISO=125.000},{DEISO=125.000},{HISO=0.000},{HA1=80.000},{HA2=195.000},{HDE=60.000},{DHA2=70.000},{DHA1=200},{H4=168.000},{F=115.000},{AA1=50.000},{A4=103.000},{HHA1=45.000},{CC1=264.000},{CC2=191.000},{BB2=65.000},{LODLEVEL=400},{BPS=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L14
face-to-face length (basic series 14)
[mm]
D
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
H1
height from centre of pipe axis to ISO flange
[mm]
H2
height from centre of pipe axis to upper edge of
[mm]
C1
EA-Dimension
[mm]
C4
EA-Dimension
[mm]
B1
EA-Dimension
[mm]
R
handwheel Ø EA
[mm]
DHA1
[mm]
SL1
position of bypass valve
[mm]
BETA300-AW_R14_DN40-PN16_...
16
40
VAG EKOplus Gate Valve
DN40 PN16
R14 - electric actuator (...
140
150
110
19
4
19
192
465
265
249
237
0
160
0
BETA300-AW_R14_DN50-PN16_...
16
50
VAG EKOplus Gate Valve
DN50 PN16
R14 - electric actuator (...
150
165
125
19
4
19
193
466
265
249
237
0
160
0
BETA300-AW_R14_DN65-PN16_...
16
65
VAG EKOplus Gate Valve
DN65 PN16
R14 - electric actuator (...
170
185
145
19
4
19
231
504
265
249
237
0
160
0
BETA300-AW_R14_DN80-PN16_...
16
80
VAG EKOplus Gate Valve
DN80 PN16
R14 - electric actuator (...
180
200
160
19
8
19
236
509
265
249
237
0
160
0
BETA300-AW_R14_DN100-PN16...
16
100
VAG EKOplus Gate Valve
DN100 PN16
R14 - electric actuator (...
190
220
180
19
8
19
265
538
265
249
237
0
160
0
BETA300-AW_R14_DN125-PN16...
16
125
VAG EKOplus Gate Valve
DN125 PN16
R14 - electric actuator (...
200
250
210
19
8
19
303
578
282
254
247
0
200
0
BETA300-AW_R14_DN150-PN16...
16
150
VAG EKOplus Gate Valve
DN150 PN16
R14 - electric actuator (...
210
285
240
19
8
23
342
617
282
254
247
0
200
0
BETA300-AW_R14_DN200-PN16...
16
200
VAG EKOplus Gate Valve
DN200 PN16
R14 - electric actuator (...
230
340
295
20
12
23
498
773
282
254
247
0
200
0
BETA300-AW_R14_DN250-PN16...
16
250
VAG EKOplus Gate Valve
DN250 PN16
R14 - electric actuator (...
250
405
355
22
12
28
562
877
384
329
285
0
315
0
BETA300-AW_R14_DN300-PN16...
16
300
VAG EKOplus Gate Valve
DN300 PN16
R14 - electric actuator (...
270
460
410
25
12
28
626
941
384
329
285
0
315
0
BETA300-AW_R14_DN350-PN16...
16
350
VAG EKOplus Gate Valve
DN350 PN16
R14 - electric actuator (...
290
520
470
27
16
28
846
1161
384
329
285
0
315
0
BETA300-AW_R14_DN400-PN16...
16
400
VAG EKOplus Gate Valve
DN400 PN16
R14 - electric actuator (...
310
580
525
29
16
31
919
1234
384
336
285
0
400
0
BETA300-AW_R14_Bypass_DN5...
16
500
VAG EKOplus Gate Valve
DN500 PN16
R14 - with Bypass - elect...
350
715
650
32
20
34
1070
1385
384
336
285
400
400
505
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청