RIKO-LH ANSI150 (flat face)
VAG
Control Valves
RIKO Plunger Valve
version with multiple orifice cylinder
electric actuator
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/lh/stellantrieb/riko_stellan_lh_ansi150_asmtab.prj},{NB=VAG-RIKO-LH_DN600-ANSI CLASS 150_EA-C(400)},{DNX=600},{L1=900},{D=840},{K=770.0},{B=47.8},{N=20},{D3=840},{D2=37},{E1=280},{E2=654},{E3=575},{E4=100},{E5=500},{E6=105},{H2=449},{H3=460},{H4=1010},{L2=500},{L3=500},{L4=282},{L5=254},{L6=247},{H6=534},{DZI=470},{DZA=498.0},{LZI=150},{DR=653},{DLI=653},{TDN=120},{R1=350},{Y1=70},{R2=220},{X2=348.0},{Y2=200},{DFU=54},{HRI1=478},{DRI=50},{DRI2=20},{F1=20},{DDA=110},{GETRIEBEGS=100.3},{DKL9=140},{KD=17},{DGD1=210},{GJ=75},{GA=100},{GE=189},{GR2=259},{DD1=125},{HGF=12},{BV=135},{HGV=109},{GB1=210},{GC=148},{BSV=96},{R4=28},{HA1=80},{HA2=195},{HDE=60},{DHA2=70.0},{DHA1=200},{H4EA=168},{F=115},{A1=50},{A4=103},{HHA1=45},{LODLEVEL=400},{POS=C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter
ⁿ/ₐ
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D3
undersurface diameter of body
[mm]
D2
hole
[mm]
L7
excess length cylinder in closed position
ⁿ/ₐ
E1
Dimension from body flange to driving axle
[mm]
E2
Dimension from body centre to end of GS, transversal
[mm]
E3
Dimension from body centre to GS handwheel axle
[mm]
E4
Dimension from driving axle to GS handwheel axle
[mm]
E5
Dimension from body centre to end of driving flange
[mm]
E6
Dimension from driving axle to GS box end
[mm]
H3
Dimension from body centre to stand area
[mm]
H4
Dimension from upper edge of eye-bolt to stand area
[mm]
L2
longitudinal space between feet
[mm]
L3
transversal space between feet
[mm]
L4
GS input axle to SA motor end, longitudinal
[mm]
L5
GS input axle to SA handwheel end
[mm]
L6
GS input axle to SA body end, transversal
[mm]
H6
Dimension from body centre to upper edge of SA
[mm]
RIKO-LH_DN150-ANSI CLASS ...
ANSI CLASS 150
150 (6")
VAG RIKO Plunger Valve
DN150 6" ANSI150
LH - elekrischer Antrieb ...
350
285
240.0
25.4
8
236
22
48
130
328
270
63
225
75
155
355
130
140
265
249
237
398
RIKO-LH_DN200-ANSI CLASS ...
ANSI CLASS 150
200 (8")
VAG RIKO Plunger Valve
DN200 8" ANSI150
LH - elekrischer Antrieb ...
400
340
295.0
28.4
8
302
23
68
150
328
270
63
225
75
190
425
130
140
265
249
237
398
RIKO-LH_DN250-ANSI CLASS ...
ANSI CLASS 150
250 (10")
VAG RIKO Plunger Valve
DN250 10" ANSI150
LH - elekrischer Antrieb ...
450
405
355.0
30.2
12
371
28
83
145
403
345
63
300
75
230
513
170
170
265
249
237
398
RIKO-LH_DN300-ANSI CLASS ...
ANSI CLASS 150
300 (12")
VAG RIKO Plunger Valve
DN300 12" ANSI150
LH - elekrischer Antrieb ...
500
460
410.0
31.8
12
434
28
94
160
403
345
63
300
75
260
573
230
230
265
249
237
398
RIKO-LH_DN350-ANSI CLASS ...
ANSI CLASS 150
350 (14")
VAG RIKO Plunger Valve
DN350 14" ANSI150
LH - elekrischer Antrieb ...
550
533
476.0
35.0
12
498
28
110
165
453
407
80
350
88
300
671
250
250
265
249
237
403
RIKO-LH_DN400-ANSI CLASS ...
ANSI CLASS 150
400 (16")
VAG RIKO Plunger Valve
DN400 16" ANSI150
LH - elekrischer Antrieb ...
600
580
525.0
36.6
16
575
31
127
170
518
467
80
410
88
335
741
300
300
282
254
247
405
RIKO-LH_DN450-ANSI CLASS ...
ANSI CLASS 150
450 (18")
VAG RIKO Plunger Valve
DN450 18" ANSI150
LH - elekrischer Antrieb ...
650
640
585.0
39.6
16
632
31
144
200
518
467
80
410
88
345
761
350
350
282
254
247
405
RIKO-LH_DN500-ANSI CLASS ...
ANSI CLASS 150
500 (20")
VAG RIKO Plunger Valve
DN500 20" ANSI150
LH - elekrischer Antrieb ...
750
715
650.0
43.0
20
711
34
153
225
629
550
100
475
105
385
841
400
400
282
254
247
465
RIKO-LH_DN600-ANSI CLASS ...
ANSI CLASS 150
600 (24")
VAG RIKO Plunger Valve
DN600 24" ANSI150
LH - elekrischer Antrieb ...
900
840
770.0
47.8
20
840
37
150
280
654
575
100
500
105
460
1010
500
500
282
254
247
534
RIKO-LH_DN700-ANSI CLASS ...
ANSI CLASS 150
700 (28")
VAG RIKO Plunger Valve
DN700 28" ANSI150
LH - elekrischer Antrieb ...
1050
910
840.0
54.0
28
998
37
190
315
780
725
125
650
150
520
1149
560
560
282
254
247
539
RIKO-LH_DN750-ANSI CLASS ...
ANSI CLASS 150
750 (30")
VAG RIKO Plunger Valve
DN750 30" ANSI150
LH - elekrischer Antrieb ...
1050
984
915.0
54.0
28
998
35
88
315
777
725
125
650
150
520
1149
560
560
282
254
247
539
RIKO-LH_DN800-ANSI CLASS ...
ANSI CLASS 150
800 (32")
VAG RIKO Plunger Valve
DN800 32" ANSI150
LH - elekrischer Antrieb ...
1200
1025
950.0
60.3
28
1127
40
244
400
797
725
125
650
150
600
1309
600
600
282
254
247
539
RIKO-LH_DN900-ANSI CLASS ...
ANSI CLASS 150
900 (36")
VAG RIKO Plunger Valve
DN900 36" ANSI150
LH - elekrischer Antrieb ...
1350
1125
1050.0
60.4
32
1258
41
275
420
880
800
160
725
165
650
1428
700
700
282
254
247
615
RIKO-LH_DN1000-ANSI CLASS...
ANSI CLASS 150
1000 (40")
VAG RIKO Plunger Valve
DN1000 40" ANSI150
LH - elekrischer Antrieb ...
1500
1255
1170.0
66.7
36
1380
44
292
460
995
898
160
800
175
720
1568
750
750
282
254
247
615
RIKO-LH_DN1050-ANSI CLASS...
ANSI CLASS 150
1050 (42")
VAG RIKO Plunger Valve
DN1050 42" ANSI150
LH - elekrischer Antrieb ...
1500
1346
1257.0
67.0
36
1380
41
292
460
985
890
160
835
175
720
1568
750
750
282
254
247
615
RIKO-LH_DN1200-ANSI CLASS...
ANSI CLASS 150
1200 (48")
VAG RIKO Plunger Valve
DN1200 48" ANSI150
LH - elekrischer Antrieb ...
1800
1485
1390.0
70.0
32
1645
50
363
560
1136
1040
200
950
208
850
1828
800
800
282
254
247
745
RIKO-LH_DN1350-ANSI CLASS...
ANSI CLASS 150
1350 (54")
VAG RIKO Plunger Valve
DN1350 54" ANSI150
LH - elekrischer Antrieb ...
2100
1683
1594.0
76.0
44
1920
48
400
650
1332
1240
250
1100
258
1000
2187
1000
1000
389
336
286
841
RIKO-LH_DN1600-ANSI CLASS...
ANSI CLASS 150
1600 (60")
VAG RIKO Plunger Valve
DN1600 60" ANSI150
LH - elekrischer Antrieb ...
2500
1930
1820.0
80.0
40
2244
57
480
725
1609
1490
250
1350
258
1200
2608
1200
1200
389
336
286
841
RIKO-LH_DN1800-ANSI CLASS...
ANSI CLASS 150
1800 (72")
VAG RIKO Plunger Valve
DN1800 72" ANSI150
LH - elekrischer Antrieb ...
2700
2197
2095.5
89.0
60
2460
57
550
900
1905
1785
315
1560
340
1280
2858
1500
1500
389
339
286
982
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청