EKN welded steel type PN25
VAG
Butterfly Valves
Butterfly Valves
face-to-face acc. basic series 14
handwheel
EKN welded steel type
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/grundreihe14/handantreib/ekn_stahl_geschweisst/ekn_epoxid_w_pn25.prj},{NB=VAG-EKN-EP-ST_R14_DN600-PN25_H-O(400)},{PN=25},{DN=600},{L1=390},{DD=845},{DK=770},{B=42.0},{N=20},{D2=41},{D1=500},{E1=425},{E2=679},{E3=591},{E4=125},{E5=173},{E6=150},{E7=516},{H2=476},{H3=428},{L2=330},{DKL1=544.000},{KL2=99.000},{KL3=75.000},{KL4=120.000},{KL5=94.000},{KL6=142.000},{KL7=160.000},{DKL9=155.000},{DDG=696.000},{DDD=160.000},{DDA=205.000},{LA=30.000},{DDL=720.000},{VD=5.000},{GD1=300.000},{GJ=75.000},{GE=187.000},{GR=264.000},{DGA=20.000},{DHA1=27.000},{DHA2=18.000},{HA3=200.000},{DHA4=50.000},{HA5=45.000},{HA6=15.000},{BSV=96.000},{GHK=163.000},{GGSM=125.300},{R4=40.000},{IDNR=},{TXT01=VAG EKN Absperrklappe},{TXT03=Epoxid - R14 - Handrad (H)},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
DD
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
EKN-EP-ST_R14_DN150-PN25_...
25
150
VAG EKN Butterfly Valve
DN150 PN25
Epoxy - R14 - Handwheel (...
210
300
250
20.0
8
28
250
handwheel
134
277
225
50
73
63
185
232
155
160
EKN-EP-ST_R14_DN200-PN25_...
25
200
VAG EKN Butterfly Valve
DN200 PN25
Epoxy - R14 - Handwheel (...
230
360
310
22.0
12
28
250
handwheel
169
308
256
50
73
63
216
232
185
200
EKN-EP-ST_R14_DN250-PN25_...
25
250
VAG EKN Butterfly Valve
DN250 PN25
Epoxy - R14 - Handwheel (...
250
425
370
24.0
12
31
250
handwheel
199
351
299
50
73
63
259
232
218
240
EKN-EP-ST_R14_DN300-PN25_...
25
300
VAG EKN Butterfly Valve
DN300 PN25
Epoxy - R14 - Handwheel (...
270
485
430
27.0
16
31
350
handwheel
236
419
357
63
94
75
312
272
248
255
EKN-EP-ST_R14_DN350-PN25_...
25
350
VAG EKN Butterfly Valve
DN350 PN25
Epoxy - R14 - Handwheel (...
290
555
490
30.0
16
34
400
handwheel
261
450
384
80
111
88
327
302
285
285
EKN-EP-ST_R14_DN400-PN25_...
25
400
VAG EKN Butterfly Valve
DN400 PN25
Epoxy - R14 - Handwheel (...
310
620
550
32.0
16
37
400
handwheel
298
485
419
80
111
88
362
302
315
320
EKN-EP-ST_R14_DN450-PN25_...
25
450
VAG EKN Butterfly Valve
DN450 PN25
Epoxy - R14 - Handwheel (...
330
670
600
35.0
20
37
400
handwheel
312
551
467
100
148
105
392
387
340
250
EKN-EP-ST_R14_DN500-PN25_...
25
500
VAG EKN Butterfly Valve
DN500 PN25
Epoxy - R14 - Handwheel (...
350
730
660
37.0
20
37
400
handwheel
377
636
548
125
173
150
473
456
370
300
EKN-EP-ST_R14_DN600-PN25_...
25
600
VAG EKN Butterfly Valve
DN600 PN25
Epoxy - R14 - Handwheel (...
390
845
770
42.0
20
41
500
handwheel
425
679
591
125
173
150
516
476
428
330
EKN-EP-ST_R14_DN700-PN25_...
25
700
VAG EKN Butterfly Valve
DN700 PN25
Epoxy - R14 - Handwheel (...
430
960
875
47.0
24
44
500
handwheel
487
769
668
160
218
175
578
547
485
400
EKN-EP-ST_R14_DN800-PN25_...
25
800
VAG EKN Butterfly Valve
DN800 PN25
Epoxy - R14 - Handwheel (...
470
1085
990
51.0
24
50
500
handwheel
570
918
797
200
273
208
682
677
550
450
EKN-EP-ST_R14_DN900-PN25_...
25
900
VAG EKN Butterfly Valve
DN900 PN25
Epoxy - R14 - Handwheel (...
510
1185
1090
56.0
28
50
500
handwheel
612
960
839
200
273
208
724
677
600
550
EKN-EP-ST_R14_DN1000-PN25...
25
1000
VAG EKN Butterfly Valve
DN1000 PN25
Epoxy - R14 - Handwheel (...
550
1320
1210
60.0
28
57
500
handwheel
681
1057
911
250
335
258
781
732
665
600
EKN-EP-ST_R14_DN1200-PN25...
25
1200
VAG EKN Butterfly Valve
DN1200 PN25
Epoxy - R14 - Handwheel (...
630
1530
1420
74.0
32
57
500
handwheel
813
1181
1035
250
335
258
895
732
780
700
EKN-EP-ST_R14_DN1400-PN25...
25
1400
VAG EKN Butterfly Valve
DN1400 PN25
Epoxy - R14 - Handwheel (...
710
1755
1640
74.0
36
62
500
handwheel
915
1315
1155
315
490
340
1010
866
904
1000
EKN-EP-ST_R14_DN1500-PN25...
25
1500
VAG EKN Butterfly Valve
DN1500 PN25
Epoxy - R14 - Handwheel (...
750
1865
1759
78.0
52
48
500
handwheel
1021
1488
1293
400
610
430
1118
966
940
850
EKN-EP-ST_R14_DN1600-PN25...
25
1600
VAG EKN Butterfly Valve
DN1600 PN25
Epoxy - R14 - Handwheel (...
790
1975
1860
76.0
40
62
500
handwheel
1057
1505
1310
400
610
430
1135
966
1010
900
EKN-EP-ST_R14_DN1800-PN25...
25
1800
VAG EKN Butterfly Valve
DN1800 PN25
Epoxy - R14 - Handwheel (...
870
2197
2070
88.0
44
70
630
handwheel
1194
1620
1425
400
610
430
1250
966
1110
670
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청