EKN welded steel type PN10
VAG
Butterfly Valves
Butterfly Valves
face-to-face acc. basic series 14
handwheel
EKN welded steel type
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/grundreihe14/handantreib/ekn_stahl_geschweisst/ekn_epoxid_w_pn10.prj},{NB=VAG-EKN-EP-ST_R14_DN900-PN10_H-O(400)},{PN=10},{DN=900},{L1=510},{DD=1120},{DK=1050},{B=38},{N=28},{D2=34},{D1=400},{E1=576},{E2=851},{E3=750},{E4=160},{E5=218},{E6=165},{E7=675},{H2=527},{H3=565},{L2=550},{DKL1=836.000},{KL2=138.000},{KL3=84.000},{KL4=268.000},{KL5=127.000},{KL6=144.000},{KL7=160.000},{DKL9=195.000},{DDG=986.000},{DDD=160.000},{DDA=205.000},{LA=30.000},{DDL=1001.000},{VD=5.000},{GD1=300.000},{GJ=75.000},{GE=290.000},{GR=335.000},{DGA=20.000},{DHA1=26.000},{DHA2=17.000},{HA3=180.000},{DHA4=42.000},{HA5=45.000},{HA6=15.000},{BSV=116.000},{GHK=176.000},{GGSM=160.300},{R4=44.000},{IDNR=},{TXT01=VAG EKN Absperrklappe},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
DD
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
EKN-EP-ST_R14_DN200-PN10_...
10
200
VAG EKN Butterfly Valve
DN200 PN10
Epoxy - R14 - Handwheel (...
230
340
295
20
8
23
250
handwheel
169
308
256
50
73
63
216
232
175
185
EKN-EP-ST_R14_DN250-PN10_...
10
250
VAG EKN Butterfly Valve
DN250 PN10
Epoxy - R14 - Handwheel (...
250
400
350
22
12
23
250
handwheel
199
351
299
50
73
63
259
232
205
225
EKN-EP-ST_R14_DN300-PN10_...
10
300
VAG EKN Butterfly Valve
DN300 PN10
Epoxy - R14 - Handwheel (...
270
455
400
24
12
23
250
handwheel
236
401
349
50
73
63
309
232
232
260
EKN-EP-ST_R14_DN350-PN10_...
10
350
VAG EKN Butterfly Valve
DN350 PN10
Epoxy - R14 - Handwheel (...
290
505
460
24
16
23
250
handwheel
261
411
359
50
73
63
319
232
265
270
EKN-EP-ST_R14_DN400-PN10_...
10
400
VAG EKN Butterfly Valve
DN400 PN10
Epoxy - R14 - Handwheel (...
310
565
515
24
16
28
350
handwheel
285
465
403
63
94
75
358
272
288
300
EKN-EP-ST_R14_DN450-PN10_...
10
450
VAG EKN Butterfly Valve
DN450 PN10
Epoxy - R14 - Handwheel (...
330
615
565
26
20
28
400
handwheel
306
508
442
80
111
88
385
302
312
250
EKN-EP-ST_R14_DN500-PN10_...
10
500
VAG EKN Butterfly Valve
DN500 PN10
Epoxy - R14 - Handwheel (...
350
670
620
26
20
28
400
handwheel
345
539
473
80
111
88
416
302
340
300
EKN-EP-ST_R14_DN600-PN10_...
10
600
VAG EKN Butterfly Valve
DN600 PN10
Epoxy - R14 - Handwheel (...
390
780
725
30
20
31
500
handwheel
392
625
541
100
148
105
466
407
395
330
EKN-EP-ST_R14_DN700-PN10_...
10
700
VAG EKN Butterfly Valve
DN700 PN10
Epoxy - R14 - Handwheel (...
430
900
840
33
24
31
500
handwheel
462
722
634
125
173
150
559
476
455
400
EKN-EP-ST_R14_DN800-PN10_...
10
800
VAG EKN Butterfly Valve
DN800 PN10
Epoxy - R14 - Handwheel (...
470
1020
950
35
24
34
400
handwheel
512
776
688
125
173
150
613
456
515
450
EKN-EP-ST_R14_DN900-PN10_...
10
900
VAG EKN Butterfly Valve
DN900 PN10
Epoxy - R14 - Handwheel (...
510
1120
1050
38
28
34
400
handwheel
576
851
750
160
218
165
675
527
565
550
EKN-EP-ST_R14_DN1000-PN10...
10
1000
VAG EKN Butterfly Valve
DN1000 PN10
Epoxy - R14 - Handwheel (...
550
1245
1160
40
28
37
400
handwheel
640
905
819
160
218
175
729
527
630
600
EKN-EP-ST_R14_DN1200-PN10...
10
1200
VAG EKN Butterfly Valve
DN1200 PN10
Epoxy - R14 - Handwheel (...
630
1470
1380
45
32
41
500
handwheel
763
1110
989
200
273
208
874
677
740
700
EKN-EP-ST_R14_DN1400-PN10...
10
1400
VAG EKN Butterfly Valve
DN1400 PN10
Epoxy - R14 - Handwheel (...
710
1675
1590
55
36
44
400
handwheel
876
1238
1119
250
335
258
979
710
845
800
EKN-EP-ST_R14_DN1500-PN10...
10
1500
VAG EKN Butterfly Valve
DN1500 PN10
Epoxy - R14 - Handwheel (...
750
1785
1700
60
36
44
500
handwheel
970
1317
1198
250
335
258
985
730
900
850
EKN-EP-ST_R14_DN1600-PN10...
10
1600
VAG EKN Butterfly Valve
DN1600 PN10
Epoxy - R14 - Handwheel (...
790
1915
1820
60
40
50
500
handwheel
997
1345
1226
250
335
258
1013
730
965
900
EKN-EP-ST_R14_DN1800-PN10...
10
1800
VAG EKN Butterfly Valve
DN1800 PN10
Epoxy - R14 - Handwheel (...
870
2115
2020
65
44
50
500
handwheel
1110
1527
1367
315
490
340
1154
866
1065
1000
EKN-EP-ST_R14_DN2000-PN10...
10
2000
VAG EKN Butterfly Valve
DN2000 PN10
Epoxy - R14 - Handwheel (...
950
2325
2230
65
48
50
500
handwheel
1268
1688
1493
400
610
430
1280
966
1180
1100
EKN-EP-ST_R14_DN2200-PN10...
10
2200
VAG EKN Butterfly Valve
DN2200 PN10
Epoxy - R14 - Handwheel (...
1030
2550
2440
74
52
56
630
handwheel
1355
1788
1593
400
610
430
1380
966
1290
1200
EKN-EP-ST_R14_DN2400-PN10...
10
2400
VAG EKN Butterfly Valve
DN2400 PN10
Epoxy - R14 - Handwheel (...
1110
2760
2650
68
56
57
630
handwheel
1552
1898
1703
400
610
430
1490
966
1390
1300
EKN-EP-ST_R14_DN2600-PN10...
10
2600
VAG EKN Butterfly Valve
DN2600 PN10
Epoxy - R14 - Handwheel (...
1190
2960
2850
88
60
56
630
handwheel
1733
2203
1958
500
738
540
1733
1332
1500
1800
EKN-EP-ST_R14_DN2800-PN10...
10
2800
VAG EKN Butterfly Valve
DN2800 PN10
Epoxy - R14 - Handwheel (...
1270
3180
3070
85
64
56
630
handwheel
1840
2310
2065
500
738
540
1840
1332
1620
2000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청