CEREX 300-W PN 16
VAG
Butterfly Valves
Pinching
Wafer-Type
Pneumatic actuator
Powered by
CAD모델 선택
{vag/absperrklappen/einklemmklappen/wafer_type/pneumatikantrieb/pn_16_asmtab.prj},{NB=Pneumatikantrieb VAG CEREX 300-W_DN200-PN16-0(400)},{PN=16},{DN=200},{LODLEVEL=400},{TXT01=VAG CEREX 300 Absperrklappe},{TXT03=Pneumatikantrieb},{D1=268},{L1=60},{DKL1=197},{H=70},{B=175},{A=240},{LA=12},{ISO5210=F07},{H1=358},{H2=299.0},{H3=340},{AK=0},{DK1=295.000},{DK2=299.000},{W1=0.000},{W2=14.000},{W3=10.800},{LK1=27.000},{LK2=27.000},{BW=7.000},{R=15.000},{M=0.000},{LD=70.000},{LK=10.000},{DKL4=139.000},{DKL8=36.000},{KL2=4.000},{KL3=15.000},{DKL9=75.000},{DKR=10.000},{DC5=50.000},{BG=15.000},{DFA=45.000},{DDA=38.000},{DGD1=90.000},{BAUGROSSE=360-R-F07},{B1=118.000},{B2=56.000},{B3=62.000},{B4=137.000},{B5=33.000},{D7=22.000},{VER=3},{XX=0},{PPATH=pn_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Unit pressure rating
ⁿ/ₐ
DN
Nominal size
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
D1
Outer diameter of flange
[mm]
L1
Flange width
[mm]
DKL1
Diameter of disc
[mm]
H
disk walkout
[mm]
B
height
[mm]
A
Height of mechanism
[mm]
LA
height
[mm]
ISO5210
ISO 5210
ⁿ/ₐ
H1
Total height
[mm]
H2
Length of hand lever
[mm]
H3
Length
[mm]
Pneumatikantrieb CEREX 30...
16
50
VAG CEREX 300 Butterfly V...
DN50 PN16
Pneumatic actuator
98
43
52
5
72
125
10
F05
184
154.5
174
Pneumatikantrieb CEREX 30...
16
65
VAG CEREX 300 Butterfly V...
DN65 PN16
Pneumatic actuator
114
46
67
12
80
132
10
F05
191
161.5
174
Pneumatikantrieb CEREX 30...
16
80
VAG CEREX 300 Butterfly V...
DN80 PN16
Pneumatic actuator
132
46
82
19
87
140
10
F05
210
175.0
198
Pneumatikantrieb CEREX 30...
16
100
VAG CEREX 300 Butterfly V...
DN100 PN16
Pneumatic actuator
156
52
104
27
113
180
10
F05
250
215.0
198
Pneumatikantrieb CEREX 30...
16
125
VAG CEREX 300 Butterfly V...
DN125 PN16
Pneumatic actuator
185
56
127
37
123
190
10
F05
273
231.5
237
Pneumatikantrieb CEREX 30...
16
150
VAG CEREX 300 Butterfly V...
DN150 PN16
Pneumatic actuator
216
56
158
52
155
220
12
F07
328
274.0
290
Pneumatikantrieb CEREX 30...
16
200
VAG CEREX 300 Butterfly V...
DN200 PN16
Pneumatic actuator
268
60
197
70
175
240
12
F07
358
299.0
340
Pneumatikantrieb CEREX 30...
16
250
VAG CEREX 300 Butterfly V...
DN250 PN16
Pneumatic actuator
323
68
248
91
205
275
14
F10
410
342.5
388
Pneumatikantrieb CEREX 30...
16
300
VAG CEREX 300 Butterfly V...
DN300 PN16
Pneumatic actuator
377
78
297
111
230
300
14
F10
448
374.0
433
Pneumatikantrieb CEREX 30...
16
350
VAG CEREX 300 Butterfly V...
DN350 PN16
Pneumatic actuator
435
92
337
126
270
320
18
F12
488
404.0
479
Pneumatikantrieb CEREX 30...
16
400
VAG CEREX 300 Butterfly V...
DN400 PN16
Pneumatic actuator
485
102
397
149
315
380
21
F14
588
484.0
601
Pneumatikantrieb CEREX 30...
16
450
VAG CEREX 300 Butterfly V...
DN450 PN16
Pneumatic actuator
546
114
427
158
327
400
21
F14
608
504.0
601
Pneumatikantrieb CEREX 30...
16
500
VAG CEREX 300 Butterfly V...
DN500 PN16
Pneumatic actuator
606
127
488
181
365
460
24
F16
775
639.5
718
Pneumatikantrieb CEREX 30...
16
600
VAG CEREX 300 Butterfly V...
DN600 PN16
Pneumatic actuator
720
154
583
214
435
500
24
F16
815
679.5
718
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청