카탈로그: Tente
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Care Bed Castors - Medical
Tente
Medical
Powered by
CAD모델 선택
{tente/100/120.prj},{NB=2074XSP150R36-32S30},{MANUTYPEDESC=2074XSP150R36-32S30},{WD=150},{WOT=32},{NOCUPEROU=1},{BD=32},{PRICEQUANTITY=1},{QUANTITYMIN=1},{BL=50},{QUANTITYINT=1},{OFFSET=45},{SWI=240},{OVH=188},{LCAP=100},{LCAPSTATIC=200},{WEIGHT=MIN},{CWI=MIN},{SWR=120.0},{PREVIEW=d91949.png},{EAN=4031582357943},{SUPPLIERALTNO=4031582357943},{DESCSHORT=2074XSP150R36-32S30}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
BD
Bolt-diameter
[mm]
BL
Bolt length
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
CWI
Castor width
[mm]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 2470PJO100R05-28
2470PJO100R05-28
4031582300741
Swivel castor, housing ma...
100
32
28
45
38
176
138
80
160
- 20 / + 60
EN 12530
0.813
88.0
A 87
Tente 2470PJP100R05-28
2470PJP100R05-28
4031582300932
Swivel castor, housing ma...
100
32
28
45
38
176
138
100
200
- 20 / + 60
EN 12530
0.848
88.0
A 87
Tente 2470PJO125R05-28
2470PJO125R05-28
4031582300796
Swivel castor, housing ma...
125
32
28
45
41
207
163
100
200
- 20 / + 60
EN 12530
0.901
103.5
A 87
Tente 2470PJP125R05-28
2470PJP125R05-28
4031582300987
Swivel castor, housing ma...
125
32
28
45
41
207
163
100
200
- 20 / + 60
EN 12530
0.967
103.5
A 87
Tente 2476DIK125R26-28S45
2476DIK125R26-28S45
4031582301717
Swivel castor with centra...
125
32
28
96
41
207
163
100
200
- 20 / + 85
EN 12530
1.271
103.5
A 80
Tente 2474DIK125R26-28S45
2474DIK125R26-28S45
4031582301540
Swivel castor with centra...
125
32
28
96
41
207
163
100
200
- 20 / + 85
EN 12530
1.275
103.5
A 80
Tente 2474PJO125R26-28S45...
2474PJO125R26-28S45 4xM8
4031582301588
Swivel castor with centra...
125
32
28
96
41
207
163
100
200
- 20 / + 60
EN 12530
0.868
103.5
A 87
Tente 2476PJO125R26-28S45...
2476PJO125R26-28S45 4xM8
4031582301755
Swivel castor with centra...
125
32
28
96
41
207
163
100
200
- 20 / + 60
EN 12530
0.865
103.5
A 87
Tente 2476PJP125R26-28S45...
2476PJP125R26-28S45 4xM8
4031582301816
Swivel castor with centra...
125
32
28
96
41
207
163
100
200
- 20 / + 60
EN 12530
0.934
103.5
A 87
Tente 2474PJP125R26-28S45...
2474PJP125R26-28S45 4xM8
4031582301649
Swivel castor with centra...
125
32
28
96
41
207
163
100
200
- 20 / + 60
EN 12530
0.936
103.5
A 87
Tente 2470PJO150R05-28
2470PJO150R05-28
4031582300864
Swivel castor, housing ma...
150
32
28
45
45
240
188
100
200
- 20 / + 60
EN 12530
1.033
120.0
A 87
Tente 2470PJP150R05-28
2470PJP150R05-28
4031582301038
Swivel castor, housing ma...
150
32
28
45
45
240
188
100
200
- 20 / + 60
EN 12530
1.086
120.0
A 87
Tente 2476PJP100R26-28S45...
2476PJP100R26-28S45 4xM8
4031582301793
Swivel castor with centra...
100
32
28
96
38
176
138
100
200
- 20 / + 60
EN 12530
0.836
88.0
A 87
Tente 2474DIK100R26-28S45
2474DIK100R26-28S45
4031582301533
Swivel castor with centra...
100
32
28
96
38
176
138
80
160
- 20 / + 85
EN 12530
1.068
88.0
A 80
Tente 2476DIK100R26-28S45
2476DIK100R26-28S45
4031582301700
Swivel castor with centra...
100
32
28
96
38
176
138
80
160
- 20 / + 85
EN 12530
1.078
88.0
A 80
Tente 2474PJO100R26-28S45
2474PJO100R26-28S45
4031582301564
Swivel castor with centra...
100
32
28
96
38
176
138
80
160
- 20 / + 60
EN 12530
0.799
88.0
A 87
Tente 2474PJO150R26-28S45...
2474PJO150R26-28S45 4xM8
4031582301601
Swivel castor with centra...
150
32
28
96
45
240
188
100
200
- 20 / + 60
EN 12530
1.020
120.0
A 87
Tente 2476PJO100R26-28S45
2476PJO100R26-28S45
4031582301731
Swivel castor with centra...
100
32
28
96
38
176
138
80
160
- 20 / + 60
EN 12530
0.798
88.0
A 87
Tente 2476PJO150R26-28S45...
2476PJO150R26-28S45 4xM8
4031582301779
Swivel castor with centra...
150
32
28
96
45
240
188
100
200
- 20 / + 60
EN 12530
1.015
120.0
A 87
Tente 2474PJP150R26-28S45...
2474PJP150R26-28S45 4xM8
4031582301663
Swivel castor with centra...
150
32
28
96
45
240
188
100
200
- 20 / + 60
EN 12530
1.088
120.0
A 87
Tente 2474PJP100R26-28S45...
2474PJP100R26-28S45 4xM8
4031582301625
Swivel castor with centra...
100
32
28
96
38
176
138
100
200
- 20 / + 60
EN 12530
0.838
88.0
A 87
Tente 2476PJP150R26-28S45...
2476PJP150R26-28S45 4xM8
4031582301830
Swivel castor with centra...
150
32
28
96
45
240
188
100
200
- 20 / + 60
EN 12530
1.086
120.0
A 87
Tente 2470PJP100R05-32
2470PJP100R05-32
4031582300956
Swivel castor, housing ma...
100
32
32
45
38
176
138
100
200
- 20 / + 60
EN 12530
0.914
88.0
A 87
Tente 2470PJP125R05-32
2470PJP125R05-32
4031582301007
Swivel castor, housing ma...
125
32
32
45
41
207
163
100
200
- 20 / + 60
EN 12530
1.031
103.5
A 87
Tente 2470PJP150R05-32
2470PJP150R05-32
4031582301052
Swivel castor, housing ma...
150
32
32
45
45
240
188
100
200
- 20 / + 60
EN 12530
1.162
120.0
A 87
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청