카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7181 - Quick-change guide pillar with disc and screw
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7181_asmtab.prj},{NB=ST7181.38x140x174},{BESTNR=ST7181.38x140x174},{D1=38},{D3=40},{D5=M8},{D=8.000},{P=1.250},{H=5.500},{E=14.200},{S=6},{L=174.4},{L1=140},{L4=25},{BM=Schnellwechselsäulen},{L3=44.100},{ALPHA=8.300},{WG=1.390},{PPATH=parts/st_7181/st_7181_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
[mm]
D3
[mm]
D5
Thread
ⁿ/ₐ
S
[mm]
L
[mm]
L1
[mm]
L4
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7181.19x112x130
ST7181.19x112x130
19
18
M5
4
130.4
112
16
Quick-change guide pillar
0.260
ST7181.19x125x143
ST7181.19x125x143
19
18
M5
4
143.4
125
16
Quick-change guide pillar
0.285
ST7181.19x140x158
ST7181.19x140x158
19
18
M5
4
158.4
140
16
Quick-change guide pillar
0.315
ST7181.19x160x178
ST7181.19x160x178
19
18
M5
4
178.4
160
16
Quick-change guide pillar
0.355
ST7181.19x180x198
ST7181.19x180x198
19
18
M5
4
198.4
180
16
Quick-change guide pillar
0.395
ST7181.20x112x130
ST7181.20x112x130
20
18
M5
4
130.4
112
16
Quick-change guide pillar
0.285
ST7181.20x125x143
ST7181.20x125x143
20
18
M5
4
143.4
125
16
Quick-change guide pillar
0.315
ST7181.20x140x158
ST7181.20x140x158
20
18
M5
4
158.4
140
16
Quick-change guide pillar
0.350
ST7181.20x160x178
ST7181.20x160x178
20
18
M5
4
178.4
160
16
Quick-change guide pillar
0.395
ST7181.20x180x198
ST7181.20x180x198
20
18
M5
4
198.4
180
16
Quick-change guide pillar
0.439
ST7181.24x125x151
ST7181.24x125x151
24
24
M6
5
151.4
125
20
Quick-change guide pillar
0.480
ST7181.24x140x166
ST7181.24x140x166
24
24
M6
5
166.4
140
20
Quick-change guide pillar
0.530
ST7181.24x160x186
ST7181.24x160x186
24
24
M6
5
186.4
160
20
Quick-change guide pillar
0.590
ST7181.24x180x206
ST7181.24x180x206
24
24
M6
5
206.4
180
20
Quick-change guide pillar
0.669
ST7181.24x200x226
ST7181.24x200x226
24
24
M6
5
226.4
200
20
Quick-change guide pillar
0.720
ST7181.24x224x250
ST7181.24x224x250
24
24
M6
5
250.4
224
20
Quick-change guide pillar
0.790
ST7181.24x250x276
ST7181.24x250x276
24
24
M6
5
276.4
250
20
Quick-change guide pillar
0.880
ST7181.25x125x151
ST7181.25x125x151
25
24
M6
5
151.4
125
20
Quick-change guide pillar
0.520
ST7181.25x140x166
ST7181.25x140x166
25
24
M6
5
166.4
140
20
Quick-change guide pillar
0.575
ST7181.25x160x186
ST7181.25x160x186
25
24
M6
5
186.4
160
20
Quick-change guide pillar
0.640
ST7181.25x180x206
ST7181.25x180x206
25
24
M6
5
206.4
180
20
Quick-change guide pillar
0.710
ST7181.25x200x226
ST7181.25x200x226
25
24
M6
5
226.4
200
20
Quick-change guide pillar
0.780
ST7181.25x224x250
ST7181.25x224x250
25
24
M6
5
250.4
224
20
Quick-change guide pillar
0.860
ST7181.25x250x276
ST7181.25x250x276
25
24
M6
5
276.4
250
20
Quick-change guide pillar
0.950
ST7181.30x125x151
ST7181.30x125x151
30
30
M6
5
151.4
125
20
Quick-change guide pillar
0.750
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청